Search Results for 애니24
Model 623C00 High Frequency Industrial ICP® Accelerometer Installation ...
24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its
Screw Termination D’Sub series - Amphenol CS
D-ST CHARACTERISTICS DESCRIPTION APPLICATIONS Screw Termination D’Sub series ST / E3 • Connectors according to: MIL C24308 - NFC 93425-HE5 Materials and platings
B1
stamped, 24-26awg, size 16 b b1 1 1 none tommy notes:(unless otherwise specified) 1. material: 1.1. contact body:copper alloy. 1.2. outer spring:stainless steel. 2. specifications: 2.1 current rating:13a max. 2.2 termination type:crimping. 2.3 wire range:24~26awg. 3. rohs compliant. 4. all dimensions are for reference use only ...
Amphenol
4. mating part: ahdm06-24-16p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm04-24-16sn a1 release new drawing 26aug20 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdm04-24-16sn recept,24 sz,16 socket,reverse arrangement,normal seal,duramate ahdm ...
APeX Galley Connector, Rectangular - アンフェノールジャパン ...
6 CNS822100, APeX socket contact, size 22 0 24 7 CNS882100, APeX socket twinax contact, size 8 0 1 8 CNA032401, sealing plug size 22 0 3 455400200 Note: socket insert installed; protective cap not shown Amphenol Pcd www.amphenolpcd.com email: info@amphenolpcd.com 978-624-3400 . Item Part Material 1 Receptacle shell ...
MASTER KEYWAY Ø23.6 Ø26.1 TITLE - Amphenol Sine
MASTER KEYWAY 11/16-24 UNEF THREAD 32.1 Ref. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating
ATP04-4P-SR02BK 4 Position Receptacle, Pin, Reduced Diamete - Amphenol Sine
IP Rating: IP68 (1M of water for a period of 24 hours, mated condition) & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C; Seal Material: Silicone Rubber; Seal Diameter: 2.46mm (.097") - 4.01mm (.158") Seal Color ...
Amphenol 67 and 165 Series Miniaturized Standard Connectors
24 #20 contacts Current Rating (Amperes) 7.5 Pin 165-25 165-27 165-27-1005 165-25-1000 165-27-1000 Voltage rating (Volts RMS at sea level) 500 Socket 165-26 165-28 165-28-1003 165-26-1000 165-28-1000 165 Series insert arrangements, order information front face of insert illustrated The following chart provides ordering information. For example, to
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature circular connectors are very light; and their fast, sure-mate bayonet coupling makes them the perfect choice for light-duty applications that require frequent disconnect.
模型 - Amphenol Sine
4. mating part: ahdm04-24-47p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm06-24-47sr a1 release new drawing 18/oct/18brook of: sh: rev: dwg no: title: rev descriptiondate revisions eco byappr 1 1 a2 ahdm06-24-47sr plug, 24 sz 47 soc, rd, wide thd 44724 morley drive clinton township, mi 48036
Micro HDAS - Amphenol Socapex
Humidity 10 cycles of 24 hours 4.5.15 ELECTRICAL CARACTERISTICS Current rating per contact (A) - 30 ways connector Contact configuration @25°C @85°C YD/YD YD/YC 3,4A 3,9A 2,5A 2,6A YD/CRIMP Depending on cable, up to 5A Insulation resistance (at 500Vdc) (GΩ) > 5 4.5.8 Contact resistance (mΩ) < 8 4.5.5 Dielectric withstanding voltage (Vrms ...
HIC Series Hermetic Industrial Connector - Amphenol Industrial Operations
www.amphenol-industrial.com Amphenol 4 PT Series Hermetic Insert Arrangements Insert Arrangement 14-15 14-18 14-19 14-22 14-AA A E DC B A D C B H GF E M L K JP N T U SR A D C B H G F E M L K J T S R N P U V A D C B E A D
B A1 - Amphenol Sine
ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-16s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-16pn-bra
Minitek® 2.00mm Connectors | Wire/Cable to Board - Amphenol CS
Minitek ® 2.00mm. Amphenol's FCI Basics Minitek ® 2.00mm range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, communications, industrial, automotive, and household appliances.
P4-BBUULL15-N1 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 21.7 25.5 24.8 24.9 24.9 First Upper Side Lobe Suppression dB 12 15.9 15.2 14.9 14.3 Cross Polar Discrimination Over Sector dB 4.8 12.7 7 3.7 0.7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 22 24.5 20.3 20.9 20.8 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation ...
ATMSeries - Amphenol Sine
.amphenol-sine.com.amphenol-sine.com or more information, contact Customer Service, +1 800 34 32, csramphenol-sine.com 2016 Amphenol Sine Systems Corporation, 44724 Morley Drive, Clinton Township MI 48036 SA.
B A4 - Amphenol Sine
ahdp04-24-23pn-wta a1 release new drawing 13nov15 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number
Mini 24 AWG Nano M8 Quick-Connects Cord Sets - tpcwire.com
24 AWG Nano M8 Quick-Connects™ Cord Sets (Continued) ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) DC — NANO CABLE PART NO. SIZE STRANDING NOMINAL O.D. (IN) COLOR CODE 62323 24/3 7/32 0.170 Brown, Black, Blue 62324 24/4 7/32 0.180 Brown, White, Black, Blue STRAIGHT FEMALE SINGLE ENDED THREADED COUPLING PART NO.
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.