Search Results for 유니버셜 connector
Amphenol CS-DSDHD78MM0-025 78-Pin (HD78) Deluxe HD D-Sub Cable - Copper ...
Buy 25ft Amphenol CS-DSDHD78MM0-025 Cables Direct from the Factory at Cables on Demand. 78-pin (HD78) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded ...
career | Amphenol Global Search | Amphenol
In a changing marketplace, Casco embraces a culture that values employees who can adapt to meet the ever-evolving needs of their customers. The company’s fast-paced and innovative work environment fosters creative out-of-the-box thinking and encourages employee ownership of the product throughout each phase of its life cycle from the conception of ideas through the manufacturing process.
hvmc3p12fv150 | Amphenol Global Search | Amphenol
mps02-bsfa032s | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
2250 | Amphenol Global Search | Amphenol
Amphenol Ardent Concepts is a leading designer and manufacturer of high performance multicoax and coaxial assemblies, connectors, and sockets used in the development of next generation semiconductors and electronics systems. Our core technology is the smallest, fastest, most electrically efficient compression mount connector technology worldwide.
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-10 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
SMPS (Size 16) D38999 Socket to NanoRF Female VITA 67.3 12" Cable ...
Check out the SMPS (Size 16) D38999 Socket to NanoRF Female VITA 67.3 12" Cable Assembly for .047 Cable. Ideal for multi-signal management.
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 ...
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: 122452RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: Products Related To Your Application.
SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20018 - SV Microwave
SMPM Connectors 9311-00037 Add to compare list Datasheet. Part # 9311-00038 SMPM Male PCB Surface Mount Connector, 4 Port, SB Available Inventory: 335. 9311-00038 SMPM Connectors 9311-00038 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
RT012RL Receptacle Dust Cap Rubber with Cord Shell Size 12 - Amphenol Sine
Including Connector, Backshell & Contacts, 16AWG, 13A/300V3 Contacts, Size 16, 18-16AWG, 13A/500V, Shell Size 12 REQUEST A QUOTE RT06123SNH Plug, 3 Position, Female, Shell Size 12.
CA Series Connectors Catalog High Speed | Compression Mount
CA Series CA Series Connectors & InterposersConnectors & Interposers Coaxial and Custom Pattern Low profile coaxial and custom pattern connectors Optical High speed input data rates in cost effective and real-estate friendly form factors. Ardent optical connectors have been extensively tested at 32 Gbps
g884 | Amphenol Global Search | Amphenol
Search Results for sma connectors catalog inmeta:gsaentity_divisions=amphenol%20aerospace smd coaxial connectors inmeta:gsaentity_divisions=amphenol%20aerospace ... reliability-prediction-report-for-the-cf-020400-059 - amphenol-aerospace.com LIN POS ADJ 500MA 8TDFN 5.5VIN Max 105C Max CAP CER 22UF 6.3V 10% X5R 0603 CRYSTAL 25.000MHZ 18PF SMD (3
ac-cp000382 | Amphenol Global Search | Amphenol
Connector Type Plug Connector S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16#(power) 20#(signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2
00190104000 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 20 M (787 ...
Connector 2 Part Number: 031-6923: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: Products Related To Your Application.
PowerLok G2 插座安装说明 - Amphenol
connectors to assist users in identifying the correct product for the system to which the connectors may be applied. Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable ...
power blade | Amphenol Global Search | Amphenol
Here are some key features of wire-to-board connectors: Space Optimization. Wire-to-board connectors, such as the Compact Combo Connectors and ComboLock ®, are low-profile wire-to-board connectors designed to optimize space usage on PCBs and within electronic devices.This power and signal wire-to-board connector offers a hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with an ...
SMA PCB End Launch Straight Jack 50 Ohm Ribbed | 132357 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm Ribbed. Downloads. 132357 PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Industrial enclosures - Wilcoxon Sensing Technologies
A variety of cable and connector options are offered for permanent or walkaround applications. Popular cables Connectors • Twisted pair, shielded • Coaxial • Low-noise coaxial • Multi-conductor • Underwater • Data collector Instrumentation • Handheld meters • IR thermometers • Portable vibration reference source
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.225 ...
RF Connector SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.225 Post. Downloads. 132318-13 STP 3D Model (Size: 764 kb ) 132318-13 PDF Customer Drawing (Size: 181 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: