Search Results for 저사양 윈도우10 윈도우11
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
C backshells@amphenolpcd.com STRAIN RELIEF CLAMP 90°; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
M39012/55-4007 SMA Straight Clamp Plug RG-174 RG-188 RG ... - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; ... 901-128-11. Find In Stock & Buy Now. M39012/55-4007 SMA Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved. Add to Parts List Add to Compare.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-507860-55C YES CONNECTOR, ELECTRICAL, BRUSH 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 11/29/2016 11:10:56 AM ...
Model 356A09 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST ...
TWIN658CU000x - Amphenol Antenna Solutions
Quad Band, 8-Port, Panel, XPOL, 65°, 696-960 | 696-960 | 1695-2400 | 1695-2400 MHz, 15.4|15.5|16.2|16.1 dBi, 0-10°|0-10°|0-10°|0-10°, 2462 mm (96.9 in)
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[1AC70A54EA0CFB40B48F50D6F5F13941>]/Index[10 59]/Info 9 0 R/Length 144/Prev 242956/Root 11 0 R ...
Model 356A15 | PCB Piezotronics
Lead Time for 1-10 is 6 Wks. Lead Time for 11-20 is 8 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn. ... 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1T: Triaxial amplitude response ...
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146-11 - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; ... 142146-11. Find In Stock & Buy Now. SMB PCB Through Hole Right Angle Jack 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance.
Amphenol VG 95234
200 m/s2 bei 10 bis 2000 Hz 200 m/s2 at 10 to 2000 Hz 200 m/s2 pour 10 à 2000 Hz Kontakthalterung / Contact retention / Rétention des contacts Kontaktgröße / Contact size / Taille de contact Prüfkraft / Test force / Force de test (N) 10 30 15S / 16S 35 15 / 16 35 25 / 12 55 60 / 100 / 8 80 160 / 4 90 500 / 0 95 Prüflehre / Gauge / Calibre ...
SMA PCB Surface Mount Right Angle Jack 50 Ohm | 132136-11 - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; ... 132136-11. Find In Stock & Buy Now. SMA PCB Surface Mount Right Angle Jack 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance.
Coach ™ Magnetic Mount Multiband LTE MIMO, WiFi 6E Antennas ... - PCTEL
These magnetically mounted antennas deliver optimal LTE and dual-band WiFi coverage in a single, low-profile housing. The design incorporates PCTEL’s unique high rejection GPS/GLONASS technology for high performance and support of carrier voice and data networks.
Temposonics
6 Temposonics® TH Analog ATEX / IECEx / CEC / NEC / KCs / EAC Ex 인증 / 일본 / 승인 안전 SIL 2 등급 사용 설명서 2.5 보증 MTS Sensors는지정된 적합한활용방법2에 불구하고따른 발생 사용에도 하는 Temposonics® 위치센서및공급부속품의자재결함및불량과관련 하여보증기간을보장합니다.MTS Sensors의책임은해당장치의결함부
Amphenol PCD Shenzhen
plug, 2 pin, 180a max, alternate position a/b/c, with hvil, 25/ 35 / 50 mm2 cable
Model 208C05 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Multi-purpose, ICP® force sensor, 5k lb comp., 500 lb tension, 1 mV/lb ... 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A81: Thread ...
USBF TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USBF TV is a range of reinforced USB 2.0 connectors designed for use in harsh environments. These connectors are based on the MIL-DTL-38999 series III standard and feature a threaded locking mechanism to ensure a secure and reliable connection. They are also sealed against fluids and dusts to an IP68 rating, making them suitable for use in demanding applications such as ...
SHAKERS - Wilcoxon Sensing Technologies
F4 = 10 - 7,500 Hz F7 = 500 - 20,000 Hz Nominal force output 100 lbs (45.36 kg)10 lbs (4.54 ... (16.8 kg) 25 lbs (11.4 kg) Recommended amplifier PA8HF Power amplifier The PA8HF is designed to operate with all Wilcoxon piezoelectric and electromagnetic shakers, as well as both the N7FS and N8HFS matching networks, and acts as the direct drive of ...
Model 357B69 | PCB Piezotronics
Model 357B69:Charge output accel., high temp, 3 pC/g, to 6k Hz, 10-32 side conn, 10-32 mount, to +900 F . Model 357B69:Charge output accel., high temp, 3 pC/g, to 6k Hz, 10-32 side conn, 10-32 mount, to +900 F ... 11.4 mm: Weight: 0.56 oz: 16 gm [1] Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position ...
551027C MH Series MH CANbus Data Sheet0613 - Temposonics
MTS Sensors MH-Series Model MH, Temposonics® Linear-Position Sensor - Mobile Hydraulics; CANopen, CAN 5 J1939 Output - Product Data Sheet, Document Part No.: 551027, Rev. C 2/12, 5/12, 8/12, 12/12, 6/13 Model MH Rod-Style Sensor - CANopen, CAN J1939 Output Connections, Wiring and Mounting Connections and wiring
RJSwitch UserManual RES-SMARTUSB rev1 - Amphenol
RES-SMARTUSB UM rev. 1 Page 4 of 10 Amphenol – 948, Promenade de l‘Arve – 74311 THYEZ Cedex – Fran ce - +33(0)4.50.89.28.00 – www.rjswitch.com 2. General information The RES-SMARTUSB is a USB centered device that combines: • 5 x switched 10/100 (Fast Ethernet) ports • Up to 6 x USB 2.0 ports • 1 x Serial, RS-232 to USB
Model 010P10 | PCB Piezotronics
Model 010P10:4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to pigtail (for use w/ 3711 series accels) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ... Lead Time for 1-10 is 1 Dys. Lead Time for 11-15 is 5 Dys. Lead Time for 16-30 is 20 Dys. Lead Time for 16-30 is 20 Dys. Product Description ...