Search Results for 전해콘덴서 5파이
AHDP06-24-07PN-SRA Size 24 plug, 7 positions, pin, reverse - Amphenol Sine
Wire Range: 8-10 AWG (10.0-5.0mm²), 10-14 AWG (6.0-2.0mm²) Amperage: 25A, 80A; Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VF5.08 Right angle W/Flange: 5.08: 2*2P-2*24P : VFxx52510000G: Please refer to the pdf file. The website drawing is for reference only.
DATA SHEET Lightweight Aluminium Connector - Amphenol
terminated to both unscreened and screened commercial Cat 5, 5e and 6 Ethernet cables with an integral backshell for braid term ination giving 360o shielding. Ordering Information eg. SCE2-ZN-76A06-07SN-001 *For alternative plating fi nishes, shell styles and dimensional information please refer to generic Terrapin connector catalogue
6.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
30385 before connection! AWG 26/1 - 22/1, AWG 27/7 - 22/7 - TPC Wire
5 WH-BU WH-BU - 6 OG GN BU 7 WH-BN WH-BN - 8 BN BN - 2 3 Cut 4 5 9600 Valley View Road Macedonia, OH 44056 Tel: 216-525-4400 Fax: 216-525-4392 9600 Valley View Road Macedonia, OH 44056 Tel: 216-525-4400 Fax: 216-525-4392 7 Cut Flush 8 9 Press Twice Press Area 6 Click 10 Click 11 1 2 30385. Created Date:
main | SS60 50/200kHz, 600W, 20° Tilt, Humminbird #9, DT
SS60 50/200kHz, 600W, 20° Tilt, Humminbird #9, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
Fiber Optic Contacts & Termini
The M29504/4 & /5 fiber optic termini, AFSI's M29K1000 and M29L1000 series, provide superior optical and mechanical performance. Designed to fit into any size 16 cavity in MIL-DTL-38999 Series III connectors, this low-cost, high-precision terminus family is ideal for harsh environment fiber optic interconnections.
3U VPX 56 CHANNEL 25G ETHERNET SWITCH
25G QSFP 5 25G QSFP 6 25G QSFP 7 25G QSFP 8 4X 25GBase-KR 4X 25GBase-KR 4X 25GBase-KR 4X 25GBase-KR 4X 25GBase-KR 4X 25GBase-KR 4X 25GBase-KR 4X 25GBase-KR LAYER 3 WIRE-SPEED ROUTING ENGINE • Longest prefix match for IPV4/6 and IP Multi-cast • Policy based routing • VRF, VRF-Lite, BGP/MPLS IP VPNs • Multi-cast routing supporting PIM-SM ...
Temposonics
Supply voltage: CS: 5 VDC (tolerance range 4.75 - 5.5 VDC), CM: 12 VDC (tolerance range 9 - 15 VDC) Max. power consumption: max. 40 mA Output load: analog: > = 10 kΩ Overvoltage protection: CS: up to 19 VDC short term CM: up to 29 VDC short term Polarity protection: VDC - GND Operating voltage quality: CS: 5 VDC CS: 12 VDC
CUSTOMER OUTLINE DRAWING - amphenolrf.com
5/16" wrench typ(2) scale 0.250 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date: 10/17/2019 1:32:37 pm ...
www.amphenol-socapex.com
00:00:00 00:00:00. N° idem ci-dessus en posant la première question : "pourquoi cela n'a pas été détecté ?" Applicable Site Date Part name Désignation
DATA SHEET EMI Filtered Connector - amphenol.co.kr
5 different keying options Miniature footprint < 16mm Ø • Environmental Operating Temperature Range -55°C to +125°C IP68 sealing 1000 hours salt spray RoHS compliant Amphenol Ltd Thanet Way Whitstable Kent CT5 3JF Tel:+44 (0)1227 773200 info@amphenol.co.uk www.amphenol.co.uk
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
min mounting pitch scale 1:1 iso view sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used
R-VPX Evolution 2.0 - VITA connectors | Amphenol Socapex
The Amphenol Socapex R-VPX Evolution 2.0 series offers a COTS interconnect system that provides unparalleled data transfer rates of up to 32 Gb/s, making them the fastest VITA 46.30 connectors available. These connectors are qualified for Open VPX applications and are fully intermateable and intermountable with existing VITA 46 connectors while exceeding VITA 47 standards.
UNIT:mm Installationinstructions
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164 2/2 Weight 134.16g
Amphenol Ardent Concepts
CR Molded GHz Sockets and Connectors ARDENT CONCEPTS Innovativo tntorconnoet Sotut;ons CR08-01 Gold Plated Beryllium Copper .085" (2.16 mm) .031" (.8 mm)
C:UsersjheadDesktopATV customer drawingATV customer drawing2D Customer ...
Title: C:UsersjheadDesktopATV customer drawingATV customer drawing2D Customer drawingC-AWV-18P-A1.dwg Author: JHead Created Date: 5/17/2018 2:03:39 PM
2014-01-08 Year-end banquet for Y2013_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture