Search Results for 전해콘덴서 5파이
Harsh Media Pressure Sensor - amphenol-sensors.com
Supply Voltage (Vcc) 4.5 to 5.5 VDC (6.5 VDC MAX) Supply Current 3 ma Output Range 10% to 90% of Vcc Over-Voltage Protection 6.5 VDC MAX Reverse Voltage Protection None Durability Cycle Life 1 million cycles Proof Pressure 1.5 times rated pressure Burst Pressure 2.5 times rated pressure Output Curve : NPR-101 Dimensions NPR-101
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/33c67dbd-f2b7-4b19-bc0c-ac3700dcd285","id":"33c67dbd-f2b7-4b19-bc0c-ac3700dcd285","productNumber":"000-159-689 ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
5. use with connectors atp04-2p* ( * = modifications and colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description date revisions eco by appr p-wedgelock, 2 position, atp series awp-2p a3 1 1 a3 release new dwg format 18/sep/13 drp 12.6 5.4 14.5 3.7
main | 110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and ...
110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative Humidity - RS422
PRODUCT DATA DRAWING DATE APPROVED A DCN 39909 07/13 STW
5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 adatper material: body, insert & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contact: beryllium copper per astm b196,
PRODUCT DATA DRAWING DATE APPROVED - アンフェノールジャパン ...
1.5 38.10 interpret dimensions and tolerances date approved revision history rev description third angle projection n/a see notes see notes sv microwave, inc. scale: 2:1 size dwg. no. b material: finish: 7) remove all burrs unless otherwise specified 95077 500-12-000 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary
2022-1-26 5S& New year decoration appraisal_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Custom Solutions - TPC Wire
Custom Solutions. Cables + Connector Assemblies + Storage Solutions. Custom Solutions (800) 521-7935 | tpcwire.com. Engineered Custom Designs . Can’t seem to find a standard solution for your wire, cable or connector needs?
NTC Interchangeable Thermistor - amphenol-sensors.com
Still air: 0.5 mW/°C Stirred oil: 0.4 mW/°C Thermal Time Constant Still air: 8 seconds Stirred oil: 0.5 seconds Maximum Power at 77°F (25°C) ~50 mW De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System
TECHNICAL FEATURES - rfstechnologies.com
Diameter Corrugated Armor 18.5 (0.73) PRODUCT DATASHEET HBF058-08U1S2-xxF Series HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 2 pair Single-Mode Fiber with DLC to DLC/FullAXS Compatible Connectors HBF058-08U1S2-xxF Series REV : C REV DATE : 12 Apr 2021 www.rfstechnologies.com
TECHNICAL FEATURES - rfstechnologies.com
0.5 @ 1310 nm 0.5 @ 1550 nm Fiber Termination End 1 DLC connector Fiber Termination End 2 DLC connector FO Break-out Length (Top) mm (in) 889 (35) FO Break-out Length (Bottom) mm (in) 889 (35) PRODUCT DATASHEET HB114-U6S12-230-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power
Technical features - rfstechnologies.com
The trimming tool improves the cable preparation prior to connector attachment. No further tools are required to prepare the cable for the connector attachment.
Inrush Current Limiting - amphenol-sensors.com
Title: Thermometrics Inrush Current Limiting Application Spotlight Author: Amphenol Advanced Sensors Subject: Inrush Current Limiters are used to limit inrush current to prevent damaging components, blowing fuses or tripping circuit breakers.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach material. The die attach should be chosen to minimize the package stress transmitted to the
P330W Eval Kit - amphenol-sensors.com
1 Supply Voltage Vdd 4.75 5 5.25 V 2 Pressure Range Prange 760 1210 mmHg A 3 Current Consumption Ivdd 3 mA 4 Analog Pressure Output @Pmin* AOUTmin 0.5 Volts 5 Analog Pressure Output @Pmax* AOUTmax 4.5 Volts 6 Analog Output Accuracy AACC ±6 mmHg 7 Proof Pressure Pproof TBD mmHg A 8 Burst Pressure Pburst 4500 mmHg A
Tapper - amphenol-antennas.com
Peak 1.5 kW IM3 (2x20W) ≤ -153 dBc Impedance 50Ω Insertion Loss (main line) 0.1 ±0.1 dB Coupling 20 dB Coupling Tolerance ±1.5 dB Mechanical Characteristics Connector 4.3/10 Female Environmental Characteristics Operating Temperature -35° C to +70° C Application Indoor / Outdoor Protection Class IP65 Dimensions