Search Results for 중동전쟁 방산 pdf
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
2 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 38999 III SJT n I II ccess acon MIL-DTL-27599 Crimp Hermetics Service Rating Total Contacts Contact Size JT II LJT I TV III III JT/LJT Solder Class H Y
ENVIRONMENTAL BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL Straight, Spin Coupling Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 DASH # Connector 79 BACKSHELLS
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
2M Series Contacts and Tools - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 24 0 obj > endobj 68 0 obj >/Filter/FlateDecode/ID[853DC362B02C22488573EF05A5D039E4>2D89C247441EA14895B1306933870B68>]/Index[24 71]/Info 23 0 R ...
P4-BBUULL20-NA - amphenol-antennas.com
ELECTRICAL SPECIFICATIONS R1 R2 Frequency Range MHz 694-960 MHz 694-806 790-894 880-960 Polarization --- ±45° Gain Over all Tilts dBi 14.8 ± 0.6 15.1 ± 0.6 15.6 ± 0.5
AMERCAS UICK - amphenol-industrial.com
amphenol-aipg.com W Bob Spurgeon Regional Distribution Manager West rspurgeon@amphenol-aio.com (607) 221-4897 E Chris Stross Regional Distribution Manager
1 2 3 4 5 6 7 8 - amphenol-gec.com
this drawinc is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation.
TB-2331 Paladin® Connector Design Guidelines - Amphenol CS
TB-2331 Paladin® Connector Design Guidelines Revision “B” Specification Revision Status Revision SCR No. Description Initial Date A S5664 New Release J. Dunham 4/4/17
Amphenol High Voltage Connectors
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
AMPHENOL
Key Characteristics Contact Amphenol for Latest Definition Critical 关键特性 Significant 重要特性 s c 13 12 1 3 10 4 6 5 8 2 11 B Dust Cap Note: Optional to be ordered separately
Amphenol Connectors Cross Reference Guide
Amphenol Proprietary Intermates: 10-214XXX, 10-244XXX (Crimp types - front removal) Amphenol Proprietary Non-Intermates: (5015 Type) See also Heavy Duty Class “L”, Amphenol QWLD (MIL-DTL-22992), catalog 12-052
Better interconnect solutions
Phone: 1(508) 427-7000 E-mail: Info@AmphenolAlden.com www.AmphenolAlden.com. R1017 . THE AMPHENOL ADVANTAGE . No other interconnect manufacturer can combine our collaborative engineering expertise, ability to quickly
PRODUCT OVERVIEW - Amphenol Antenna Solutions
%PDF-1.3 %âãÏÓ 111 0 obj > endobj xref 111 88 0000000016 00000 n 0000002664 00000 n 0000002797 00000 n 0000004254 00000 n 0000004304 00000 n 0000004880 00000 n 0000005279 00000 n 0000005968 00000 n 0000006114 00000 n 0000006211 00000 n 0000006708 00000 n 0000007302 00000 n 0000007460 00000 n 0000007562 00000 n ...
UltraPass OverPass Assemblies | High Speed Input Output - Amphenol CS
UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.
M333 Series - amphenol-aerospace.com
Jared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 1 M333 Series DOUBLE-CONVERSION ONLINE UPS FEATURES • Standard 19” Rack Mounted, 2U high, and
Data sheet - amphenol-sine.com
Data sheet Circular Connectors C 16-3 Male cable connector size 1; right angled, No. of contacts 17 + PE, 100 V, 6 A View represents all available contact positions.
Data sheet - amphenol-sine.com
Data sheet Stamped contacts Crimp male contacts diameter 1,5 mm for wire gauge AWG 28 - 24 gold plated Part No. ZN01 015 0052 2 Series Contacts
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.