Search Results for 태국 30일 이심
SL 61 - SL 61 & SOCA - Amphenol Socapex
엔터테인먼트 업계에서 Socapex 또는 Soca라고도 하는 Amphenol SL61 커넥터는 산업 및 엔터테인먼트 시장의 I/O 응용 제품을 위해 설계된 원형 커넥터입니다. 이 커넥터는 1961년 Amphenol Socapex에서 발명했으며 이후 무대 조명 및 조광 박스의 전원 연결에 널리 사용되고 있습니다.
광섬유 커넥터 - 열악한 환경용 | Amphenol Socapex
당사의 견고한 광섬유 솔루션은 전장 통신, c5isr 통신, 지상 차량, 군용 장비, 해군, 군사 및 상업용 항공 우주와 같은 응용 분야의 열악한 환경에서 사용할 수 있습니다. 당사는 지난 30년 동안 내구성과 신뢰성이 뛰어난 광섬유 상호 연결 솔루션을 개발해 왔습니다.
UltraPass OverPass Assemblies | High Speed Input Output - Amphenol CS
UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.
Series III Core Range - Amphenol
.878 .878 note:22.30.091 max 2.31 max v thread.794 max 20.17 max .940 max 23.88 max view d for size 8 twinax only, relative to view d for size 8 coaxial only, relative to –a– –a– c h s 2 places panel thickness.062 min .125 max 1.57 min 3.18 max .378 max 9.60 max 1.280 max 32.51 max k ref shell sizes 9/11 –.871 22.12
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
Visit amphenolpcd.com for more information 50 NON-ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
B258 Traditional/CW Thru-hull - Airmar
Its unique four ceramic-element construction produces an elliptical beam that covers a wider area and produces excellent target resolution. The combination of 50 and 200 kHz make it a great option for both shallow and deep-water use. The included High-performance Fairing gives excellent results at speeds up to 30 knots (34 MPH).
BarKlip BK300 Connector | Power Solutions | Amphenol
The BarKlip ® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar in common misaligned positions with low resistance.
ORDERING OPTIONS - Amphenol Antenna Solutions
1695-2690 1695-2690 r1
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd
0.75 1.10±0.05 1.90±0.10 1.95±0.10 2.30±0.10 ≥105N Table 6 Figure 6 3.4 Ferrule Crimping (1)Disperse the shielding lay into a half-circle as shown in figure 7. Single Together Figure 7 . Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd Doc No.: AACS-AD-00240 8 / 13 Rev.04 Date: 2023/09/20 ...
Distance Transducers - Airmar
Airmar’s multi-use ultrasonic air transducers are reliable, maintenance-free components of distance and proximity measurement sensors and systems used in industries such as food processing, material handling, robotics and transportation. Safe, compact and rugged, AIRDUCER® transducers provide proven non-contact sensing performance and are ideal for a variety of environments.
RFM 전력 - RFM 계열 - RFM 계열 | Amphenol Socapex
Amphenol Socapex는 RFM 계열, 랙 및 패널 커넥터를 제공하며, 블라인드 연결이 가능하고 플로팅 픽스처가 장착되어 있습니다. RFM 커넥터는 EN45545-2 및 NF F 61-032 표준을 준수합니다. RFM 커넥터는 열악한 환경과 보안 시스템을 위한 철도 애플리케이션에서 수년 동안 OEM에 의해 사용되어 왔습니다.
Insulation bodies & housings SMT/THR - CONEC
Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 [email protected] Contact. Check Stock. ×. Search CONEC distributors' inventory. ...
B765LM Chirp-ready Thru-hull - Airmar
The included High-performance Fairing improves broadband performance at speeds over 30 knots (34 MPH). Find an Airmar Certified Installer/Dealer Near You! Features
Amphenol SF-NJMMEN0002-002M 2m (6.6') 800GbE OSFP 112G Cable - Amphenol ...
Amphenol 2m (6.6') OSFP 112G (800G OSFP) 800GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP112 channels (112G signal throughput per channel/lane), spawning effective operating speeds up to 100.0 Gbps per lane (channel) (100G PAM4 & 50G NRZ), into one affordable ultra-high-density SFP package (OSFP); capable of combined speeds ...
P58 TRIDUCER® Multisensor/CW Transom Mount - Airmar
600 W. The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing. Few parts make installation simple, and its compact size is attractive to small-boat owners.
설명서 - 다운로드 | Amphenol Socapex
마지막 업데이트 : 30/01/2025 읽기 다운로드 aoc hdmi ftv 데이터시트 마지막 업데이트 : 26/08/2024 읽기 다운로드 75옴 동축 접점 데이터시트 데이터시트 마지막 업데이트 : 08/10/2024 읽기 다운로드 en3155 접점 데이터 시트 ...
TM185MW Medium Ultra-Wide Chirp-ready Transom Mount - Airmar
Great performance at boat speeds below 30 knots; Easy maintenance and low-cost replacement; Exclusive Xducer ID® technology; Specifications
Transducer Labels - airmar-emea.com
Every Airmar transducer has a label attached to its cable, located near the top of the transducer or where the cable plugs into the back of the instrument or display. This label contains information that is helpful in identifying the transducer and locating the correct service parts for it.
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.