Search Results for (2^6 * 3 * 17 1) * 2
SIM3N45NE - Amphenol Air LB
Receptacle SIM serie3 Short flanged 2 modules Metallic Standard Black nickel Polarization E Not mounted
D38999 Series III Breakaway Fail-Safe Connectors - Amphenol Aerospace ...
MIL-DTL-38999 Series III connectors with available composite outer shell for lightweight, low profile, with low force separation capabilities
OCP ORv3 AC Input Connector and Cable Assemblies
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details on OCP ORv3 AC Input Connector and Cable Assemblies, part number 10156981
PRO-DIR TETRA-3 dB
Approx. 165 x 75 x 23 mm / 6.50 x 2.95 x 0.91 in. Weight: Approx. 0.4 kg / 0.88 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical Response curve. Mounting Details. All dimensions are given in mm. Ordering Designations. Model Product No. PRO-DIR TETRA-3 dB: 210001702 ...
342837 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
320729 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
MA7CAE1200-S2 12 position straight plug threaded, E type, c - Amphenol Sine
AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. WA22 Pneumatic Crimp Tool. 1.0mm WIre Range 20-32AWG. REQUEST A QUOTE. WA27F Pneumatic Crimp Tool, 1.0 - 2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. SK2-2 Universal positioner is used with the universal hand crimp tool AFM8 and pneumatic crimp tool WA22 .Wire range ...
Metallic rail Not RoHS Cadmium bichromate plating (conductive) 3 modules
Metallic rail Not RoHS Cadmium bichromate plating (conductive) 3 modules
10137061-00021LF | USB 3.1 | Amphenol
Amphenol is one of the leading manufacturers of USB 3.1 GEN 1 CONNECTOR. Contact us today for more details of USB 3.1 GEN 1 CONNECTOR, part number 10137061-00021LF.
30236652 | Amphenol Global Search | Amphenol
Amphenol's ExtremePort™ OSFP 224G interconnect system is comprised of a 60 position, 0.6mm pitch connector built for use in high-speed serial applications.
MA3CG-S2 Cord Grip - Amphenol Sine
MA6CG-S2 Cord grip, cable range 7.5-11.0mm . MA6CG-S2 Cord grip, cable range 7.5-11.0mm. $0.00
10112690-G03-02ALF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 10112690-G03-02ALF.
L717HDC62P | D-Sub | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight Soldercup, 62 Pin, Flash Gold, 3.05mm (0.120in) Clear Hole, Without Bracket, Without Boardlock
Configurator Singles | Amphenol
Part # 300747: type: PL700SM-N Connector: Circuit Count: 6: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
B TYPE - Amphenol Sine
2. specifications : 2.1 rated current :13a (max). 2.2 rated voltage :500v(ac/dc). 2.3 operating temperature :see chart. 2.4 dielectric withstanding voltage :less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance :5000 megohms min. 2.6 ip--class :ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs ...
R-VPX Evolution 2.0 - VITA connectors | Amphenol Socapex
The Amphenol Socapex R-VPX Evolution 2.0 series offers a COTS interconnect system that provides unparalleled data transfer rates of up to 32 Gb/s, making them the fastest VITA 46.30 connectors available. These connectors are qualified for Open VPX applications and are fully intermateable and intermountable with existing VITA 46 connectors while exceeding VITA 47 standards.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to VITA 67.3 SMPS Male Plug-In ... 10/17/2022 9:48:53 AM ...
3657-02 2W FXS/GT Channel Unit Installation Guide
1.2 Document Status This document is reprinted to include a general editorial update. 1.3 Equipment Function The 3657-02 2-Wire Foreign Exchange Subscriber with Gain Transfer (2W FXS/GT) channel unit operates in a Charles 360/363 D4 Channel Bank. The 3657-02 provides an interface between the 2-wire VF extensions of the
341096 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
10127717-06LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10127717-06LF.