Search Results for (2)道可道非常道, 名可名非常名. 誰が書いた
LUMINUS - Amphenol PCD
DOTG section 26.6.2 & 26.6.3 FAR Part 25 App F Part I Contact Insertion & Removal Force (not to exceed) size 22 10 lbs size 20 10 lbs size 16 13 lbs size 12 15 lbs Contact Retention (minimum) size 22 10 lbs size 20 15 lbs size 16 25 lbs size 12 30 lbs. Visit amphenolpcd.com r mre inrmatin Part Numbering-Twist & Lock
AHD Series - アンフェノールジャパン株式会社
HD Series 9 Pin Receptacle (TYPE 2) Jam Mount / Extended Shroud: AHD17-PN01: AHD Series™ Panel Nut (for use with P/N: AHD17-9-1939PES) AHD17-PN01-GRN: HD Series 9 Pin PANEL NUT (for use with P/N: AHD17-9-1939PES80) GREEN: 112: AHD Series™ Unsealed Diagnostic Receptacle:
MSPE Series Single Pair Ethernet - アンフェノールジャパン ...
traditional 2 & 4-pair Ethernet options. Fully shielded, and with an ingress protection rating of IP20 for latch-locking styles or IP67 for all other styles (per IEC 60529), this series is suitable for any environment where Ethernet/IP protocol is used. MSPE Series connectors are compatible with 10Base-T1 (per IEEE 802.3cg),
2CMA193314R1000 2P+E Wall Mounted Inlet, Angled. Replaces P - Amphenol Sine
2CMA193314R1000 2P+E Wall Mounted Inlet, Angled. Replaces Part# 232BS6. Comparable to PNs# GW60415,344,523-6,G32S20,24168,630306,242.3293,476305,PE 3263 SM,II232-6S-RI
EU RoHS II CoC - amphenol-aerospace.com
3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu
REVISION HISTORY REV DESCRIPTION DATE - DCN 46496 06/17 GPF PRODUCT ...
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 smp female r/a to 2.92mm e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 7012-1290 cage code 2400 centrepark west drive, suite 100
6.0 ± 0 - svmicrowave.com
6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60071 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
MPO Field - Amphenol Socapex
2. Wire type N Nylon cord 3. Series TV For MIL-DTL-38999 Serie III (TV-CTV), RNJLP, SC39 1. Cap style 00 For square flange receptacle 07 For jam nut receptacle 06 For plugs 4. Cap size 13 Protective Rubber Caps 6. Deviation (metal shells and jam nut receptacle only - TV Series) Deviation Description
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance February 11, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
USB 钥匙和延长器 - 军事和航空航天应用 | Amphenol Socapex
usb 存储器和 usb 放大器适用于恶劣环境下的军事和航空应用。
www.amphenol-socapex.com
HELP Form 2 / Aide Formulaire 2 HELP Form 3 / Aide Formulaire 3 21. (O) Reviewed By: Printed name or unique identification, and signature of the person from the organization who approved the FAIR. NOTE: Electronic idenitifcation or signature are both acceptable 22. (O) 23. (O) 24. (O) Date: Date when field 23 was signed. Date: Date when field ...
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance August 29, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
21-33384-91 (PIN) 21-33385-91 (SOCKET) Contact, Pin and Socket, Quadrax ...
(M22520/2-37) M22520/5-01 M22520/5-45 21-33385-91 Quadrax Socket (A) Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Website: www.amphenol-aerospace.com 21-33384-91 (PIN) 21-33385-91 (SOCKET) I H REAR INSULATOR FRONT INSULATOR REAR INSULA-TOR SLOTS INNER CONTACTS FRONT INSULATOR KEYWAY OUTER CONTACT ORIENTATION KEY
GA T 3XXX 100+118 - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 ...
www.amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[4A2846B0C3B28B7355AF33424D062A37>]/Index[10 51]/Info 9 0 R/Length 116/Prev 223059/Root 11 0 R ...
RESMLAC-12EMG-F35 - 以太网交换机 | 安费诺Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
2 A h e n o a S l E U / 6 5 / a n t p l i i a u s t A PCB LAYOUT SCALE: 3:2. Title: 55011016-000 Author: thien Created Date: 9/3/2015 10:39:24 AM ...