Search Results for .22 j 100
M39029 | Amphenol Global Search | Amphenol
Series II Socket Junction Modules are robust, reliable and perform to M81714 electrical and mechanical standards. Ground Modules are available in both center stud and mountaing flange versions with Gold or Tin plating. M39029/22 contacts meet Mil-C-39029. Accepts size 16, 20, or 22 AWG wiring. Mounting stud is available in gold or tin plating.
Datenblatt R-Serie V RH5 SSI - temposonics.com
Kabellänge < 3 m < 50 m < 100 m < 200 m < 400 m Baudrate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Messgröße Position oder Geschwindigkeit, Position und Temperatur im Sensorelektronikgehäuse Messwerte Auflösung: Position 0,1…100 µm (0,0001…0,1 mm) Auflösung: Geschwindigkeit 0,001 mm/s (über 10 Messwerte ermittelt)
Quadrax Contacts
• Four strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs • Outer contact has rugged wall section for durability ... 900410 900411 22 Ethernet (100 Mbps), 1000 Base-T Gigabit Ethernet (1 Gbps) Tensolite NF26Q100, NF26Q100-01, NF26-2Q100, PIC E51426, Wirenetics W-3714-379 600514 600516 26 ...
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
Visit amphenolpcd.com ion STRAIN RELIEF CLAMP STRAIGHT; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
MIL-PRF-12883/41 Relay Sockets Extended Height RSL 2 Pole/10 Amp
Leach Corp JA-D4E & J M83536/11-002, 004, 007.555.05 R 4 PL.1480 1.110 1.406.277 BOTTOM MOUNT-CLEARANCE HOLE FOR .190 SCREW TOP MOUNT - CLEARANCE HOLE FOR .112 SCREW Relay Socket Dimensions Relay Sockets Mounting instructions can be found on page 25 /41-05 /41-10 RSL116099 RSL116071 8 8 16/16 16/16 /5-116 /5-116 Loose Fixed 2 22/22 /101-553 2 ...
RF Switch Straight PCB Jack Surface Mount 50 Ohm
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm
PCD100 series process display panel meters - Wilcoxon Sensing Technologies
The PCD100 process display can be field-programmed to accept common process voltage (1-5V, ± 10V) and current (0-20 mA, 4-20 mA) inputs, 100 Ω RTDs, and the four most common thermocouples. PCD100 panel meters can provide 24 VDC to power the transmitter’s 4-20 mA signal, with two power options (85-265 VAC or 12-36 VDC).
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
Aquacon Series E - アンフェノールジャパン株式会社
22-35 X M 100 100 22-55 X X X I 55 55 24-19† X X I 19 19 24-24† X I 24 12 12 24-35 X M 128 128 24-61 X X I 61 61 * Tooled for pin inserts only (contact Amphenol for socket availability). ** See specifications † AS Aquacon version - these arrangements use SJT (38999 type) patterns that incorporate size 12 contacts. See how to order page 156.
Data Sheet *% 6HULHVZLWKSUHVVXUH W DQJH$QDORJ - Temposonics
Temposonics® GB with pressure-fit flange Analog Data Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 60° 140°
PRESSURE SENSOR, ICP® - pcb.com
134A24 PRESSURE SENSOR, ICP® Revision: J ECN #: 52882 Performance ENGLISH SI Measurement Range(for ±5V output) 1,000 psi 6,895 kPa Useful Overrange(for ± 10V output) 2,000 psi 13,790 kPa [1] Sensitivity(± 15 %) 5 mV/psi 0.73 mV/kPa [2] Maximum Pressure(static) 15,000 psi 103,425 kPa Resolution 0.02 psi 0.14 kPa
SCF12-50J - 1/2" CELLFLEX® Superflexible Foam-Dielectric Coaxial Cable
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 1 0.31 0.1 22.6 100 3.21 0.98 2.20
Model J352C33 High sensitivity, ceramic shear ICP® accel., 100 ... - PCB
High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 side conn., ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
ABS Coaxial Cable Product Type: T10625J - Amphenol Broadband Solutions
Frequency, MHz dB / 100 ft dB / 100 m 5 0.13 0.43 55 0.45 1.46 211 0.89 2.92 250 0.98 3.22 270 1.02 3.35 300 1.08 3.54 330 1.14 3.75 350 1.18 3.87 400 1.27 4.17 450 1.35 4.43 500 1.43 4.69 550 1.51 4.95 600 1.58 5.18 750 1.78 5.84 870 1.95 6.40 1000 2.07 6.79 1100 2.19 7.55 ...
TN-22 Introduction to Air Blast Measurements - Part V - PCB
signal of 100 to 200 millivolts without amplification. The basic piezoelectric sensing element in ICP® transducers typically has a dynamic range of 100 to 120 dB. Quartz ICP® pressure transducers can readily provide a 5-volt full-scale output without amplification. Measuring a 100-psi blast-pressure wave with a 500-psi
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 2094 0 obj > endobj xref 2094 51 0000000016 00000 n 0000002261 00000 n 0000002421 00000 n 0000006638 00000 n 0000007200 00000 n 0000007697 00000 n 0000008011 00000 n 0000008624 00000 n 0000009144 00000 n 0000009520 00000 n 0000009635 00000 n 0000009748 00000 n 0000010128 00000 n 0000010661 00000 n 0000011261 00000 n 0000011862 00000 n 0000012361 00000 n 0000012939 00000 n ...
Voltage Compensated, Media Isolated, High Pressure Sensors
—0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors. NPI-15VC Series dimensions
M85049 | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs from various sources and links.
Model J356A03 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 9 to 16 VDC 9 to 16 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 1,200 µg/√Hz 11,772 (µm/sec2)/√Hz [1]
Model 113B22 | PCB Piezotronics
Model 113B22:Platinum Stock Products; High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 0.218" dia. diaphragm, accel. comp.