Search Results for .22 j 100
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
R Series sensors having stroke lengths over 3500 mm (137.8 in.), [2540 mm (100.0 in.) for CANbus], have a longer electronics housing, and therefore, require the integral cable option, or the use of non-standard extension cable connectors to still fit inside the TempoGuard housing. Stroke-dependent Dead Zones Stroke Length Dead Zone
B A1 - Amphenol Sine
AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Overpressure 100 psi A Burst pressure 200 psi A Operating temperature -40 to 125°C Storage temperature -40 to 125°C NPI-19 I2C Dimensions. 2Digital Pressure Sensor I C | 3 NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex
Datenblatt E-Serie ET SSI 551899 - temposonics.com
Zone 22 AEx tc T4 IIIC Dc Ex tc IIIC T130°C Dc IP66/IP68 Ex nC IIC T4 Gc Ex tD A22 IP66/IP68 T130°C −40 °C ≤ Ta ≤ 90 °C; Type: 4X; IP66/IP68 Abb. 1: Laufzeit-basiertes magnetostriktives Positionsmessprinzip Abb. 2: Temposonics ® ET Zertifizierung (Ausführung A und E) Abb. 3: Typisches Anwendungsbeispiel: Metallverarbeitung 4 5 3 1 ...
B A2 - Amphenol Sine
AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20
SIZE TYPE B C- - Amphenol Sine
A1 - RELEASE NEW DRAWING 09/MAY/22 IAN TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: ... 100 CYCLES 3.7 ROHS COMPLIANT 4. MATING PART: ATP04-4P* RECEPTACLE. ( * = MODIFICATIONS AND COLORS ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6
60 Watt DualUSB - Amphenol PCD
23mm x 22.4mm x 23.8mm (0.91” x 0.88” x 0.94”) COMPATIBILITY Headphones types. Low impedance stereo (30-100 ohm), high impedance stereo (100-330 ohm), jack-enabled and jack-pow-ered active noise cancellation. If used with PAC Eco or PAC Elite monitors then compatible with low impedance only. ARINC connector options. ARINC A2, B2, C2, C2 ...
cablesondemand.com
We would like to show you a description here but the site won’t allow us.
QUAD458LU000G-T - Amphenol Antenna Solutions
dB > 22.8 > 23.3 > 22.0 > 15.0 Maximum Power Per Port Watts 300W Interband/Intraband Isolation dB 25/30 25/30 25/30 25/30 Standard values based on NGMN-P-BASTA version 9.6 recommendation. RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
Amphenol
15S / 16S 22 15 / 16 22 25 / 12 41 60 / 100 / 8 74 160 / 4 135 500 / 0 245 Contact size Max. contact resistance (mΩ) 10 12 15S / 16S 6 15 / 16 6 25 / 12 3 60 / 100 / 8 1 160 / 4 0,5 500 / 0 0,2 Dielectric withstanding voltage Voltage class Test voltage Ueff (V) 1 1050 2 1600 3 2500 4 3000
Declaration - svmicrowave.com
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
Signal Conditioning Basics | PCB Piezotronics
In addition to ease-of-use and simplicity of operation, ICP ® sensors offer many advantages over traditional charge output sensors, including: 1.) Fixed voltage sensitivity independent of cable length or capacitance. 2.) Low output impedance (<100 Ohms) allows signals to transmitted over long cables through harsh environments with virtually no loss in signal quality.
Declaration - svmicrowave.com
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
HC-3HL22-43F-CC (1) - Amphenol Antenna Solutions
HC-3HL22-43F-CC (1) - Amphenol Antenna Solutions
Whip Antennas GF 151 - amphenolprocom.com
Approx. 92 cm / 36.22 in. Weight: Approx. 0.09 kg / 0.20 lb. Mounting: On car windows with silicone glue (52 mm x 47 mm obstruction-free ... Max. allowed curvature of the glass surface on the mounting spot is 2 mm deflection per 100 mm length. Environmental- and car temperature must be above 15° C at installation, and surfaces to be glued must ...
Medical - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Thermometrics NTC Type 95 Series Thermistors
Thermometrics NTC Type 95 Series Thermistors
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Size (Height x Width x Length) .42 in x .87 in x .87 in 10.7 mm x 22.0 mm x 22.0 mm Weight 0.95 oz 27 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [3] All specifications are at room temperature unless otherwise specified.
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
TITLE: DWG NO: REV: SH - Amphenol Sine
AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20