Search Results for .22 supressor chea
A connector that can really plug in - Lutze Inc.
With the new DT06-2 suppressors for valves, LÜTZE, the Weinstadt-based automation specialist offers a new connector system specially designed for robust outdoor use. Typical uses include construction machines, commercial vehicles and agricultural and forestry machinery.
Valve connector suppressors with power-saving features for harsh ...
Innovative 24 Volt DC valve suppressor/energy reducer in moulded design. The new LÜTZE suppressors for valves meet the demands of many industrial users who are looking for ready-made, pre-assembled components. This suppressor fulfils protection class IP 67 with its pre-assembled PUR cable.
Defense | Markets - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.
B22 Thru-hull - Airmar
Airmar no longer manufactures this transducer. The B22 and P19 have been the standard in low-profile models for many years. Their large, sensitive ceramics allow deep echosounding up to 206 m (700'). These nearly flush units minimize drag as only 5 mm (2/10") of the housing extends outside of the hull.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # Shell Size. Code. A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8S. 0.89. 22.61. 0.77 ...
Conformal Ballistic Pressure Sensors | PCB Piezotronics
Conformal ballistic sensors measure true gun chamber pressure directly through the cartridge case. The diaphragm of the conformal sensor is contoured to match a specific chamber diameter. An alignment guide and spacers help the user to install the sensor flush with the gun chamber walls.
miniBOSS M22 (7/8") - Amphenol Sine
miniBOSS M22 (7/8) - Downloadable CatalogSPECIFICATIONS Temperature Range -20°C to + 105°C Cable Jacket PVC, Yellow Housing Body/Face Oil-resistant
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
L-1107-W - Amphenol Aerospace
%PDF-1.3 %忏嫌 15 0 obj /Linearized 1 /O 17 /H [ 1052 217 ] /L 212260 /E 210986 /N 1 /T 211842 >> endobj xref 15 31 0000000016 00000 n 0000000967 00000 n 0000001269 00000 n 0000001475 00000 n 0000001637 00000 n 0000001946 00000 n 0000002738 00000 n 0000003208 00000 n 0000003900 00000 n 0000003922 00000 n 0000005166 00000 n 0000005188 00000 n 0000006315 00000 n 0000006337 00000 n 0000007474 ...
Attenuator - SV Microwave
SV MIcrowave's attenuators are highly performable components designed to reduce power while maintaining signal integrity. Ideal for aerospace, and defense.
3432 SVM ResistiveComp-2a-AC - svmicrowave.com
SV Microwave manufactures a complete line of standard and custom-designed attenuators, including QPL and Hi-Rel versions. A variety of connector configurations are available, including: SMA, SVK 2.92mm, 2.4mm, Blindmate, ZMA, SMB, SMC, SSMA, BNC, TNC and Type N, and provide direct replacements for other manufactur-ers.
Product Finder - Lutze Inc.
Motor, VFD, Servo and Feedback Cables. Cables for Food and Beverage Applications. High Flexing Cables.
cLGA- The Highly Adaptive Compression Solution - Amphenol CS
The cLGA Land Grid Array socket system is a low cost, high signal integrity, and high reliability offering from the Amphenol ICC family to bring conventional connector material construction to high-performance chip-to-board applications.
240 Volt Surge Suppressor & OWNER S MANUAL 93 SS50
240 volt surge suppressor without filter. The surge suppressor may be mounted on any surface as close as possible to the wiring. Choose a location that allows the most direct connection to the phase conductors and neutral−ground busses.
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
TABLE A. DASH # Connector. Shell Size. A Ø Max. B Max. C Ø Min. D Ø Max. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8 / 9. 0.75. 19.05. 1.00. 25.40. 0.25. 6.35. 0 ...
Airmar Technology | Temperature
With models available in a range of configurations, including waterproof and explosion-proof options, you can trust Airmar's temp transducers to deliver reliable results in applications such as marine, industrial, and scientific research.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance September 17, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance June 6, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Why Every Engineer Needs a Reliable Lowpass Filter Calculator
With the help of a lowpass filter calculator, you can streamline design processes, avoid unnecessary iterations, and achieve results that would otherwise take hours or days to fine-tune. A lowpass filter calculator provides quick and accurate results for setting cut-off frequency according to your chosen inductance and capacitance values.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Short Body. RoHS (EU). Under Review - Please Contact Us. Additional compliance information is available in our Compliance Center.