Search Results for .50 pistol
18.0 ± 0 - SV Microwave
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMPS Straight
Power generation applications - wilcoxon.com
(50 USC 2401-2420), the Export Administration Regulations promulgated thereunder (15 CFR 730-774), and the International Traffic in Arms Regulations (22 CFR 120-130). The recipient acknowledges that these statutes and regulations impose restrictions on import, export, re-export and transfer to third countries of certain categories of data,
6.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Bulkhead Female to SMP Male Bulkhead 6" Cable Assembly for Ø.085 ...
18.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to VITA 67.3 SMPS Male Plug-In
6.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.62 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS Size 16 Pin to SMPS Size 16 Pin 6" Cable Assembly for Ø.047 ...
Dòng LJT - HE308 - 38999 Dòng I - 38999 | Amphenol Socapex
Phạm vi sản phẩm Amphenol Socapex LJT, là một đầu nối có độ tin cậy cao và bền được thiết kế để đáp ứng nhu cầu khắt khe của ngành công nghiệp hàng không vũ trụ và quân sự. Nó là một đầu nối lưỡi lê cung cấp nhiều cách sắp xếp tiếp xúc và loại vỏ, với trọng lượng / tiết kiệm không gian tối đa ...
18.0 ± 0 - SV Microwave
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 6.58 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS Size 16 Socket to SMPS Size 16 Socket 18"
Solar Energy - アンフェノールジャパン株式会社
Telephone: 33-4 50 89 28 00 Fax: 33-4 50 6 29 75 Amphenol limiteD WhitstAble Thanet Way - Whitstable - Kent, CT5 3JF - United Kingdom Telephone: 44-1227-773-200 Fax: 44-1227-276-571 AmphenolAiR lb Gmbh Am Kleinbahnhof 4 - 66740 Saarlouis - Germany Telephone: 49-6831-981-00 Fax: 49-6831-981-030 Amphenol AiR lb
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Bedienungsanleitung GB-Serie SSI - Temposonics
5 Temposonics® GB‑Serie SSI Betriebsanleitung 3. Identifizierung 3.1 Bestellschlüssel Temposonics® GB Die in diesem Dokument genannten Marken und Markennamen sind Eigentum ihrer
Model 621B51 High Frequency ICP® Accelerometer Installation and ... - PCB
Model 621B51 High Frequency ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
18.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS Straight Female to VITA 67.3 SMPS Male Plug-
“StraightFlex” Antenna with Universal FME-Connection System for ...
Impedance 50 Ω Gain 0 dB (compared to a ¼ λ portable antenna) VSWR < 2.0:1 when mounted directly on portable equipment Bandwidth ≤ 25 MHz @ VSWR ≤ 2.5 Mechanical Connection(s) FME(f) (Exchangeable BFME-connectors to be ordered separately) Materials Polyethylene covered flexible steel wire Black POM Colour Black Height Approx. 420 mm ...
誘導弾用インターコネクト製品
・ mil-dtl-38999と同等性能ながら70%軽量化、50%小型化 ・ バヨネット、プッシュプル、三条ねじ式と多彩な嵌合方式 ・ 1芯~130芯と豊富なインサート配列 ・ インテグラルバックシェルタイプはemiシールド加工やオーバーモー ルドに最適
Connettori PCB serie HE7-HE8-HE9 | Amphenol Socapex
indietro Serie PS: Soluzioni per dispositivi di potenza. Convertitori di potenza; Unità di distribuzione dell'alimentazione; Chiavi USB ed estensori
Level Plus - Temposonics
Back Light Current: 50 mA maximum (optional) Display: Custom Liquid Crystal Display Display Precision: ±0.01” (decimal mode) ±1/16” (fractional mode) Display Contrast: User adjustable Serial Interface: EIA-485 8 - Bit ASCII MTS Protocol Communications: Baud Rate: 4800 Parity: Even Data Bits: 8 Stop Bits: 1 Safety Approvals (pending):
6.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.62 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPS Size 16 Pin 6" Cable Assembly for Ø.047 Flexible Coax
Temposonics
Restwelligkeit: < 50 mVpp < 100 mVpp Mechanischer Anschluss Geschraubt: 2 Schrauben M3 x 37, max. 0,4 Nm Anzugsmoment, Bohrung mit 3 mm aufgebohrt Geklemmt: mittels O-Ringe (Rücksprache mit MTS) Pin Signal 1 DC Ground 2 Ausgangssignal 3 Betriebsspannung 4 Temposonics® C OEM-Sensor Analog I 2 I 4 3 2 1 X-Achse
Amphenol CS-DSDHD26MF0-005 26-Pin (HD26) Deluxe HD D-Sub Cable - Copper ...
Buy 5ft Amphenol CS-DSDHD26MF0-005 Cables Direct from the Factory at Cables on Demand. 26-pin (HD26) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...