Search Results for 0-09-91
Omni Antennas 423x.09-480-Txx - amphenolprocom.com
Model Product No. Description Frequency; 8.5 dBd HD omni antenna 450-512MHz, low PIM: 4230.09-480-T0: 0° Electrical Tilt, 7/16 Female: 450 - 512 MHz: Add to quote
Omni Antennas 422x.06-405-Txx - AMPHENOL PROCOM
Model Product No. Description Frequency; 6 dBd HD omni antenna, low PIM: 4220.06-405-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 380 - 430 MHz: Add to quote: 6 dBd HD omni antenna, low PIM
Product sheet - amphenol-antennas.com
Weight (kg) 0.6 Packing Details Carton, 25 x 11 x 11 cm, 1 kg reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company ... 12/11/2006 4:17:09 PM ...
CXL 150-1LW-SS-R/... - AMPHENOL PROCOM
This multi-purpose, omnidirectional, 0 dBd, rod-type base station and marine antenna covers the 160 MHz band in three models with 10 MHz overlap and can be used in a wide variety of applications. ... 23 mm / 0.91 in. Height: Approx. 1300 mm / 51.18 in. Weight: Approx. 1.0 kg / 2.20 lb. Mounting: On 16 to 54 mm dia. mast tube: Environmental ...
Features - amphenol-antennas.com
Dimensions 1498 x 350 x 200 mm (59.0 x 13.8 x 7.9 in) APXVTM15AB_43-C-I20 TDD 8T8R 90° UNIT BEAM 1498 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ... Azimuth Beamwidth (3 dB) degrees 95° ± 6.1° 91.2° ± 9.6° ...
High/Low Volume Custom Cable Wire Harness & Assembly Manufacturing
Wire Harness and Cable Assembly Manufacturing Amphenol DC Electronics is a custom cable assembly and wire harness manufacturing company. We specialized in the design, engineering, and manufacturing of custom wire harnesses, cable assemblies, and integrated electronic mechanical devices (box builds).
D-DF - Amphenol CS
Panel mounting option Recommended PCB Layout TECHNICAL DATA 6 Standard rivet 3.1mm no digit Fixed front female screwlock VF / VFM Removable female screwlock
DAS Antennas PCPI GPS - amphenolprocom.com
104 x 104 x 40 mm / 4.09 x 4.09 x 1.57 in. Weight: Approx. 0.4 kg / 0.88 lb. Mounting: For mounting on wall or ceiling 4.5mm x 10 mm (4 holes) Ordering Designations. Model Product No. PCPI GPS: 102000001: Add to quote: Typical VSWR curve. Typical Radiation Pattern (E-Plane) Typical radiation pattern (H-PLANE)
Datasheet - cabelcon.com
Frequency Range 0.3 - 3000 MHz P pr Impedance ... 2150 MHz -0.09 dB -0.04 dB 2150 - 3000 MHz -28 dB -30.4 dB 2150 - 3000 MHz -0.13 dB -0.08 dB Temperature Intermodulation IM3 Installing -5° to +50° C 3rd Order (@2x+37dBm) -160 dBc Operating -40° to +70° C Storing -40° to +70° C Inner Conductor Resistance ...
Data Sheet EH CANopen - temposonics.com
Data protocol CANopen: CIA standard DS 301 V3.0/encoder profile DS 406 V3.1 Baud rate, kBit/s Cable length, m 1000 800 500 250 125 < 25 < 50 < 100 < 250 < 500 The sensor will be supplied with ordered baud rate, changeable by customer via LSS Measured value Position, Multi-position measurement with maximum 2 magnets
Application Note - Temposonics
Phone: +49 2351 9587-0 E-Mail: info.de@temposonics.com ITALY Branch Office Phone: +39 030 988 3819 E-Mail: info.it@temposonics.com FRANCE Branch Office Phone: +33 614 060 728 E-Mail: info.fr@temposonics.com UK Branch Office Phone: +44 79 44 15 03 00 E-Mail: info.uk@temposonics.com SCANDINAVIA Branch Offi ce Phone: + 46 70 29 91 281 E-mail: info ...
8-Channel Rx Power Splitter - amphenolprocom.com
PRO-RPS-8-GPS-N-0 DC 210001295 No DC pass PRO-RPS-8-GPS-N-8DC 210003083 DC pass from all RX ports (8 ports) to ANT port, but no DC pass from ANT port to any of the RX ports and no DC pass between any of the RX ports PRO-RPS-8-GPS-N Page: 1 of 2 Last edited: 2024/09/11
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Insertion-Extraction Hold-Down - アンフェノールジャパン ...
SPECIFICATIONS Performance Standards » BPS-C-157 » RTCA/DO-160G Designed for use with Equipment » ARINC 404A » ARINC 600 » ARINC 628 » ARINC 704A
Amphenol
Phone: +34 91 640 73 06 Amphenol POLAND & CENTER EAST EUROPE - Austria, Poland, Czech Rep., Slovakia, Romania Wiener gasse 68 - 2380 Perchtoldsdorf - Austria Phone: +43 699 10396 071 Bar-Tec Ltd., ISRAEL 3 Hagavish Street, K fir-Barkan Bldg. East Industrial Zone - Kfar-Sava, 44102 - Israel Phone: +972 9 764 4100 Amphenol Air LB 10 rue champ Raymond
M260 50/200kHz, 1kW, Raymarine A, DO - airmar-emea.com
Wiring D-91-1114. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. ... Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France ...
APXVBB4L20B_43-C-I20 - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 2.0m, 2x 698-960/4x 1710-2690MHz, 65deg, Integrated RET
B75 High Chirp, 600W, 0° Tilt, Furuno 10-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
Marine Antennas CXL 2000-6/... - amphenolprocom.com
23 mm / 0.91 in. Height: Approx. 1200 mm / 47.24 in. Weight: Approx. 0.6 kg / 1.32 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Diagram and Mounting.
L-624-1 - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 19 0 obj > endobj 35 0 obj >/Filter/FlateDecode/ID[]/Index[19 27]/Info 18 0 R/Length 84/Prev 74708/Root 20 0 R/Size 46/Type/XRef/W[1 2 1]>>stream ...