Search Results for 0-09-91
SP-LLYYZ06-F0 - Amphenol Antenna Solutions
10-Ports, X-Pol, Panel Antenna, 0.6m, 2x 1695-2690/2x 3300-4200/ 5150-5925, 65deg, Fixed Tilt
PRODUCT DATA DRAWING B DCN 41793 10/15 DAL DATE APPROVED
b dcn 41793 10/15 dal checked: approved: drawn: sw 04/07/97 dal 10/21/15 bnk 10/21/15 rohs compliant freq. range: dc to 12.4 ghz material:
TECHNICAL FEATURES - rfstechnologies.com
Net Weight ±10% kg(lb) 0.255(0.56) 0.41(0.9) 0.525(1.16) 0.725(1.6) MODEL NUMBER SPECIFICATIONS Model Number TERP-E-6000-50W TERP-E-6000-100W TERP-E-6000-200W Average Power Watts 50 100 200 Dimensions, L*W*H mm (in) 173*60*74 (6.81*2.36*2.91) 233*130*75 (9.17*5.12*2.95) 233*130*126 (9.17*5.12*4.96)
CUT360X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 4-Port, Omni Pattern, XPOL, (1x) 696-960 | (1x) 1695-2700 MHz, Fixed Tilt
A2
tommy 09/oct/23 none notes: unless otherwise specified 1. material: thermoplastic; color: black . 2. this part mates with atm06-2s* and atmh06-2s* plugs with ... 0.8 7.75.8 7.6 32.1 16.4 wire tie structure, can be used in need internal strain relief features a2 - added sr note. added atmh to note 210apr24 jhead dh
ACU-A20-SR - Amphenol Antenna Solutions
Optimizer RT® Antenna Control Unit AISG 2.0
Low Pressure Sensor Solutions | All Sensors
Pressure ranges are available as low as 0.25 in H2O and as high as 150 PSI. New Products Spotlight. FEATURED BRANDS. AUAV High Accuracy Dual Air Speed & Altitude Sensor. The Amphenol All Sensors AUAV series is a dual sensor specifically designed for the demanding requirements of Unmanned Aerial Vehicles (UAVs). This sensor combines a high ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMA Straight Male 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMPM-085-MSSMA-060 DRAWN 2022-10-18 11:37:09
PRODUKTPASS | EPC - Amphenol-Air LB
D-SUB connectors in the EPC series to 50 crimp/solder contacts, adheres to the ASNE0237 and ABS1145 standard. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B.
Maße Bei For - Amphenol Sine
19.09.14 2:1 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the ... minimale Lotpastendicke 0,15 mm / min. solder paste thickness 0,15 mm 1,2 2,4 5,4 1,27 7x 1,27 = 8,89 2,4 0,9 0,1 2,8 02 201300690 ...
Handportable Antennas HX 2/...-IC-F51 - amphenolprocom.com
≥ 16 MHz @ VSWR ≤ 3.0:1: Mechanical; Connection(s) SMA(m) special for IC-F51: Materials: Steel helix moulded in flexible thermoplastic rubber Weather- and shockproof plastics ... Black: Height: Approx. 150 mm / 5.91 in. Weight: Approx. 0.03 kg / 0.07 lb. Ordering Designations. Model Product No. Frequency; HX 2/l-IC-F51: 140000132: 144 - 160 ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
L17DEFRA09SC309 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight IDC Flat ribbon, Front Metal Bright Tin Shell, 09 Socket, 0.76m (30 in) Gold, 3.05mm (0.120in) Clear Hole
maternity claim requirements sss | Amphenol Global Search | Amphenol
5.0 Requirements 5.1 Qualification Connectors furnished under this specification shall be capable of meeting the qualification test requirements specified herein. 5.2 Material The material for each component shall be as specified herein or equivalent High/Low Power Contacts: Copper alloy Signal Contacts: Copper alloy ... 09.11.17, PTE 47182 4X ...
Level Plus - temposonics.com
1.0 INTRODUCTION 1 1.1 Specifications 3 2.0 INSTALLATION 4 2.1 Mounting The Enclosure 5 2.2 Cable Requirements 7 2.3 Recommended Cable Types 17 ... 4.2 Current Tests 91 4.3 Using Built-in Diagnostics 93 4.4 Replacing Printed Circuit Boards 95 4.5 Upgrading Firmware 96
HEX336CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 33°, 696-960 | 1695-2180 | 1695-2180 MHz, 16.7|18.8|18.8 dBi, 0-12°|0-10°|0-10°, 1850 mm (72.8 in)
N-Type Connectors - Amphenol RF
0.358 Inches (9.09 mm) 1 item; 0.359 Inches (9.12 mm) 1 item; 0.425 Inches (10.80 mm) 1 item; 0.433 Inches (11.00 mm) 5 items; 0.487 Inches (12.37 mm) 2 items; 0.500 Inches (12.70 mm) 2 items; 0.521 Inches (13.23 mm) 1 item; 0.575 Inches (14.61 mm) 1 item; 0.645 Inches (16.38 mm) 1 item; 0.705 Inches (17.91 mm) 5 items; 0.766 Inches (19.46 mm ...
6.0 ± 0 - svmicrowave.com
6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Low Profile Male ( 2911-61000) SMA Straight Male ( SF2906-6002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
TEDS general purpose accelerometer - Wilcoxon Sensing Technologies
with 0.046” dia. safety wire hole Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J10 / J9T2A Connections Function Connector pin Cable conductor color power/signal A white common B black ground shell shield 98831 Rev.B.2 03/20 7/16 HEX.98” [24.89mm] 2.09” [53.14mm] 1.29” [32.77mm] 1.04” [26.42mm]