Search Results for 0-09-91
CUSTOMER OUTLINE DRAWING - Amphenol RF
NàÿôýtÿpúòpÞ‘ 5ðõ`2Iðwç×û „^{ «û¿PtP.a}D æ +Ð^% ‹G²ÉÜ?Ýb¦ Öhýû/ÞB¿´ÅÞ›ÏÃ8¡gK î ýñ®£hÇó :9 ×¥DÚfšNçáÛéõ(nÜ¡ ¢2šGï~|äñ» R Oχœ|n ò¡ ÌØoÏ¿ yÃÍ÷ûó¯Ãéf|ÿó5 èótz|?¼Â³-Ùü ~ÿ‹8ûQ¢ßý;L¹° ûÐï°xÿøüçøÛEþåfühVÖ8©I—¦–÷e@+aBà5,‰y|F P ...
2300-2500 MHz - amphenol-antennas.com
Gain 17.0 dBi Impedance 50Ω VSWR < 1.5:1 ... Wind Load (160 km/hr or 100 mph) 91 N 20.5 lbf Mounting Options Part Number Mounting brackets are ordered separately. Mounting Bracket 3202078/68 Alternate Mounting Bracket 0300064/00 + U-bolts to match mounting pipe diameter ... 12/18/2015 10:09:05 AM ...
Omni Antennas CXL 130-1LW-SS-Ex - AMPHENOL PROCOM
CXL 130-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station antenna witch covers the 118 - 137 MHz band in Hazardous areas. ... 23 mm / 0.91 in. Height: Approx. 1500 mm / 59.06 in. Weight: Approx. 1.25 kg / 2.76 lb. Mounting: On 16 to 54 mm / 0.63 - 2.13 in. dia. mast tube: ATEX Marking: II 3G Ex nA IIC T6:
Self-Adhering Surface Temperature Sensors
-5 41900 39513 44391 -5.70 5.94 1.09 -1.13 0 32377 30611 34213 -5.45 5.67 1.07 -1.12 5 25218 23902 26582 -5.22 5.41 1.06 -1.10 ... 65 2094.5 2028.1 2161.2 -3.17 3.18 0.91 -0.91 70 1762.9 1704.0 1822.1 -3.34 3.36 0.98 -0.99 Thermal Equilibrium Resistance vs. Temperature Table AAS-920-621B-03/2014
Amphenol FCI gs-12-1362
8.12 Dust - EIA 364-91 a. Dust Composition #1 (benign) b. Duration: 1.0 hour c. Unmated connector to be placed in the chamber 8.13 Resistance to Solder Heat – EIA 364-56 a. Test Condition - Condition H, Procedure 3, 275 ±5℃, 10s, 2 times b. There shall be no evidence of physical or mechanical damage 9.0 QUALITY ASSURANCE PROVISIONS
RP - アンフェノールジャパン株式会社
- nrn 38301 08/13 stw approved: checked: drawn: stw 08/20/13 stw 08/20/13 nhr 09/20/12 rohs compliant.1503.81.0090.23.067±.0011.70±0.03.1253.18 rp.012±.0010.29±0.03
Amphenol CS-DSDMDB09MF-002.5 9-Pin (DB9) Deluxe D-Sub Cable - Copper ...
Buy 2.5ft Amphenol CS-DSDMDB09MF-002.5 Cables Direct from the Factory at Cables on Demand. 9-pin (DB9) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
Thermometrics NTC Type MA Biomedical Chip Thermistors
• 0.030 in (0.76 mm) (10 KΩ only) and 0.050 in (1.27mm) diameters available with kapton sleeve only. • 0.070 in (1.78 mm) diameter normally supplied with molded plastic tip. MA200 Intermittent body temperature measurements are common practice in all phases of patient care. This assembly is ideally suited for the disposable cover
CUSTOMER DRAWING M - Amphenol Sine
0,3 41 0,3 132 für Wellschlauch NW17 ... 09/2021. MagnaMate™ ATHP - DuraMate™ AHDP - DuraMate™ AHDM Series - Contact Size 12 Options Machined Contacts, Sockets & Pins Part Number Description Size AWGType AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
Quick-Connex® 16 AWG Mini Cordsets (6-8 Pole) - TPC Wire
Quick-Connex® 16 AWG Mini Cordsets (6-8 Pole) make replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The molded and keyed cordset provides rapid and secure connect and disconnect and ensures a water, oil, and ...
Amphenol CS-VHDCIMX200-003 VHDCI SCSI (SCSI-5) LVD/SE Cable - .8mm 68 ...
Genuine 3m (9.8 feet) length Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added durablity. Also known as SCSI-5, the 68-pin VHDCI interface is 100% compatible with LVD ...
SCREW RELEASED; ECN11-0819 8/4/11 DJI PERIMETER PIN M1.5 TOOLING PIN AA
0.61 0.024 device to board contact offset 1.09 0.043 free length 4x 8.500 0.3346 9.799 0.3858 6.500 0.2559 typ. 7.500 0.2953 typ. 3.500 0.1378 1.78 0.070 3.05 0.120 2.95 0.116 6.51 0.256 .001 d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1---ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title ...
2300-2500 MHz - amphenol-antennas.com
Gain 17.0 dBi Impedance 50Ω VSWR < 1.5:1 ... Wind Load (160 km/hr or 100 mph) 91 N 20.5 lbf Mounting Options Part Number Mounting brackets are ordered separately. Mounting Bracket 3202078/68 Alternate Mounting Bracket 0300064/00 + U-bolts to match mounting pipe diameter ... 12/18/2015 10:09:05 AM ...
Amphenol Invotec
+44 (0) 1827 263250 Sales Enquiries: [email protected] General Enquiries: [email protected] RFQ: [email protected] ... +47 91 84 73 00 E [email protected] Denmark. Torben Hajslund Country Manager. M +4532161826 E [email protected] Finland. Mika Kupiainen Country Manager ...
Marine Antennas CXL 2-3LW/... - amphenolprocom.com
23 mm / 0.91 in. Height: Approx. 2.8 m / 110.24 in. Weight: Approx. 1.4 kg / 3.09 lb. Mounting: On 16 to 54 mm dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagram and Mounting. Multi-Purpose Mounting Bracket.
ICA12-50JPLLR - 1/2' ClearFill®Line Aluminum Plenum-Rated Air ...
0.5 0.16 0.05 40 1 0.23 0.07 32.80 1.5 0.29 0.09 26.80 2 0.33 0.10 23.20 10 0.74 0.23 10.30 20 1.06 0.32 7.22 30 1.30 0.40 5.89 50 1.68 0.51 4.55 88 2.25 0.69 3.40 100 2.41 0.73 3.18 108 2.51 0.76 3.05 150 2.98 0.91 2.57 174 3.22 0.98 2.38 200 3.46 1.05 2.21 300 4.29 1.31 1.79 400 5 1.52 1.53 450 5.32 1.62 1.44 500 5.63 1.72 1.36 512 5.71 1.74 ...
ABS Coaxial Cable Product Information Sheet Type: T10500JB
Inner Conductor Copper Clad Aluminum 0.109 2.77 Dielectric Foamed Polyethylene 0.450 11.4 Outer Conductor Seamless Aluminum Tube 0.500 12.7 Floodant Underground--- --- ... 600 1.91 6.27 750 2.16 7.09 870 2.35 7.69 1002 2.53 8.30 1100 2.67 8.76 1200 2.80 9.19 1218 2.82 9.25 1300 2.93 9.61 1400 3.05 10.01
CUSTOMER DRAWING M - Amphenol Sine
4x5A (0,5mm²) Max. Strombelastbarkeit der Kontakte bei +40°C max. current carrying capacity of contacts at +40°C 2x50A (6mm²) 2x70A (10mm²) ... 09/2021. MagnaMate™ ATHP - DuraMate™ AHDP - DuraMate™ AHDM Series - Contact Size 12 Options Machined Contacts, Sockets & Pins
Cordsets Quick-Connex 16 AWG Mini Cordsets (2-6 Pole)
Cordsets M12 C Micro Cordsets AC Micro Cordsets M8 Nano Cordsets Mini Cordsets 153 Valve Connection Cordsets Ethernet Cordsets Amphenol TPC Wire Cable USA 800-521-935 Canada 800-55-0122 Mexico 001-8-283-1696 tpcwire.com:WLJPÄJH[PVUZZ\IQLJ[[VJOHUNL -VYJVTWSL[LZWLJPÄJH[PVUZHUKH]HPSHIPSP[` HZR`V\Y(;7*:HSLZ9LWYLZLU[H[P]LVYJHSS
SYSTEM ATTACHMENTS - Amphenol PCD
0.07 1.95 albpcl75p03x -03 .188 4.78 .518 13.16 ... 0.14 4.04 albpcl75p08x -08 .500 12.70 .674 17.12 0.16 4.40 albpcl75p09x -09 .563 14.30 .752 19.10.280 7.11.050 1.27 0.19 5.35 albpcl75p10x -10 .625 15.88 .783 19.89 0.20 5.72 albpcl75p11x -11 .688 17.48 .834 21.18 ... pcl250008 08 0.45 11.4 0.78 19.8 2.19 55.6 0.91 23.1 0.20 5.1 1.56 39.6 0.32 ...