Search Results for 000-5579-na
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52757 07/23
12.000±.250304.80±6.35 2x smpm female flexible Ø.047 cable 2x shrink tubing product data drawing components: connectors: 2x smpm female vita 67.3 (3221-40071) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq.
REVISION HISTORY PRODUCT DATA DRAWING - NRN 46867 07/22 SEE PDM
7032-9433 3.000 7032-9434 6.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING C DCN 52746 07/23 ...
7016-0074 6.000 7016-0075 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
MP7227-DA Datasheet - SGX Sensortech
Certificate / File: OBAC 18 ATEX 0024U IECEx OBAC 18.000 U Standards: EN 60079 EN 60079-0:2012 -1:2014 EN 50303:2000 IEC 60079-0 ed6.0 (2011) IEC 60079-1 ed7.0 (2014-06) Product Marking: II 1G Ex d a IIC Ga I M1 Ex da I Ma Ex d Ex a I Ma Certified Manufacturing Locations: SGX Europe Sp. z o.o., Ligocka 103, 40-568 Katowice, Poland Certificate
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 51145 ...
12.000±.250304.80±6.35 material: connectors: smpm female (3221-40128) sma male (sf2911-60966) cable: sv .047 superflex cable (200-70-391) performance: impedance: 50 ohms freq. range: dc to 26.5 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
CONFIGURATION CONTROL LEVEL: REV DESCRIPTION - NRN 45756 04/21 PRODUCT ...
7029-3637 6.000" 7029-3638 12.000" date approved revision history rev description per bom third angle projection 1) all dimensions are after plating. 2) break corners & edges .005 r. max. 3) cham. 1st & last threads. 4) surface roughness 63 mil-std-10. 5) dia.’s on common centers to be concentric within .005 t.i.r. 6) remove all burrs
VQ548MP2-DA Datasheet - SGX Sensortech
Certificate / File: OBAC 18 ATEX 0024U IECEx OBAC 18.000 U Standards: EN 60079 EN 60079-0:2012 -1:2014 EN 50303:2000 IEC 60079-0 ed6.0 (2011) IEC 60079-1 ed7.0 (2014-06) Product Marking: II 1G Ex da IIC Ga I M1 Ex da I Ma Ex Ex a IIC Ga da I Ma Certified Manufacturing Locations: SGX Europe Sp. z o.o., Ligocka 103, 40-568 Katowice, Poland
MP7227-DA Datasheet - SGX Sensortech
Certificate / File: OBAC 18 ATEX 0024U IECEx OBAC 18.000 U Standards: EN 60079-0:2012 EN 60079-1:2014 EN 50303:2000 IEC 60079-0 ed6.0 (2011) IEC 60079-1 ed7.0 (2014-06) Product Marking: II 1G Ex d a IIC Ga Ex I M1 Ex da I Ma Ex d da I Ma Certified Manufacturing Locations: SGX Europe Sp. z o.o., Ligocka 103, 40-568 Katowice, Poland Certificate
DESCRIPTION PRODUCT DATA DRAWING 01 PRELIMINARY 08/20 BNK
01 preliminary 08/20 bnk checked: approved: drawn: bnk 08/06/20 bnk 08/06/20 sj 08/06/20 rohs compliant product data drawing material: connectors: synapse female
VQ548MP-DA Datasheet - SGX Sensortech
Certificate / File: OBAC 18 ATEX 0024U IECEx OBAC 18.000 U Standards: EN 60079 EN 60079-0:2012 -1:2014 EN 50303:2000 IEC 60079-0 ed6.0 (2011) IEC 60079-1 ed7.0 (2014-06) Product Marking: II 1G Ex d a IIC Ga I M1 Ex da I Ma Ex d Ex a I Ma Certified Manufacturing Locations: SGX Europe Sp. z o.o., Ligocka 103, 40-568 Katowice, Poland
TM260 50/200kHz, 1kW, w/ V2 Bracket, Navico 9-Pin, DT - AIRMAR EMEA
1 kW. The TM260 comes with a rugged stainless-steel mounting bracket that is easy to install and has a streamlined shape. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52741 07/23 ...
a dcn 52741 07/23 approved: checked: drawn: see pdm see pdm jdt 09/30/20 12.000±.250304.80±6.35 3821-40023 2x m23053/5 shrink tubing flexible Ø.047 cable sf2911-60172
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 52752 ...
a dcn 52752 07/23 approved: checked: drawn: see pdm see pdm srm 11/24/20 6.000±.200152.40±5.08 sma str. male 2x m23053/5 Ø.047 cable sma blkhd str. female
Large Size | Ceres Connectors | Amphenol LTW
ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
Standard Size | X-Lok Push Lock Connectors | Amphenol LTW
ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
75P CLAMP - アンフェノールジャパン株式会社
Contact systemattachmentsamphenolpcd.com Description: 75P CLAMP Engineered for lean manufacturing and high performance, the 75P Clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (i.e. AS21919).
SS75 High Chirp, 600W, 12° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
SS175 Low Chirp, 1kW, 12° Tilt, Navico 9-Pin, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 60 kHz, is a deep-water performer, giving excellent coverage and tracking.
Home - Amphenol Canada
Home - Amphenol Canada