Search Results for 0233-43-8051
Cable Glands and Cord Grips - Amphenol Industrial Operations
Insulated Adaptors 42-43 Mushroom Head Stopping Plugs 44-45 Nylon Mushroom Head Stopping Plugs 46-47 Type A & Type B Stopping Plugs 48-49 Breather Drain 50-51 Locknuts, Earth Tags, etc. 52 Entry Thread Reference Tables 53 Ingress Protection, Gland Weight Data 54 Table of Contents Page Number
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
IP67 HD-BNC Jacks, 50 Ohm - amphenolrf.com
DC - 18 GHz 1.43 (-15 dB) Max Insulation Resistance 10000 MΩ Min Center Contact Resistance 5.0 mΩ Min Outer Contact Resistance 2.5 mΩ Min RF Leakage 60 dB Max @ 1 GHz Insertion Loss Loss .1 √(f(GHz)) dB Max Mechanical Mating Cycles 500 Min Coupling Mechanism Bayonet Materials Body Brass, Nickel Plating
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
6 Temposonics® R-Series V RH5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
BNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-240 Optimized, Times LMR-240 UltraFlex Optimized: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp:
DT800 Smart™ Sensor Thru-hull - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor ...
F-Type Straight Crimp Plug Belden 8213 Belden 8238 RG-11 75 Ohm
RF Connector F-Type Straight Crimp Plug Belden 8213 Belden 8238 RG-11 75 Ohm
SHORT-FORM PRODUCT CATALOG - Wilcoxon Sensing Technologies
Machinery fault reference guide 43 Complete process solutions 44 Monitoring options for process control systems 45 4-20 mA sensors 46 Monitored machinery in process applications 47 Hazardous area 4-20 mA sensors 48 Digital sensors with HART® protocol 49 Process control Display meters 50
BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1426A, Belden 1505A, Belden 4505R, Belden 8212, Belden 8241F, Belden 9100, Belden 9259, AT&T 734, AT&T 734A: Contact Finish:
Product Specification / Data Sheet - Temposonics
MTS Sensors R-Series Temposonics® Linear-Position Sensors - Model RF Flexible Housing Option 3 Product Data Sheet, Document Part No.: 551081, Revision B 10/11 Model RF Flexible Housing Option for R-Series Sensors Dimension References and Standard Magnet Selections Model RF flexible housing option dimension references
0183 to N2K Gateway, ISO - (Bare Wire) - Gemeco
NGX-1 NMEA 2000® Dual Gateway. Intelligent Gateway technology enables PC interfacing and NMEA data conversion… The NGX-1 is an intelligent multi-function gateway, combining the power of our two previous generation products (NGT-1 and NGW-1) into one, cost effective, flexible product.
Sensors for Healthcare Applications Becton Dickinson (BD)
2.25 2.43 2.72 3.77 Net Sales ($ in millions) Adjusted Diluted EPS ($)(1) (2) (1) Adjusted for stock split effective October 2014 (2) Excluding one-time items 10 Year CAGR Sales 11% EPS 15% >2X Industry Growth ⚫Industry leading growth for over a decade ⚫Industry leading operating profit margins in all business cycles
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 50 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp:
HC-3LX22-43F-CC(1) - Amphenol Antenna Solutions
HC-3LX22-43F-CC(1) - Amphenol Antenna Solutions
Model 117B31 Installation and Operating Manual - PCB
Model 117B31 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001
Adapter USB3 Type A to Type C - Amphenol Socapex
The USB 3.0 Type A to Type C adapter from Amphenol Socapex is designed to seamlessly integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments. Built for military, defense, and industrial applications, it features a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) that guarantees a ...
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.330 Post 0.230 PTFE 132147-43. SMA Straight Female Contact Jack 50 Ohm 901-9847. Related Antenna Products. External Antenna 2400-2500MHz 5150-5825MHz ST0226-40-501-B. External Antenna LoRa & RFID 902-928 MHz ST0623-44-201-B.