Search Results for 031-318, amphenol rf,
Amphenol RF
Created Date: 5/30/2002 9:09:50 AM
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 ... - Amphenol RF
RF Switch Right Angle PCB Jack Through Hole 50 Ohm 908-22111-RRP RF Switch Straight PCB Jack Surface Mount 50 Ohm 902-9224 RF Switch Straight PCB Jack Surface Mount 50 Ohm 935-100J-51PL
Cable Assemblies | Products - Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
TV Breakaway Fail-Safe Lanyard Release - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 37 Amphenol offers a commercial version of D38999/31 Series III, Type 6 connectors. Built from the same time-tested and quality ... 12.520 318 T 13.031 331 U 14.016 356 V 15.000 381 W 16.024 407 X 17.008 432 Y 18.031 458 Z
132195 | Amphenol Global Search | Amphenol
sma crimp plug - p/n: 132195 cable - rg-142 coaxial cable 2. electrical: a. impedance: 50 ohm, nominal 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 135101-07-xx.xx, and date code 135101-07-xx.xx 135101-07-xx.xx * additional lengths can be provided, contact amphenol rf marketing for quote sma crimp plug ...
Board-to-Board RF Connectors - Amphenol RF
Amphenol RF provides a variety of standard interface options and proprietary designs. Each interface has unique specifications and performance expectations which allows application developers and engineers to choose the best products for their projects. Mating Configurations. Parallel.
SMA Straight Jack Bulkhead 1.32 mm Micro-cable 50 Ohm
RF Connector SMA Straight Jack Bulkhead 1.32 mm Micro-cable 50 Ohm SMA Straight Jack Bulkhead 1.32 mm Micro-cable 50 Ohm | 901-10755 JavaScript seems to be disabled in your browser.
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount ... - Amphenol RF
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized | 034-1126-12G JavaScript seems to be disabled in your browser.
RF Connectors for Non-Magnetic Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
SMB Straight Plug to SMB Straight Plug RG-174 50 Ohm 2 M
SMB Straight Plug to SMB Straight Plug RG-174 50 Ohm 2 M (78.74 Inches)
UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 182102 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 182102 JavaScript seems to be disabled in your browser.
Broadband | Markets - Amphenol
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
SMA Straight Crimp Plug RG-178 RG-196 50 Ohm | 132193 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-178 RG-196 50 Ohm SMA Straight Crimp Plug RG-178 RG-196 50 Ohm | 132193 JavaScript seems to be disabled in your browser.
SMA Straight Plug to SMA Straight Plug 0.141 Hand ... - Amphenol RF
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 18 inches (457 mm)
External Antennas - RF Antennas - Amphenol RF
External antennas, as the name suggests, are antennas mounted outside of electronic devices or structures to enhance wireless communication. They are a vital component in various applications, including cellular networks, Wi-Fi routers, satellite communication, and more.
MMCX Straight Crimp Jack RG-178 RG-196 50 Ohm | 262117
RF Connector MMCX Straight Crimp Jack RG-178 RG-196 50 Ohm
SMA PCB End Launch Jack 50 Ohm | 132255-11 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable
RF同軸コンタクト - 高速コンタクト|Amphenol Socapex
高周波伝送を必要とするRFアプリケーションには、Amphenol SocapexのRF同軸コンタクトが最適です。これらのコンタクトは、65GHzまでの周波数に対応するように設計されており、市場で入手可能な最高周波数のオプションとなっています。さらに、8、12、16など、さまざまなサイズが用意されている ...