Search Results for 031-3301
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1 ...
RP-TNC Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67 031-7011. AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 200 Millimeter C Key Code 095-820-109-20C.
BNC Straight Clamp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-71053. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 112424T. BNC Straight PCB Jack Through Hole 75 Ohm 031-70532. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
TNC Straight Plug to TNC Straight Plug LMR-400 50 Ohm 1 M
031-6872: Connector 2 Part Number: 031-6872: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Products Related To Your Application. TNC Straight Plug to TNC Straight Plug LMR-400 50 Ohm 72 inches 095-850-226-072.
BNC Straight Jack to HD-BNC Straight Plug B4855R 75 Ohm 5 M 12G
BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized 031-70552-12G. BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-22. BNC Straight Bulkhead Jack to MCX Straight Plug B4855R 75 Ohm 3 M 12G 095-850-243M300.
N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm
MCX Jack IP67 to TNC bulkhead Jack 031-6769. You May also be Interested in. N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-34025-RFX. N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 172121. N-Type Straight Jack Round Flange Solder Cup 50 Ohm 172201.
c10 | Amphenol Global Search | Amphenol
4. recommended part number for screw type:c10-763708-( ) 3. if choose no sealing option,there will be no gasket 2. dust cap should be removed before the plug mating in. 1. the referenced product should be compliant to rohs directive. customer drawing specification current rating 120a max for 25 sqmm 150a max for 35 sqmm 200a max for 50 sqmm
M39012/01B0008 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL ...
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved 031-4321. M39012/56-4007 SMA Right Angle Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-368-12. M39012/35-0503 SC-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved 082-4451.
MCX Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
MCX Jack IP67 to TNC bulkhead Jack 031-6769. MCX Jack to TNC Jack Adapter 50 Ohm Straight 242188-10. MCX Plug to TNC Plug Adapter 50 Ohm Straight 242210. MCX Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead 242190. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
AMC Right Angle Plug to BNC Straight Bulkhead Jack RG-178 50 Ohm 300 mm
031-6843: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Right Angle Plug to BNC Straight Bulkhead Jack RG-178 50 Ohm 50 mm 095-850-210-050.
97-3108a-16s-4p | Amphenol Global Search | Amphenol
97-3057-4(621) yes clamp, cable n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
TNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm
TNC Straight Crimp Plug RG-174 RG-188 RG-316 50 Ohm 031-2315-RFX. TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 122248. TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm IP67 031-6594. TNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm 122331.
BNC Straight Bulkhead Jack to MCX Straight Plug B4855R 75 Ohm 12 inches ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized 031-70577-12G. BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 72 inches 12G 095-850-186-072. BNC Straight Jack to BNC Straight Plug B4855R 75 Ohm 48 inches 12G 095-850-232-048.
AMC Jack to TNC Jack Adapter 50 Ohm Straight 4-Hole Flange
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead 031-6208. AMC Jack to TNC Jack Adapter 50 Ohm Straight 2-Hole Flange 242251. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm ...
031-6929: Connector 2 Part Number: 262103: Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile IP67 M Key Code 3FA1ENMRJ-C04E3.
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
RP-TNC Straight Crimp Jack 1.37 mm Micro-Cable Rear Bulkhead 50 Ohm IP67 031-7006. FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm With Clip IP67 E Key Code 2FA1-NESP-C04E1. FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 C Key Code 3FA1ENCRJ-C01ER.
AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
BNC Straight Solder Jack 0.047-inch Conformable 4-Hole Flange 50 Ohm IP68 031-6372. AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm 336309-12-0250. MHF I LK Right Angle Plug to RP-TNC Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 200 mm 095-850-314-200.
wire to wire connector | Amphenol Global Search | Amphenol
MicroSpaceâ„¢ High Voltage selective loaded Crimp-to-Wire connector platform unique design enables LV214 Severity-2 and performs at 3.81mm, 6.35mm, and 8.89mm pitch.
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 4 ...
TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ARC 031-6527. You May also be Interested in. N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 500 mm 175101-R2-M0.50. N-Type Straight Plug to N-Type Straight Plug RG-142 50 Ohm 48 inches 175101-07-48.00.
BNC Cap Pl Chain | 202100-12
BNC Protective Cap Plug With Chain
BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 2 M
RP-Triax Straight Jack Flat Tab Bulkhead Non-Constant Impedance Hermetic 031-2677-1. BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 18 inches 095-850-304-018. You May also be Interested in. BNC Straight Bulkhead Jack IP67 to MCX Right Angle Plug RG-316 50 Ohm 1 M 095-850-303M100.