Search Results for 03554
Amphenol High Speed Interconnects
03554 2:1c drawn checked m.e. app'd q.a. app'd dwg app'd eng. rel. no. ref. third angle projection unit millimeters reference in parentheses unless specified otherwise 1 0.15 0.2 general tolerances 1 decimal place 2 decimal places angular degrees-c pcb layout dimensions updated oct. 16/14 ac d new heat sink options added jan. 16/15 ac
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Amphenol High Speed Interconnects
CODE IDENT. NO. 03554 JUL 22/21 5:1 C 2 OF 4 DESIGNED H J.SI REF. UPDATE DRAWING 1X1 EXTREMEPORT SFP CONNECTOR DEC 27/19 SEE NOTES UPDATE OPRATION TEMPERTURE RANGE Amphenol High Speed Interconnects 0.15 MATERIAL AND FINISH TOLERANCES ARE: A Division of Amphenol Corp. www.am phenol-highspeed.com DWG APP'D IE APP'D QA APPD CHECKED DRAWN X.XX 1 ...
Amphenol High Speed Interconnects
no. 03554 e 3:2 title 1 of 10 designed see note material and finish x.xx 0.25 x.x 0.38 1 decimals angles unless otherwise specified dimensions are in millimeters tolerances are: dwg app'd ie app'd qa appd checked drawn approvals date 1xn sfp ultra port cage with extra bottom cage emi gasket and spring fingers ...
Amphenol Canada Corp.
03554 sheet panel mount, rohs compliant m.shah a product drawing (ear 13915) jul20/11 angle revisions this document contains proprietary information and such information may not be disclosed to others for jack, 8 position vertical, led drawing k.lambie jul20/11 jul20/11 unless specified otherwise x 3:1 drawn checked m.e. app'd q.a. app'd dwg ...
67 and 165 Series Miniature Connectors - Amphenol Aerospace
67 Series. Operating temperatures from -67 °F (-55 °C) to 257 °F (125 °C) per MIL-C-5015; Sealed connectors capable of 1500 VRMS at 70,000 ft. altitude
Amphenol Canada Corp.
03554 ntsx drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. ref. third angle projection millimeters inches primary units secondary reference in parentheses unless specified otherwise 0.15 general tolerances 1 decimal place 2 decimal places 3 decimal places angular degrees musb connector contacts matching usb receptacle shell / ground ...
Amphenol High Speed Interconnects
03554 ANGLE THIRD DRAWING CODE ID NO. DWG SIZE: SCALE A Division of Amphenol Corp. www.amphenolcanada.com DWG. NO. REV SCALE: Amphenol High Speed Interconnects USED FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. SHEET 2 OF 4 P.OU 0.15 SPRING FINGER 0.10 N/A 1 1X1 SFP ULTRAPORT CAGE, SEP 17/14 B B SECTION A-A ...
P-UE62-B4620-02X11 - Sheet1 - Amphenol CS
CODE IDENT. NO. 03554 PROPOSAL Mike. H MAR 03,17 P-UE62-B4620-02X11 A THIS DOCUMENT CONTAINS PROPRIETARY INFORMATION AND SUCH INFORMATION MAY NOT BE DISCLOSED TO OTHERS FOR ANY PURPOSE B A Division of Amphenol Corp. www.amphenol-highspeed.com MAR 03,17 UE62 J.SI X.X 0.25 X.XX Amphenol High Speed Interconnects J.SI EMI FINGERS) WITH FULLY COMPRESSED
P-FS1-R38-X0A2-XX - Sheet2 - Amphenol CS
03554 fs1 k.sobel yk 15/apr/10 21/apr/06 ear 12923 j e added notes for hold down tabs 25/oct/10 zlj added resonance dampening feature note 27/oct/10 zlj g f contact numbers added feb 11/11 zlj h shorting bar revised (corners removed) may 2/12.x 0.25 .xx amphenol high speed interconnects zlj mechanical: 250 mating cycles minimum
Amphenol High Speed Interconnects
03554 3:1c drawn checked m.e. app'd q.a. app'd dwg app'd eng. rel. no. ref. third angle projection primary units millimeters reference in parentheses unless specified otherwise 1 0.15 0.25 n/a general tolerances 1 decimal place 2 decimal places 3 decimal places angular degrees u95-w1a1-100a - shown in this view u95-w151-100a - shown in this view
Amphenol High Speed Interconnects
code ident. no. 03554 b 1:1 title 2 of 5 designed see notes material and finish x.xx 0.15 x.x 0.25 1 decimals angles unless otherwise specified dimensions are in millimeters tolerances are: dwg app'd ie app'd qa appd checked drawn approvals date 2x4 sfp ultraport with light pipe options and emi gasket version rev. sheet a4 dwg. no.
RECOMMENDED PCB LAYOUT - Amphenol CS
03554 x 3:1 drawn checked m.e. app'd q.a. app'd dwg appr. 1 k.l. dwg size: do not projection millimeters inches primary units eng. rel. no. secondary any purpose or used for manufacturing purposes without written permission from amphenol canada corp. vertical pcb mount, rohs p-musb-a511-xx scale musb series rugged usb angle 0.xx general ...
Amphenol Canada Corp.
code ident. no. 03554 feb 28/12 2:3 b 1 of 9 designed n/a material and finish-add 2x5 into product series 0.15 b a.g. x.xx aug 30/11 decimals angles 1 tolerances are: dwg app'd ie app'd qa appd checked drawn dimensions are in millimeters approvals date unless otherwise specified spring finger emi rev. sheet a4 dwg. no. project size scale ref.
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
P-U95-Z145-4XX1-301 - Sheet1 - Amphenol CS
03554 1:1c drawn checked m.e. app'd q.a. app'd dwg app'd eng. rel. no. ref. scale do not projection millimeters primary units secondary reference in parentheses third unless specified otherwise ultraport qsfp+ 2x1 4x25g angle 0.15 0.25 0.5 jul 07/15 j.si millimeters angular degrees general tolerances 1 decimal place 2 decimal places j.si 21.2
P-U95-T2X1-1XXX - Sheet 5 - Amphenol CS
03554 1.0 0.15 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 designed 2 of 5 or used for manufacturing puposes without permission from amphenol canada corp. title 5:2 7 code ident. no. x.x 0.20 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose k
Amphenol High Speed Interconnects
drawing 03554 drawn checked m.e. app'd q.a. app'd dwg app'd ref. third angle projection unless specified otherwise 0.25 0.15 0.10 1 eng. rel. no. dimensions are in millimeters reference in parentheses general tolerances 1 decimal place 2 decimal place 3 decimal place angular degrees j. si p. ou j. si ecn exxxxx 2x2 sfp ultraport with light pipe ...
(P/N DOES NOT INCLUDE DATE CODE - Amphenol CS
03554 proposal dec 17,09 dec 17,09 dec 17,09 d c b a a b c amphenol canada corp. ref. scale p-u77-a1128-2021 title sheet rev. sfp single cage tolerances are: decimals angles with 8 press fit & 12 emi pins date dec 17,09 size project dwg. no. a.green date j.si approvals hisen.x a3 approved drawn checked qa appd ie app'd dwg app'd unless ...
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).