Search Results for 0433
0433 | Amphenol Global Search | Amphenol
THESE DIMENSIONS VARY WITH PCB MATERIAL, DIELECTRIC CONSTANT AND THICKNESS. A THE CIRCIUT MUST BE DESIGNED CAREFULLY IN ORDER TO MINIMIZE COUPLING TO SURROUNDING OR UNDERLYING LAYERS. CONSULT WITH FACTORY FOR HIGH FREQUENCY SIMULATION TO DETERMINE THESE DIAMETERS BASED ON FINAL PCB STACK-UP INFORMATION. 5.
FP12X1-2.54-SL-1 - Sheet1 - Amphenol Ardent Concepts
BOARD STIFFENER RECOMMENDED FOR PCB'S LESS THAN .060" (1.5mm) THICK OPTIONALLY ON THICKER PCB'S, AN M2 PEMNUT MAY BE USED, 3 PLACES 7. IF IT IS DESIRED TO NOT USE PEM NUTS OR A PRESS-IN TYPE STIFFENER FROM ARDENT, THIS HOLE CAN BE 2.25mm DIA FOR M2 THREAD CLEARENCE. UNLESS OTHERWISE SPECIFIED. DWG. NO. FINISH:
D 04/22/15 SD ADDED RIGHT ANGLE NOTE - Amphenol Ardent Concepts
BOARD STIFFENER RECOMMENDED FOR PCB'S LESS THAN .060" (1.5mm) THICK OPTIONALLY ON THICKER PCB'S, AN M2 PEMNUT MAY BE USED, 3 PLACES 7. IF IT IS DESIRED TO NOT USE PEM NUTS OR A PRESS-IN TYPE STIFFENER FROM ARDENT, THIS HOLE CAN BE 2.25mm DIA FOR M2 THREAD CLEARENCE. UNLESS OTHERWISE SPECIFIED. DWG. NO. REV FINISH: