Search Results for 080-3717-1778
Service and Rental of Thermal Validation Products - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Model 080A120 | PCB Piezotronics
Model 080A120:Flat surface magnet, 0.75" diameter, 15 lbf, 1/4-28 threaded hole w/mounting stud
Model 080A132 Curved Surface Magnet Installation and Operating Manual - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Model Number CURVED SURFACE MAGNET Revision NR ECN #: 080A131 - PCB
Model Number 080A131 CURVED SURFACE MAGNET Revision NR ECN #: Environmental ENGLISH SI Pull Strength 35 lb 156 N Physical Size (Diameter x Height) 1.0 in x 1.02 in 25.4 mm x 25.9 mm
Aquacon Hermetic Connectors - Amphenol Aerospace
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
CUSTOMER OUTLINE DRAWING - Amphenol RF
[.080] 6.5 [.256] revisions rev description date ecn appr a release to mfg. 29-jun-20 15254 eh b smp-mscm-pct-10 a smp-mscm-pct-10 size smp-mscm-pct-10 rev amphenol rf e. hill 02-apr-20 note 1 material sheet no. 2 of scale: 16.0:1.0 smp smooth bore jack through hole catcher's mitt title
Certificate of Registration
Tel: +44 345 080 9000 BSI Assurance UK Limited, registered in the United Kingdom, registered number 7805321, 389 Chiswick High Road, London W4 4AL, UK British Standard Management System Certification (Beijing) Co., Ltd. Room 2008, Donghai Center, No. 24 Jianguomenwai Street, Beijing ...
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
The 387TV Series is a micro-miniature connector size 7 that offers high-speed data transmission in a small package. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a compact and lightweight design.
CONNECTING SYSTEMS OF THE FUTURE - Amphenol Canada
2 R27 Rectangular Connectors | Amphenol | Factory Direct: (416) 291-4401| Fax: (416) 292-0647| www.amphenolcanada.com R27 R27 Series MIL-DTL-83527 Filtered and Rectangular Products The Amphenol R27 Seriesis a robust rectangular connector designed to meet or surpass all the requirements of theMIL-DTL-83527specification and
Model 080A127 Spotface tool, 1.0 diameter spot with drill bit for ... - PCB
Model 080A127 Spotface tool, 1.0" diameter spot with drill bit for a 1/4-28 tap (tap not included) Installation and Operating Manual For assistance with the operation of this product,
Model 080A197 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 080A118 12 channel 607A11/050BZ sensor kit Installation and ... - PCB
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
TB MH-Sensor 551217 RevE EN - Temposonics
I2I TemposonicsĀ® MH-Series MS Analog/Digital Data Sheet 1. Product description and technology TemposonicsĀ® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of TemposonicsĀ® sensors, thus enhancing the productivity, availability and qua-
Model 080M298 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Sales and Distributors | Amphenol Advanced Sensors
Search for Amphenol Advanced Sensors' products available through our sales and distributor network by category, type, and country.
Puerto Rico - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Team Pforzheim - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Model 080A173 | PCB Piezotronics
Model 080A173:Quick clip adhesive mounting base for 0.45"/11.4mm cube accelerometers
Model M080A132 Curved Surface Magnet Installation and Operating ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: sales@fibersystems.com | Website: amphenol-fsi.com Amphenol Fiber Systems International (AFSI), a division of Amphenol Military & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment