Search Results for 082-63
BNC Straight Clamp Plug Twin Contact 50 Ohm | 031-2226 - Amphenol RF
Twinax Straight Jack Bulkhead Non-Constant Impedance 082-5590-2RFX. Twinax Straight Crimp Plug 78 Ohm 162108B. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
surlok-plus-series-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
DC Power | Amphenol Network Solutions
Powered by Telect. Telect, Inc. has been a market leader in secondary DC power distribution for over 36 years. Through our acquisition by Amphenol and our merger with All Systems Broadband, to become Amphenol Network Solutions, we have continued to deliver reliable, high-quality solutions to power, protect, and monitor today's network servers and equipment.
Model 482C15 Four-Channel, ICP Sensor Signal Conditioner ... - PCB
to +120°F (0 to +50°C), in an environment having <85% relative humidity. Its line power frequency range is 47-63 Hz. The 482C15/482C05 devices require 34-38 VDC with 200 mA to operate. In turn, they supply 26 VDC @ 2 to 20 mA excitation voltage to connected ICP sensors or in-line charge converters. The units get power via AC power adaptor
APXVB20B 43-C-I20 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 698-960 MHz R1 1-2 (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 The illustration is not shown to scale. R1 2-Port Panel Antenna 698-960 MHz
SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67 082-66. TNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm IP67 031-6600. You May also be Interested in. SMP Straight PCB Full Detent Jack End Launch 50 Ohm 302102.
Amphenol SF-NLNACB0001-0001 QSFP-DD 112Gx8 (800G) Loopback Adapter ...
Genuine Amphenol 800G QSFP-DD 112Gx8 (QSFP Double Density) loopback adapter modules provide the ideal 800-Gigabit Ethernet/E-HDR InfiniBand rated port testing solution for QSFP-DD 800G enabled ports (up to 112.0 Gbps x 8 channels -- 8X). This low-profile passive QSFP-DD 800G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 ...
Model 393A03 Kit including 086E80, 086D05, 086C04, 352A21, 352C68 ... - PCB
63[1.61] REVISIONS REV DESCRIPTION DIN R CHANGED "B" HOLE TOLERANCE 53828 2 1 MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
BXA-70063-8CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 63°, 696-900 MHz, 18.1 dBi, Fixed Tilt (0°, 2° or 5°), 2405 mm (94.7 in)
amphe-obts-circular-connector-data-sheet-amphenol-industrial
No. 63 Xin Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: [email protected] 30,33 25,4 9,8 22,23 23,01 30 3 3,1 85, 76 72, 12 A A Cable Range 6-18mm 25 30 33 Cable Range 6-18mm 72, 88 24, 99 A A 30 86, 52 33 37, 99 36, 98 14, 49 22, 23 23, 01 30 3, 1 3 33, 6 28, 68 22 ...
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000 RADSOK® Plug, 400V C10-752163-000 RADSOK® Receptacle, 400V APD057PRC0401700B RADSOK® Plug, 4AWG CABLE APD057RRS2341700B
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
32d 2.500-16un 2.750 69.85 3.000 76.20 1.900 48.26 1.437 36.50 1.875 47.63 32a 44 1.875 47.6 0.594 15.1 2.781 70.6 2.938 74.6 1.750 44.5 40a 48 2.375 60.3 0.656 16.7 3.281 83.3 3.500 88.9 1.750 44.5 strain relief clamp m85049 /42 -10d w series slash # dash # finish 42: straight table a
Amphenol®
No. 63 Xin Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: [email protected] Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given ...
UPC Series - Amphenol Industrial Operations
9.1mm 84 66 23 106 63 54 34.5 50mm²: Ø15~ 17.5 35mm²: Ø14~ 15 25mm²: Ø13.2~ 13.8 Busbar Type 2-Pole Receptacle Termination Size 9.1mm PA 52 PB 23 PC 9.5 PD 54 PE 27 PF 14.7 PG 4.5 PH 23 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All ...
MODAL IMPACT HAMMERS - PCB
Calibration Certificate; 018G10 Cable. 081B05 10-32 Mounting Stud; 081B05 10-32 Mounting Stud. 080A109 Petro Wax; 084A06 Extender Mass. 084A08 Extender Mass
Model 352C33 High sensitivity, ceramic shear ICP® accel., 100 mV ... - PCB
63[1.61] REVISIONS REV DESCRIPTION DIN R CHANGED "B" HOLE TOLERANCE 53828 2 1 MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
2082-603X-dB - Model - XMA Corp
63 this drawing incorporates roughness surface 5 4 3 2 1 written permission of xma corp. items without the express manufacture or sale of other part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra specifications are the property these drawngs and revisions rev description
ICP® IMPACT HAMMER Revision: L - PCB
Tip Diameter 0.25 in 0.63 cm Hammer Length 8.5 in 21.6 cm Electrical Connection Position Bottom of Handle Bottom of Handle Extender Mass Weight 0.9 oz 25 gm Electrical Connector BNC Jack BNC Jack All specifications are at room temperature unless otherwise specified.
NMEA 0183 NMEA WeatherStation® Cable, Airmar® Connector, 1m
Airmar® Connector, 1m/3'. For use with WS-120WX, WS-220WX, H2183 and GH2183.
ICP® IMPACT HAMMER Revision: L - PCB
Tip Diameter 0.25 in 0.63 cm Hammer Length 8.5 in 21.6 cm Electrical Connection Position Bottom of Handle Bottom of Handle Extender Mass Weight 0.9 oz 25 gm Electrical Connector BNC Jack BNC Jack All specifications are at room temperature unless otherwise specified.