Search Results for 082-63
Data Sheet - temposonics.com
Temposonics® GB-Series with threaded flange SSI ata Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 7.9 (0.31)
SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67 082-66. TNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm IP67 031-6600. You May also be Interested in. SMP Straight PCB Full Detent Jack End Launch 50 Ohm 302102.
Model M626B03 Low Frequency Industrial ICP® Accelerometer ... - PCB
Model M626B03 Low Frequency Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
18-Port Antenna - amphenol-antennas.com
PRODUCT OVERVIEW Frequency Range (MHz) 698-960 1695-2690 1695-2690 Array R1 Y1 Y2 Connector 1-2 3-4 5-6 Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 2-10° 0-10° 0-10°
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
No. 63 Xin Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: [email protected] RADSOK® PowerBlok™ • High power to board interconnect in a small package • Compact footprint 15.7mm x 15.7mm • RADSOK® 2.4mm, 3.0mm & 3.6mm (35A-60A-70A)
Model 602M138 Low profile, industrial, ceramic shear ICP® accel ... - PCB
Model 602M138 Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single point ISO 17025 accredited calibration, for use with Echo® system
DA T 3XXX 013+130+038 - Amphenol Sine
(63 V) 100 V (32 V) 150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
20-29 63 144 252 333 I nsert Orientations. Angles shown are with reference to the major key or keyway. In receptacles, the major keyway always remains fixed in relation to the mounting flange. For B, C, E and F orientations, the three bayonet locations and associated minor keyways
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
No. 63 Xing Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: [email protected] ** Organize Individual circuits to maintain heat rise within operating temperature requirements How to Order SEALING PLUGS Contact Amphenol/Matrix Size Part Number 16S 10-405996-016 16 10 ...
radsok-power-connectors-catalog-amphenol-industrial
4 Amphenol’s Power to Board Series products are widely used in the Server/Data Center, AI, IoT and 5G markets. Amphenol Industrial Operations provides many standard and custom power connectors for
12-Channel (3658-80) and 6-Channel (3658-81) 2-Wire Foreign Exchange ...
Section 365-880-203 2 1. GENERAL 1.1 Document Purpose This document provides general, installation and testing information for the 12-Channel and 6-Channel 2-Wire
TNC Straight Crimp Jack RG-178 Bulkhead Front Mount 50 Ohm IP67
N-Type Straight Solder Jack RG-402 0.141 Inch Conformable Times Tflex 402 Bulkhead Front Mount 50 Ohm IP67 082-6784. MHF I LK Right Angle Plug to RP-TNC Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 250 mm 095-850-315-250.
Model 483C40 Eight-Channel ICP®/Voltage/Charge Sensor Signal ... - PCB
This model requires 100 to 240 VAC / 47 to 63 Hz to operate. In turn, it supplies 2 to 20 mA of constant current excitation at 24 VDC to any connected ICP sensors or in-line charge converters. 1-2. System Description, Basic Configuration
REV DESCRIPTION ECO # - RELEASE 13-303 A UPDATED NEW TITLEBLOCK 15-053 ...
63 this drawing incorporates roughness surface dc block, sma-m/f, 1-18 ghz, 20w 12/12/13 finish: t.tuhn 12/12/13 written permission of xma corp. items without the express manufacture or sale of other part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra specifications are the property
TN-29 Guidance for the Filtering of Dynamic Force, Pressure ... - PCB
pcb.com | 1 800 828 8840 Written By Patrick L. Walter, Ph. D. Guidance for the Filtering of Dynamic Force, Pressure, Acceleration (and Other) Signals
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
252123 PDF Customer Drawing (Size: 63 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MCX1112A1-3GT30G-223U-50: Body Finish: Gold:
PROFESSIONAL, INDUSTRIAL AND MILITARY QUALITY C D ombo- THREE ...
PROFESSIONAL, INDUSTRIAL AND MILITARY QUALITY C D ombo- THREE ... ... a -
75P CLAMP - amphenol-airlb.de
Contact systemattachmentsamphenolpcd.com Description: 75P CLAMP Engineered for lean manufacturing and high performance, the 75P Clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (i.e. AS21919).
PS SERIES PSVA6UTPU115P1200-X - amphenol.co.jp
wwwampenol-socapexcom Due to tecnical proress all information provided is suect to cane itout prior notice Desined Ampenol Socapex 1 Markets & Applications
amphe-rxs-connector-radsok-data-sheet-amphenol-industrial
No. 63 Xin Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: [email protected] YES NO A Are signal terminals less than 5A continuous? B Is the temperature 125C or lower? C Sealed IP67 mated (immersion) D Sealed IP69k mated (spray)? E Shielding needed?