Search Results for 090-0052-50
Amphenol Canada Corp.
• contacts - phosphor bronze with 1.27 µm [50 µ"] gold over 1.27 µm [50 µ"] minimum nickel on the mating area and matte tin over nickel on the contact tails. • inserts - engineering thermoplastic, flammability rating ul94v-0 rear inserts: black nylon, front insert: clear polycarbonate
FAKRA Cable Assemblies - Amphenol RF
50 Ω DC - 3 GHz 800 VRMS Min. Zinc Diecast, Tin or Nickel Plating PTFE, Natural Phosphor Bronze (Straight) or Beryllium Copper (Right Angle); Tin and Nickel Plating Copper, Nickel Plating PPE+PS Mating Cycles 100 Min. Impedance Frequency Range Dielectric Withstanding Voltage Body Insulator Contact Ferrule Housing Temperature Range RoHS-40°C ...
2082-6502-dB - Model - XMA Corp
50.0±1.3 1.97±.05 1.260 32.0 5 4 3 2 break / r of .003" to .0005" 5 1 revisions this drawing incorporates roughness of xma corp. or omni spectra part - as a basis for the written permission of xma corp. dias concentric <.003 t.i.r. unless otherwise specified specifications are the property copied nor used - in whole or in items without the ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
a. impedance: 50 ohm 3. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 95-902-568-xxx and date code" scale 0.750 recommended mounting hole dimensions lock washer gasket 5.85 [0.230] 'd' flat 1/4-36uns-2a thread 8.00 mm wrench 11.00 mm wrench interface per mil-std-348 series: sma jack
Nex10 Between-Series Adapters
Compact& Durable 50 Ohm Low PIM Interface. OrderingInformation. Nex10 Between-Series Adapters. Overview. Amphenol RF offers a variety of between -series Nex10 adapters capable of superior low PIM performance up to 6 GHz. This lightweight, threaded interface features a
00192052200 - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
00158235102 - Amphenol Air LB
50 g: Shocks - Duration: 11 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 125 °C: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids: Sealing; Immersion at low air pressure: 27 hPa: Electrical; Insulation resistance (> to) 1000 MΩ: Withstanding ...
Amphenol RF SMA Bulkhead Cable Assemblies
coax cable. These 50 ohm assemblies are available in straight or right -angle plug to straight bulkhead jack configurations and provide reliable electrical performance up to 3 GHz. SMA cable assemblies are ideal for applications that require a more ruggedized, waterproof solution such as industrial and IoT equipment.
CRIMP-CRIMP TYPES FOR FLEXIBLE CABLE - Amphenol RF
323 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES FOR FLEXIBLE CABLE Step 1. Step 2 Step 3 Step 1 Slide heat shrink tubing and outer ferrule onto cable. Strip cable jacket, braid and dielectric to dimensions shown in
00190105000 - Amphenol Air LB
Cable clamp for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
0,50 x45$ [0.020] revisions rev description date ecn appr a release to mfg. 05-jan-18 6506 bmg 82-6650 82-6650 82-6650 amphenol rf www.amphenolrf.com b a scale: 4.0:1.0 sheet 2 of type n clamp str plug for lmr 400 cable, ip-67 in mated condition cad file k. capozzi 11-jan-18 lokesh p 19-jul-17
AA-050-50-DL-NMNF-JJ Archives - Amphenol Antenna Solutions
AA-050-50-DL-NMNF-JJ Archives - Amphenol Antenna Solutions
ICP® IMPACT HAMMER Revision: L - PCB
Sensitivity(± 15 %) 50 mV/lbf 11.2 mV/N Measurement Range ± 100 lbf pk ± 444 N pk Resonant Frequency ≥ 22 kHz ≥ 22 kHz Non-Linearity ≤ 1 % ≤ 1 % Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance <100 Ohm <100 Ohm [1] Output Bias Voltage 8 to 14 VDC 8 to 14 VDC
00158235202 - Amphenol Air LB
50 g: Shocks - Duration: 11 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 125 °C: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids: Sealing; Immersion at low air pressure: 27 hPa: Electrical; Insulation resistance (> to) 1000 MΩ: Withstanding ...
3655-02/03 Sleeve Dial Pulse Originating (SDPO) Installation Guide
Section 365– 502– 306 ˇ Table 1. Notes for Figure 1 # Note # Note 1. PC board connector pin 15. Busy switch: 2. Primary transmission path Switch handle down is normal (NORM) position.
Model J353B52 High sensitivity, quartz shear ICP® accel., 500 mV/g, 1 ...
M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Created Date:
E-Mail: info@pcb
Model Number 740B02 Revision: H ECN #: 51265 Performance ENGLISH SI Sensitivity(± 20 %) 50 mV/µε 50 mV/µε [1] Measurement Range 100 pk µε 100 pk µε
ROTARY TORQUE, W/ AUTO ID - PCB
82.0 mm x 58.4 mm x 50.8 mm [7] Weight .75 lb 340 gm Mounting 1/4 inch Sq Drive 6.35 mm Sq Drive [8] Sensing Element Strain Gage Strain Gage Housing Material Aluminum Aluminum Shaft Material Steel Steel Electrical Connector PT02H-12-10P PT02H-12-10P Maximum Speed 5000 RPM 5000 RPM ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
Assembly - Amphenol Sine
14 (14-a) c091 11h014 000 5 u c091 11h014 002 5 u 12 (12-a) c091 11h012 000 5 u c091 11h012 002 5 u 8 (08-a) c091 11h008 000 5 u c091 11h008 002 5 u 7 (07-b) c091 ...