Search Results for 1 4--phenol
Amphenol ICC
Type Base P/N Single Row TMT 77311 Single Row SMT 95293 Single Row PiP 77311 Single Row Press-Fit 93689 Type Base P/N Double Row TMT 77313
1.6-5.6 Straight Crimp Jack L910/34 L910/39 Bulkhead Rear Mount 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Jack L910/34 L910/39 Bulkhead Rear Mount 75 Ohm
B A3 - Amphenol Sine
pin #1 4.20±0.05 internal sealing surface finish to be or better3.2 0.13 30.2 recommended pcb layout view from components side of pcb recommended panel cutout atm15-2p-bmxx reservoir a2 - revised drawing 10jul20 jhead dh 13.5 8.35±0.1 a3 add dimensioning for pcb layout 15nov23 hailey tommy
Structure Family - amphenol-sine.com
IP69K rated (Dust tight; High-Pressure Waterproof, 4 Points (0°, 30°, 60°, 90°), in mated condition) wwwampenolcomau www.amphenol.com.au Standard products ustom solutions IP67 IP68 IP69K Updated 11-2024 1 of 12. AT06-2S-OMBLK 2 Position, Plug, Socket, StructurePlus™ AT, Standard Diameter Rear Seal (Red), Black Body
AMPHENOL CORPORATION CODE OF BUSINESS CONDUCT AND ETHICS
4 g. Human Rights We respect the rights of all stakeholders including customers, employees, suppliers, communities where we operate and the General Public globally. We are committed to the Universal Declaration of Human Rights, OECD Guidelines for Multinational Enterprises, UN Guiding Principles on Business and Human Rights and the ...
P-U95-L2X1-1XXX - Sheet 1 - Amphenol CS
1.0 0.15 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description date approved jul 10/15 or used for manufacturing puposes without permission from amphenol canada corp. designed 1.6:1 g 7 code ident. no. 03554 eric.z eric.z j.s feb11/14 feb11/14 p-u95-l2x1-1xxx feb11/14 alvin.c feb11/14 e title ...
MIL-C-22992, QWLD insert arrangements - Amphenol Aerospace
40-75 E 5 4 1 40-80 A 11 10 1 40-81 A 62 62* 40-82 A 62 62 40-85 A 60 60* 40-86 E 4 4 40-87 D 7 7 44-53 A 36 18 18 48-51† A 56 10 42 4 48-52† A 61 56 5 48-53† D 37 37 48-54† A 56 10 42 4 48-55† A 78 6 2 2 68 48-57† A 56 4 10 42 48-60† A 56 10 42 4 Insert Arrange ment Service Rating Total Con-tacts Contact Size
Complete End-to-End Solution - amphenolrf.com
i. Amphenol RF. Four Old Newtown Road Danbury, CT 06810. For more information visit. www.amphenolrf.com. or call 800.627.7100. Part Number
Density, Access, Protection - All in 1RU - Blog - amphenol-ns.com
The new C21 1RU tray-based optical distribution panel combines simple circuit access, a highly accessible and user-friendly design, and high density—all in a compact 1RU footprint.
What is Industry 4.0? - Amphenol CS
Industry 4.0, also called the 4 th industrial revolution, refers to the digital transformation of manufacturing; where humans, computers, and automation will come together and interact in entirely new ways.. The Industry 4.0 movement looks to re-shape the way factories are run today by converging autonomous machines and robotics with third platform technologies such as, Big Data/Analytics, the ...
Tag Archives: LVDS - amphenol-cs.com
Standards and specifications from various organizations provide a guideline to manufacturers in measuring the quality of their product. This helps to ensure end customers are purchasing a trustworthy and high performance product.
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm C Key ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm C Key Code FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm C Key Code | FA1-NCSJ-C04-6 JavaScript seems to be disabled in your browser.
BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
64G FC Transceivers | Optical Transceivers | Amphenol
PAM-4; Maximum link length of 70m on OM3 multimode fiber or 100m on OM4 multimode fiber; Outstanding BER and high sensitivity; Electrically hot-pluggable ; Power dissipation ; 1.5W Low power; Case operating temperature range: 0°C to 70°C ; Mature COB technology ; Compliant with 64G FC-PI-7; Excellent equipment compatibility; Tri-Rate 16G, 32G ...
ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
environmental emi/rfi straight; spin coupling connector group l mil-dtl-38999 series iii & iv m85049 /18 11 w 03 a series slash # accessory shell size finish clamp size length
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm B Key Code FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm B Key Code | FA1-NBSJ-C01-6
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
ATM04-4P-SF01 4 Position Receptacle, Pin, Snap-Fit End Cap, - Amphenol Sine
ATM04-4P-SF01 4 Position Receptacle, Pin, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-4P). Comparable to PN# DTM04-4P-E003-4 Position Receptac Call Us 1-800-394-7732
B A1 - Amphenol Sine
none 1 1 8 a1 release new drawing 13nov20 ian tommy size 12 contact (2 places) size 8 contact 110°ref 110°ref (2 places) main polarizing keyway Ø40.4 38.5 10.7 Ø50.4 1 11/16-12 un -2a thread-9 1 s r d - w t a d a a h 6 p 0 6-24 m p h e n o l y y m m d 1 notes: unless otherwise specified 1. material: housing: thermoplastic; black seal ...