Search Results for 1 hrs fire rated access panels
Modular Cabinets (CUBE Modular Series) - Charles Industries, LLC • An ...
Charles Modular Series Cabinets are a family of pad mount enclosures that offer the ultimate in flexibility and scalability for outdoor enclosure deployments. Multiple standard bays can be mixed and matched into a multitude of different configurations to suit a specific application.
Outdoor Telecom Cabinet - Charles Industries
Explore Charles Industries' Outdoor Telecom Cabinets & Enclosures for secure, durable protection of telecom equipment in outdoor environments. Enquire now!
Amphenol Network Solutions > SFU and MDU Solutions > Outdoor Fiber ...
This compact enclosure is lightweight and made from fire-retardant plastic. The Outdoor Fiber Demarcation Box (OFD) from Amphenol Network Solutions is an indoor/outdoor fiber enclosure that offers a comprehensive solution for high-density fiber connectivity and splicing.
Below Grade Enclosure Selection Guide - Charles Industries
Each of our Tier Rated Underground Enclosures (TRUETM) and Charles Below Grade Enclosures (CBGE) is engineered for optimal durability and easy management, keeping your equipment safe and accessible in a variety of underground conditions. This selection guide will help you identify the right enclosure for your underground spaces.
Outdoor Telecom Cabinets - Amphenol Broadband Solutions
Designed to save deployment cost and time, our innovative solutions include hub collapse, battery backup, composite mounting platforms and modular series cabinets. Modular capability helps future proof your networks so infrastructure can easily grow over time.
CUBE Modular Cabinet - Amphenol Broadband Solutions
Amphenol Modular Cabinets offer the ultimate in flexibility for outdoor enclosure deployments. Multiple standard bays can be mixed and matched into a multitude of different configurations to suit a specific application. The cabinet lineup can be built and shipped direct from our factory in the desired configuration.
FTP4-1X1 Feed through entry panel, 102mm (4"), 1 hole, 1x1
Aluminum feed through entry panels enable transmission line runs to enter buildings and shelters. These rugged panels guide the transmission line at the entry point and prevent moisture from entering the building. Each panel features 102mm (4"") openings to accept boot assemblies.
Charles Industries Introduces New Modular Cabinet Series - Charles ...
Charles Modular cabinets are constructed of 1/8 inch thick welded aluminum and feature a durable powder coated finish. All Modular Cabinet bays have a solar shield, front and rear access doors, rear and bottom knockout panels for cable ingress/egress, LED lights, and GFCI convenience outlets.
Tested and Listed 2 Hour Cabinet Protects DragonSkin Cable & Components
Flamebar® 2-hour fire-rated DragonSkin cabinets offer fire and temperature protection for connector, tapper and splitter components used in cellular and Emergency Responder Communication Enhancement Systems (ERCES).
Tier Rated Underground Enclosures (TRUE) - Charles Industries, LLC
Explore Charles Industries' Tier Rated Underground Enclosures, with Tier 15 & Tier 22 handhole and load rating offering durable, secure solutions for protecting telecom equipment. Enquire Now!
RJF RB - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The RJF RB is designed to withstand harsh environmental conditions, with sealing rated at IP68, salt spray resistance of over 1000 hours, fire retardant and low smoke properties, and thermal shock resistance. The operating temperature range for this system is -40degC to +85degC.
Fiber Interconnect Terminals – Multi-Compartment (CFIT-D3)
Convenient form factor saves space and allows for one-person placement on walls, poles or H-Frame mounts. Fiber bend radius control guides. Welded aluminum housing and powder-coated paint finish. Robust sealing using J-Flange;Weather-tight door gasket. UL Listed for 50 NEMA 4 Specifications.
Rugged Junction Boxes - Amphenol Aerospace | PCI Express 1.0/2.0/3.0 ...
Amphenol Aerospace has the ability to design custom breakout boxes for your application. These boxes streamline the process of breaking out signals to standard commercial hardware. Have any questions? Talk with us directly using LiveChat.
Fiber Distribution Hub | Outdoor Fiber Distribution Cabinet | Fiber Hub
Charles Industries offers Outdoor Fiber Distribution Hub for weather-resistant, secure protection and organization of fiber optic connections. Enquire now!
ANGACOM - Charles Industries, LLC • An Amphenol Company
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3)
Fiber Building Terminal – Multi-Compartment (CFBT-D3)
The CFBT-D3 is designed as a demarcation terminal with lockable internal chambers that separate access between the service provider and up to three different subscribers.
Fiber Terminals, Building (CFBT) - Charles Industries, LLC
Charles Fiber Building Terminals (CFBT) provide flexible, compact indoor enclosure solutions for fiber aggregation or demarcation of up to 96 fiber connectors and/or 432 fiber splices with easily field upgradeable options. The flexible splicing area and bulkhead design allows for splicing or terminating all different fiber types and connectors.
Product Datasheets - Charles Industries, LLC - An Amphenol Company
Get the product information you need for our full line of solutions including specifications, features, materials, accessories, ordering information and more.
Fiber Terminal Enclosures - Indoor - Charles Industries, LLC • An ...
Charles Industries offers high-quality Indoor Fiber Terminal Enclosures or Fiber Termination Box for organized and secure fiber optic installations. Enquire now!
Fiber Wall Solutions (CFWS) | Wall Mount Fiber Enclosure | Fiber ...
Charles Fiber Wall Solutions (CFWS) provide simple, cost-effective enclosures for patch and splice requirements within virtually any indoor application. The efficient design provides easy access and uses standard LGX footprint patch plates for up to 12 fiber ports.