Search Results for 1 meter ruler
EU RoHS DECLARATION - svmicrowave.com
PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20210409 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 9/23/2022
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
A: Aluminum Alloy/Hard Anodized N: Aluminum Alloy/Electroless Nickel W: Aluminum Alloy/Cadmium Olive Drab S: Stainless Steel/Passivate
OAL - svmicrowave.com
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7012-2004-2005 www.svmicrowave.com title ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
iso9001 | Amphenol Global Search | Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Amphenol
1 1 A3 ATM04-3P-SR01XX RECEPTACLE, 3 PIN, STRAIN RELIEF, ATM SERIES A1 - PERLIMINARY DESIGN 05/NOV/14 ORION TOMMY 44724 Morley Drive ... Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL ...
SS175 Medium Chirp, 1kW, 12° Tilt, M&M Transducer, DT
1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or displacement hull; Stainless steel housing for use in all ...
Attenuator - amphenol-antennas.com
VSWR ≤ 1.25 Power 100 W Attenuation Value (xx) 10 dB 20 dB 30 dB 40 dB Accuracy ± 0.5 dB (±1 dB for 4M4F model) ± 0.6 dB (±1 dB for 4M4F model) ± 1.2 dB ± 1.5 dB PIM ≤ -160 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors See Dimensional Drawing Next Page Weight 4.9 kg Connector Type See Ordering Options Below
SIME1220SNC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Coaxial Cable Splitters CPS2-160 - AMPHENOL PROCOM
Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 2: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 2 way coaxial cable splitter 135 - 175 MHz: CPS2-160: 135 - 175 MHz: Add to quote: Related products. Base Station Antenna Components.
Amphenol Corporation - Jefferies 2020 Industrials Conference
Jefferies 2020 Industrials Conference. Aug 5, 2020 12:00 PM CT. Presentation (opens in new window)
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 48 Inches Z ...
Connector 1 Part Number: 3FB1-NZSJ-C04W0: Connector 2 Part Number: 132444: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) ... FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 10 Meter Z Key Code 095-820-198M10L. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
REPORT - PCB
2013-08-14 3P03218 1 (4) Appendix 1 !!!!! Determination of microphone sensitivity at 250 Hz! Objects! Microphones denoted B&K 1 to B&K 4, BSWA 1 to BSWA 4, GRAS 1 to GRAS 4 and PCB 1 to PCB 4 as described in the main part of this report. ! Task! The task was to determine the sensitivity of the IEPE microphone kits when they were
Trex-Onics4 Pin M12 D-Coded Micro Ethernet Cord Sets with Profinet 2 ...
• Operating Temperature: 70°C • 8 Pin M12 DC Micro 300V • RJ45 Voltage 30 VAC/32 VDC at 1.5 amps ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PART NO. DESCRIPTION METERS FEET EC2G7AM001 8 Pin M12 DC Micro Male/Female w/ CAT7A Cable 1 3.27 EC2G7AM003 8 Pin M12 DC Micro Male/Female w/ CAT7A Cable 3 9.84
Food Manufacturing Case Study | TPC Wire
A potato manufacturer keeps their machines running smoothly and eliminates downtime with flexible portable cord from TPC.
33.0 41 - Amphenol Sine
none 1 1 tommy Ø28.6 33.0 41.3 41.3 1" 1/16-18 unef thread 1" 1/4-18 unef thread master keyway notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. jam nut : al alloy,nickel plated. insert:thermoplastic,ul94 v-0/cr. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. 2. specifications: 2. ...
Amphenol All Sensors Products | All Sensors
Pressure Min:-1. Pressure Max: 1. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 12 VS. Honeywell PN: Supply Voltage: 12 VS. Package Drawing: Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About ...