Search Results for 1.0 e 03 in matlab
Band-Pass Filter for the 130 MHz Band - amphenolprocom.com
Band-Pass Filter for the 130 MHz Band DESCRIPTION High power base station shortened band-pass filter for the 116 - 146 MHz range. Due to the use of large ø200 mm cavities a high Q is achieved, resulting in a very
PRECISION INDUSTRIAL ICP® ACCELEROMETER - pcb.com
E-Mail: imi@pcb.com 3425 Walden Avenue, Depew, NY 14043 SUPPLIED ACCESSORIES: Model 080B45 Thermal Boot (1) Model 081A73 Captive mounting bolt 1/4-28 x 1.34" (1) Model ICS-1 NIST-traceable single-axis amplitude response calibration from 600 cpm (10 Hz) to upper 5% frequency (1)
Model 301A10 Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 ... - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
Model 640B01 Platinum 4-20 mA Velocity Transmitter Installation ... - PCB
E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its “Lifetime Warranty Plus” on all Platinum Stock Products
Model 422E53 | PCB Piezotronics
Model 422E53:In-line charge converter, 1 mV/pC, +/-5V output, -5% frequency 5 Hz . [1] High frequency response may be limited by supply current and output cable length.
B RT0W61626P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w61626p*h* eco-mate,plug, size 16,26pos,pin, b1 - released drawing jun-19-2014 ben see part number chart materials list
Model 422E12 | PCB Piezotronics
Model 422E12:In-line charge converter, 10 mV/pC, +/-2.5V output, -5% frequency 5 Hz . [1] Above stated frequency, the amplifier becomes slew rate limited. [2] Not to be used with low values of source resistance such as charge mode sensors at elevated temperatures or contaminated sensor cables (preventing low frequency peaking and/or output bias problems).
RELEASED DRAWING Jun-27-2017 Flan Tommy - Amphenol Sine
n e l M o u n t i n g ) Ø1 4. 6+ 0.2 0 (F or F r o nt P a n el M o u nti n g) RT0W0106PKWH RT0W0106PKWH03 RT0W0106PKXH RT0W0106PKXH03 RT0W0106PKYH RT0W0106PKYH03 RT0W0106PKZH RT0W0106PKZH03 18.3 18.3. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
IN-LINE CHARGE CONVERTER - pcb.com
[2] Effective feedback resistance for time constant is 3 times tested value due to circuitry (i.e 1x10E9 = 3x10E9 ohm) [3] High frequency response may be limited by supply current and output cable length. ails. A low impendance connection from case to earth ground is required to maintain CE compliance.
CHARGE AMPLIFIERS - PCB
+18 to 28 VDC: Constant Current Excitation. 2.2 to 20 mA: 2 to 20 mA. Output Impedance <10 Ohm <100 Ohm: Output Bias Voltage +12 to 15 VDC +9 to 13 VDC. Output Voltage
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
Model 356A04/NC | PCB Piezotronics
Model 356A04/NC:Triaxial, lightweight miniature, ceramic shear ICP® accel., 1.0 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack, no mating c
Model J352C03 General purpose, ceramic shear ICP® accel., 10 mV ... - PCB
njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com 1"≤ length < 1' = +1"/ - 0 1' ≤ length ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
e. temerature range: -65 c to 165 c 4. packaging: a. quantity: single pack b. marking: amphenol, smp-fr-c07, date code 5. see amphenol spec 349-50687 for cable assembly instructions. customer outline drawing all other sheets are for internal use only section a-a interface per mil-std-348 series smp scale 4.000
VERY HIGH TEMPERATURE INDUSTRIAL ICP® ACCELEROMETER Revision: D - pcb.com
Model Number EX600B13 VERY HIGH TEMPERATURE INDUSTRIAL ICP® ACCELEROMETER Revision: D ECN #: 46623 Performance ENGLISH SI Sensitivity(± 5 %) 100.0 mV/g 10.2 mV/(m/s²) [2] Measurement Range(Peak) ± 50 g ± 490 m/s²
Model 422E03 In-Line Charge Converter Installation and Operating ... - PCB
E L E Total Customer Satisfaction Guarantee The Model 422E In-Line Charge Converter Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495 Phone 716 684-0001 Fax 716 684-0987 E-Mail electronics@pcb.com Toll Free Line 1-800-828-8840 24 Hour Sensor Line 716 684-0001 R A T I O N • A C O U S T I C S ...
DC ACCELEROMETER Revision F ECN #: 29264 3711D1FB20G Performance ... - PCB
Model Number 3711D1FB20G DC ACCELEROMETER Revision F ECN #: 29264 Performance ENGLISH SI Sensitivity (±5 %) 100 mV/g 10.2 mV/(m/s²) [6] Measurement Range ±20 g pk ±196 m/s² pk
261A03 3-COMPONENT ICP® FORCE SENSOR Revision: D - PCB
E-Mail: info@pcb.com [4] OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. Entered: LK Engineer: BAM Sales: RWM Approved: BAM Spec Number: Date: 10/14/2015 Date: 10/14/2015 Date: 10/14/2015 Date: 10/14/2015 28787
Model 350A43 **DO NOT SELL** ICP® Triaxial shock accelerometer ... - PCB
Model Number 350A43 TRIAXIAL ICP® SHOCK ACCELEROMETER Revision: D ECN #: 49708 Performance ENGLISH SI Sensitivity(±30 %) 0.5 mV/g 0.05 mV/(m/s²) Measurement Range ±10,000 g pk ±98,000 m/s²pk
Z:工稉酨Connector teamM23-M40-RT2 RT设计è¾fiå⁄º2.1 Design and ...
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range