Search Results for 1.27 1.27 box header
20021621-00016C1LF | Minitek127® | Amphenol
Minitek127®, Wire to Board connector, BTB Eject Vertical Header, Surface Mount, 16 Positions, 1.27 mm (0.050in) Pitch.
20021311-00026T4LF | Minitek127 ® | Amphenol
20021111-00026T4LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 26 Positions, 1.27mm (0.050in) pitch.
20021321-00030T4LF | Minitek127 ® | Amphenol
20021111-00030T4LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 30 Positions, 1.27mm (0.050in) pitch.
20021321-00024T4LF | Minitek127 ® | Amphenol
20021111-00024T4LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 24 Positions, 1.27mm (0.050in) pitch.
20021321-00016T1LF | Minitek127® | Amphenol
20021111-00016T1LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 16 Positions, 1.27mm (0.050in) pitch.
6780-5001-02 - Model - XMA Corp
.483 .456 jack 1.85mm 2x m7 x 0.75-6g.312.327 .300 .612 sq.639 specifications electrical frequency range dc - 65 ghz
20021321-00014T1LF | Minitek127 ® | Amphenol
20021111-00014T1LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 14 Positions, 1.27mm (0.050in) pitch.
INCHES 128 NODE CONNECTOR ASSEMBLY
2.455±0.001 2.625±0.004 0.380±0.002 0.070 0.025 0.035 0.050 0.128 .080 4 places both sides.065 thru 0.040 .020 top side only a1 pin marker 0.125 2.205
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48027 01/24
- nrn 48027 01/24 approved: checked: drawn: see pdm see pdm krr 01/24/24.51313.03.45711.61.3168.03.26156.64 material: bodies & contacts: beryllium copper per astm b196,
REVISION HISTORY DATE PRODUCT DATA DRAWING - SV Microwave
- nrn 45808 04/21 bnk approved: checked: drawn: bnk 04/26/21 bnk 04/26/21 tsw 04/26/21.50012.70.87522.23.55013.97.190max4.83max panel.375 hex. 1/4-36 uns-2a
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 45577 02/21 - SV Microwave
- nrn 45577 02/21 approved: checked: drawn: see pdm see pdm dtl 02/05/21.285 min7.24 min.420±.00210.67±0.05.174 min4.42 min.420±.00210.67±0.05.210±.0025.33±0.05
A ECN13-1305, RELEASED BMS B D SD
inner metal layers to be relieved .05mm-.10mm from hole edge. 7.50 0.295 2.368 60.15 2.014 51.15 0.236 6.00 8x 0.79 r0.031 microstrip footprint 24lead
Connecteurs pour circuits imprimés | Amphenol Socapex
Lancement de la série PS : équipements de puissance électriques renforcés pour les applications militaires critiques