Search Results for 1.27 1.27 box header
20021311-00006T4LF | Minitek127® | Amphenol
20021121-00006T4LF. Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 6Positions, 1.27mm (0.5inch) pitch.
20021621-00016C1LF | Minitek127® | Amphenol
Minitek127®, Wire to Board connector, BTB Eject Vertical Header, Surface Mount, 16 Positions, 1.27 mm (0.050in) Pitch.
DPS-12-011 PRODUCT SPECIFICATION - amphenol-cs.com
6.3.3 Post retention force (Header) Pin retention force shall be more than 0.5kgf in either direction at the speed of 25mm/min. The test shall be in accordance with EIA-364-29. 6.3.4 Mating / Unmating force When the connector is subjected to 20 cycles of mating/unmating operation, insertion and withdrawal forces
20021321-00040T4LF | Minitek127® | Amphenol
20021111-00040T4LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 40 Positions, 1.27mm (0.050in) pitch.
20021311-00020T8LF | Minitek127® | Amphenol
20021112-00020T8LF. Minitek127®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Double Row, 20 Positions, 1.27 mm (.050in) Pitch.
20021621-00030C4LF | Minitek127® | Amphenol
Minitek127®, Wire to Board connector, BTB Eject Vertical Header, Surface Mount, 30 Positions, 1.27 mm (0.050in) Pitch.
20021321-00034T4LF | Minitek127® | Amphenol
20021111-00034T4LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 34 Positions, 1.27mm (0.050in) pitch.
20021321-00016T1LF | Minitek127® | Amphenol
20021111-00016T1LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 16 Positions, 1.27mm (0.050in) pitch.
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
checked: approved: drawn: e.m. simulation: pjs 08/25/11 pjs 08/25/11 fed 08/25/11 n/a - dcn 38497 08/11 pjs.375 9.53.187 4.75 body & contact.065 1.65
2004E/2007E PORTABLE EXCITATION MINIATURE ELECTRODYNAMIC - PCB
Up to 7 pounds (31 N) pk sine force Up to 0.5 inch (1.27 cm) stroke Payloads up to 2 lb (0.91 kg) 10-32 threaded mounting insert Wide frequency band operation up to 11 kHz
PRODUCT DATA DRAWING REV DESCRIPTION DATE
see sheet 1 approved: checked: drawn: see pdm see pdm see sheet 1 product data drawing db value to "xxx" number chart may vary from 1 character to 3 characters
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
- dcn 35964 07/08 stw checked: approved: drawn: stw 07/23/08 stw 07/23/08 dal 07/23/08 rohs compliant.041±.002 1.04±0.05 .167±.001 4.24±0.03.035±.001 0.89±0.03 .148±.001 3.76±0.03
PRODUCT DATA DRAWING REV DESCRIPTION DATE
b dcn 38472 08/11 stw c rev. dcn 51348 02/03/22 stw 18 ghz bmz male to tflex-405 for m38999 size 8 cavity approved: checked: drawn: stw 05/08/07 stw 05/08/07
PRODUCT DATA DRAWING
01 preliminary 11/14 fed - rel. nrn 40672 06/10/16 stw checked: approved: drawn: stw 06/10/16 jmc 06/10/16 fed 11/24/14 rohs compliant flats across rp.218 1/4-36 uns-2a
4802-700X-02 - Model - xmacorp.com
specifications electrical vswr dc-40 ghz 1.25 max. power (avg. max.) @25°c see table
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
checked: approved: drawn: e.m. simulation: pjs 08/25/11 pjs 08/25/11 fed 08/25/11 n/a - dcn 38497 08/11 pjs.375 9.53.187 4.75 body & contact.065 1.65
SMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
GREENBRUSH - 高性能 PCB 连接器 | Amphenol Socapex
Amphenol Socapex PCB 连接器 Greenbrush MIL-DTL-55302 低插拔力连接器是一种多功能、高性能的板级连接器,设计用于商用和军用航空航天应用、电子系统和 C5ISR。此外,该连接器符合 MIL-DTL-55302/166 至 /172 标准,确保了兼容性和易用性。