Search Results for 1.27 1.27 box
MS, 97 AND 97B SERIES
Note - Both versions, straight and diamond knurling available on coupling ring. For details, contact factory. BACK | NEXT | NEXT
SK Socket Series Catalog High Speed | Compression Mount
“Butterfly” Gold Box packages with tight pitches (down to 0.76 mm lead to lead ). These sockets utilize Ardent’s mechanical design expertise to provide customers with a non-permanent test vehicle. Electrical performance of our Plunge to Board sockets is as good as or better than direct attach and is largely a function of PCB design. Optical
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
20021212-00008T1LF | Minitek127® | Amphenol
Minitek127®, Board/Wire to Board connector, Shrouded Right Angled Header, Through Hole, Double Row, 8 Positions, 1.27 mm (.050in) Pitch.
ba-4120 inmeta:gsaentity_divisions=amphenol%20russia | Amphenol Global ...
1.27 box header inmeta:gsaentity_divisions=amphenol%20russia | Amphenol ... customizable unshrouded board-to-board headers. AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating.
20021112-00006T1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Wire to Board. Contact us today for more details of Minitek127 ® , part number 20021112-00006T1LF.
PRODUCT DATA DRAWING DATE APPROVED - DCN 40045 09/13 STW - SV Microwave
- dcn 40045 09/13 stw checked: approved: drawn: stw 09/11/13 stw 09/11/13 fsg 09/11/13 rohs compliant unless otherwise specified date approved revision history rev description
Sensors For Monitoring Hydroelectric Plants | PCB Piezotronics
Detect Turbine Generator Faults with Vibration Monitoring Instrumentation. The core of a typical hydroelectric power plant is the turbine. As water runs through the penstock on its way from the reservoir to the outflow, it circulates past the turbine runner.
SK Socket Series Catalog High Speed | Compression Mount
Box packages with tight pitches (down to 0.76 mm lead to lead ). These sockets utilize Ardent’s mechanical design expertise to provide customers with a non-permanent test vehicle. Electrical performance of our Plunge to Board sockets is as good as or better than direct attach and is largely a function of PCB design. BGA/LGA
551027C MH Series MH CANbus Data Sheet0613 - Temposonics
MTS Sensors MH-Series Model MH, Temposonics® Linear-Position Sensor - Mobile Hydraulics; CANopen, CAN 3 J1939 Output - Product Data Sheet, Document Part No.: 551027, Rev. C 2/12, 5/12, 8/12, 12/12, 6/13 MH-Series Rod-Style Sensor - CANopen, CAN J1939 Output Dimension and Magnet References Output options
c902-9353-1 | Amphenol Global Search | Amphenol
Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Product Description. Specifications. Documents & Downloads. Platinum Stock Products; BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 2 channels, terminal strip input, BNC jack output, 2 PGME07 cord grips. Channels: 2.
MMD-R0ZZ4N6AA-138 | Amphenol Global Search | Amphenol
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
3282-7001-dB B Model (1) - XMA Corp
attenuator, bnc-m /f, 2 watt, dc-4 ghz specifications electrical frequency range dc - 4 ghz standard db value s 0-10, 12, 15, 20, 30 db attenuation accu
20021311-00010T4LF | Minitek127 ® | Amphenol
20021211-00010T4LF. Minitek127®, Board/Wire to Board connector, Shrouded Vertical Header, Through Hole, Double Row, 10 Positions, 1.27 mm (.050in) Pitch.
c902-9353-1 | Amphenol Global Search | Amphenol
Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Product Description. Specifications. Documents & Downloads. Platinum Stock Products; BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 2 channels, terminal strip input, BNC jack output, 2 PGME07 cord grips. Channels: 2.
High Performance PCB connectors | Amphenol Socapex
Amphenol Socapex offers a wide range of board-to-board (PCB) & board-to-cables connectors. Our solutions cover different types of technologies using copper and/or fiber optic and are proposed as high-pin count connector or high-speed solutions. Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513.
03554 | Amphenol Global Search | Amphenol
code ident. no. 03554 a proposal drawing chigowx x.x 0.15 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose aug06.10 view with optional dust cover (shipped loose) (p/n u90-k111-1d01) p/n u79-111-9000-p type and dust cover option) (shipped loose) optional dust cover part number
RUGGEDIZED COAXIAL CABLE (002 TYPE) Revision NR ECN #: 005 Performance ...
Model Number 005 RUGGEDIZED COAXIAL CABLE (002 TYPE) Revision NR ECN #: Performance ENGLISH SI Number of Conductors 1 1 Cable Style Coaxial Coaxial Environmental
Mounting hardware and accessories - Wilcoxon Sensing Technologies
buy.wilcoxon.com wilcoxon.com 5 [email protected] Cementing pads Cementing pads should be used when the structure to be monitored cannot to be drilled. When installed properly, they provide high frequency capability approach-
n 20 252 4175 c | Amphenol Global Search | Amphenol
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: [email protected] Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: [email protected] amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle