Search Results for 1.27*1.27 box header
SMA Straight Crimp Jack RG-178 RG-196 50 Ohm | 132279 - Amphenol RF
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 132116. SMA Right Angle Crimp Plug RG-316DS 50 Ohm 901-9531-12SF.
GNSS Combination Antennas ProFin - amphenolprocom.com
Gain (EIA RS-329-1) Varies over frequency (see gain table and plots) Mechanical; Compliance: ECE R118.02 approved cable: Antenna Colour: Black (RAL 9005) Connection(s) SMA(m) (all antennas) ... Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter;
Universal, Unity-Gain Base Station and Marine Antenna for the 160 MHz ...
Wind Load 27 N (160 km/h) Dia. At Top End 8 mm / 0.31 in. Dia. At Bottom End 16 mm / 0.63 in. Height Approx. 1280 mm / 50.39 in. Weight Approx. 0.76 kg / 1.68 lb. Mounting On 16 to 54 mm / 0.63 to 2.13 in. dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING
10131937-110ULF | Minitek ® 2.00mm BTB | Amphenol
Amphenol is one of the leading manufacturers of MINITEK ® 2.00MM. Contact us today for more details of Minitek ® , part number 10131937-110ULF.
Urea (DEF and AdBlue) Tank Applications
at 1 minute 5 minutes < 10 minutes. Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5 EVVERX] LMTED AAT: All SSI products are warranted against defective materials and workmanship for a period of one (1)
Cause of and Solution for Cable Generated Noise in MEMS Accelerometer ...
The test bed was a Hopkinson Bar with a 1 inch square cross section and a length/width ratio of 48:1 to assure essentially 1-dimensional wave motion. The bar was impacted numerous times on its end and cable triboelectric responses were monitored. Figure 8. 1 inch by 1 inch Square Hopkinson Bar Used in Testing
F31S-1A7L1-11010 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F31S-1A7L1-11010
TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm
031-6826. Find In Stock & Buy Now. TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
11828-1CA | LynxReceptacle 3.2mm | Amphenol
Get your sample by choosing part number(s) from the product page or using the search box above. Manually add part number(s) here . Menu . Connectors. Connectors. Board to Board. High Speed Backplane. Industrial Backplane. Mezzanine. Signal. Floating. Card Edge. Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate ...
Amphenol Assembletech
1. Mating Force and Unmating Force 2. Condition: EIA 364-13. Insert and extract at a speed of 25mm/minute 3. Mating Force: 59 N maximum 4. Un-mating Force: 12 N minimum Electrical Performance. 1. Contact Resistance 2. 30mohm max. initial, 15mohm maximum after stress test 3. Dielectric Withstanding Voltage 4. 500 VAC for 1 minute no breakdown 5.
Modular Jack - RJCSE Series - Amphenol CS
§ Current rating: 1.5Amps § Voltage rating: 125V AC § TARGET MARKETS/APPLICATIONS. Dielectric Withstanding Voltage: 1000VAC, 60Hz., 1 minute § LED forward DC current: 20mA typical § LED forward voltage: 1.9V max. @ 2mA (for single colors), 2.6V max. @ 20mA (for bicolors) § LED reverse voltage: 5V min. § LED light intensity: 0.4 to 1.5mcd ...
From a relay to a multi-talent - Lutze Inc.
Number of characters: 1,729 Press contact Wolfram Hofelich Friedrich Lütze GmbH Bruckwiesenstr. 17-19 71384 Weinstadt, Germany info (at) luetze.de Tel +49 7151 6053-0
Model 082B03 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 7240C Piezoelectric accelerometer
Amplitude response [1] ±1 dB Hz 1 to 20 000 ± 5% Hz 1 to 10 000 Temperature response (from -67°F(-55°C) to +500°F(+260°C)) See typical curve % ≤ 5 %1 Acceleration directed into base of accelerometer produces positive output GΩ ≥ 10 pF 615–925 Signal ground connected to case-67˚F to +500˚F (-55˚C to +260˚C) Hermetically sealed
Circular Medical Cable Connector | Pulse-Lok Connector 340525
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Amphenol Assembletech
Flammability: cable VW-1, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) FFC & LIF to VGA + 2X USB3.0 A. Part Number: RWHRC-0308 Product Description: FFC & LIF to VGA + 2X USB3.0 A Cable Assembly ...
Piezovelocity transducers - Wilcoxon Sensing Technologies
Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 [email protected] SPECIFICATIONS 793V series Piezovelocity transducers Notes: 1 For a 100 mV/ips sensor with ± 5% sensitivity tolerance, order model 793V100-5. Accessories supplied: SF6 mounting stud (metric mounting available); calibration data (level 3) Key features • Intrinsically safe and ...
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
000-79100. Find In Stock & Buy Now. TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.