Search Results for 1.27*1.27 box header
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: You May also be Interested in. BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 031-326. BNC Straight Clamp Plug RG-59 RG-62 75 Ohm 031-71003.
BNC Straight Solder Plug 0.250-inch Conformable RG-401 Times Tflex 401 ...
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: You May also be Interested in. BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm 000-36650-3RFX. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 112494NH.
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.256 Post 0.160 ...
1 (Single Port) Post Length: 0.256 Inches (6.50 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA PCB End Launch Straight Jack 50 Ohm 901-10044-6RFX. SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm 901-5PA200000AE.
8501-710X-02 - Model - XMA Corp
1 1 finish: and shall not be reproduced, c see notes surface b apply before / after processing drawing number a b c sheet see notes material: drawing practices per ansi-y-14.5 manufacture or sale of other of rev a do not scale print 63 these drawngs and rs/sharp w/ sq. in d.x" .05" [1.27].xx" .03" [.76]
BNC Cap Jk Chain | 112713-10 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
REV DESCRIPTION DATE ECO BY APPR A1 RELEASE NEW PRODUCT 29/AUG/19 ...
none 1 1 notes: unless otherwise specified 1. use with connectors a. at04-08p*( * =all modifications and/or colors ) 2. rohs compliant 3. all dimensions are for reference use only. mounting clip,8 pos,at series,metal part number hole diameter at27-001-0800 at27-002-0800 at27-006-0800 11.0mm 13.0mm 13.0mm material stainless steel steel-zinc ...
Model 062A05 Pipe thread adaptor, 1/8-27 NPT, 316L SS (for Series ... - PCB
Pipe thread adaptor, 1/8-27 NPT, 316L SS (for Series 111, 112 & 113) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
BNC Straight PCB Jack Through Hole 50 Ohm | 112553 - Amphenol RF
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in. BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 112511. BNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 112639.
SMA PCB End Launch Straight Jack Bulkhead 50 Ohm | 132270 - Amphenol RF
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: Products Related To Your Application. SMA Straight Jack Bulkhead Round Post 50 Ohm 901-9911.
MMCX UltraminiatureProduct Series
MMCX Right-Angle Plug to AMC Right-Angle Plug, 1.13 mm. 095-900-554-XXX. MMCX Straight Plug to AMC RightAngle Plug, 1.13 mm-095-900-557-XXX. MMCX StraightBulkhead Jack to AMC Right-Angle Plug, 1.13 mm. MMCX UltraminiatureAdapters. Part Number. Description. 242225. MMCX Jack to AMC Jack Adapter.
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
REV100318NA www.amphenol-antennas.com 1 of 5 696-960 / 696-960 / 1695-2700 / 1695-2700 MHz † Diplexed, 3-Sector, Clover-Shape configuration with 12 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 connectors ... 10/5/2018 11:27:05 AM ...
Die Set Hex Cavity Dimensions are 0.105 0.128 0.150
Die Set, Hex Cavity Dimensions are 0.105, 0.128, 0.151 for use with hand crimp frame 47-10000
APXVLL21B 43-C-I20 - Wideband X-pol Antenna, 1710-2690/1710-2690 MHz ...
ORDERING INFORMATION Order No. Configuration Mounting Hardware Mounting pipe Diameter Shipping Weight APXVLL21B_43-C-I20 Internal RET(ACU-I20-B2) APM50-B1 50-110 mm 32.1 Kg
Amphenol Network Solutions > Products > Cable Management > ...
Capacity: 100%: 70%: Weight per foot of trough including fiber (lb/ft) 100%: Weight per foot of trough including fiber (lb/ft) 75%: Jacket OD for fiber jumpers
Cable Assemblies | Products - Amphenol
Widely used across the mobile networks industry. Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.
Die Set Hex Cavity Dimensions are 0.068 0.128 0.177
Die Set, Hex Cavity Dimensions are 0.068, 0.128, 0.178 for use with hand crimp frame 47-10000
MicroSpaceXS 1.27mm Waterproof Crimp-to-Wire/Wire-to-Wire Connector ...
MicroSpaceXS™ Waterproof connector with a 1.27mm pitch and current rating of up to 3A per contact meet USCAR-T2V2 and LV214 Severity 2 specifications are perfect for high-power applications. ... Ensures proper mating of header and receptacle and avoids unintentional trigger of the latch; Terminal Position Assurance (TPA)
Statement of Work PWB-IPC-6012 For Printed Wiring Boards ... - Borisch
DOC. NO: PWB-IPC-6012 1 REV: G Statement of Work PWB-IPC-6012 For Printed Wiring Boards Table of Contents 1.0 Purpose 2.0 Scope 3.0 References 4.0 PWB Array DFM 4.1 General 4.2 PWB Array Configuration and requirements 4.3 Irregular Shapes 4.4 Tooling Hole Locations 4.5 ...
4RU High Density Shelf (Gen 4) - Amphenol Broadband Solutions
DS-60-1927 Rev. 1.0 Specifications subject to change at Amphenol Broadband Solutions discretion Description ABS Part No. Shelf, High Density, 26 position, LGX Type, 4RU, Gen 4 1027414 Specifications Rack Utilization 4RU Height 6.9” Width 17.3” Depth 14.5” Material Powder Coated Aluminum - Black 4RU Gen 4 High Density Shelf Features: