Search Results for 1.27*1.27 box header
Board-Level Connectors | Products - Amphenol
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for ...
IP67 Product Series Cutsheet 040721 - Amphenol RF
1.5 mΩ Max. 0.2 mΩ Max. Description TNC Straight Plug to TNC Straight Plug, LMR-200 TNC Straight Bulkhead Jack to TNC Straight Plug, LMR-200 TNC Straight Bulkhead Jack to TNC Right-Angle Plug, LMR-200 TNC Straight Front Mount Bulkhead Jack to AMC Right-Angle Plug, 1.13mm Micro-coax TNC Straight Bulkhead Jack to AMC Right-Angle Plug, 1.13mm ...
Cavity Combiners PRO-CAV450-4 - AMPHENOL PROCOM
Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
TNC Jack Bulkhead Rear Mount 75 Ohm | 122337 - amphenolrf.com
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. TNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm 122379T. TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 122417.
Miniature TEDS accelerometer - PCB
DC output bias voltage [1] Room temperature, +75˚F (+24˚C) Vdc +11.0 to +14.0 67˚F to +257˚F (-55˚C to +125˚C) Vdc +7.5 to +16.0 Output impedance Ω <200 Noise floor Broadband 1 Hz to 10000 Hz equiv. μg rms 2000 400 Spectral equiv. μg/√Hz 1 Hz 1500 300 10 Hz 200 50 100 Hz 30 10 1000 Hz 10 4 Grounding Signal ground is connected to the case
Cordsets Quick-Connex ISO DIN Form “A” — 18mm - TPC Wire
D01134XXAM004 D01134GCAM004 - D01134LCAM004 13.1 4 D01134XXAM005 D01134GCAM005 - D01134LCAM005 16.4 5 D01134XXAM006 D01134GCAM006 - D01134LCAM005 19.7 6 D01134XXAM010 - - - 32.8 10 18mm DIN, 24V, LED & Suppression 3 Conductor, Ground Position at Cable Outlet D01234XXAM002 D01234GCAM002 D01234FCAM002 D01234LCAM002 6.6 2
Tableaux dipôles S.1H-127-8 - AMPHENOL PROCOM
1.5:1: Rapport Avant-Arrière > 5.5 dB: Protection Antistatique: Toutes les parties métalliques sont mises à la terre (le connecteur indique un court-circuit) Mécanique FR; Éléments: 19 x 1.6 mm dia. / 0.75 x 0.06 in. wall aluminium alloy grade 6063T6: Connexion(s) N(f) Boom Matériel:
315277 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
Wire-to-Board Connectors | FCI Basics | Cable to Board - Amphenol CS
These modular and fine pitch wire to board solutions are available in 0.80mm, 1.00mm and 1.50mm pitch sizes with current ratings from 1A to 2A and wire sizes of 32AWG-24AWG. Minitek ® 1.50mm pitch connectors include terminals, crimp housings and PCB headers in right angle and vertical surface-mount configurations in single row design. The ...
Ratcheting Hand Crimp Frame with Die Set | 47-10110 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20001) Hex Cavity Dimensions are 0.042 0.068 0.255 0.324
21700000(1) - Amphenol Antenna Solutions
21700000(1) - Amphenol Antenna Solutions
BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P Bulkhead ...
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application. BNC Straight Jack to HD-BNC Straight Plug B4855R 75 Ohm 30 M 12G 095-850-193M30L.
36210008 INDEXED BRACKET Downtilt Mounting Bracket Installation ...
10 39140115 washer, 1/4, split lock 4 11 660-017-1-004 nut, 1/4-20, hex nut 4 12 26904100 down tilt, angle bracket 6 13 251-445-9-029 pipe grip, rear 3 15 39800613 washer - lock galv 1/2 6 16 37310012 nut-hhcs galv 1/2 6 17 39210012 washer - flat ss 1/2 12 18 37110112 bolt 1/2-13 x 1-1/2in galv 6 letter tilt a 0 b 0.8 c 1.7 d 2.5 f 4.2 g 5.0 h ...
G88020113T4HR | Header 1.25mm Pitch | Amphenol
Protect Header 1.25mm Pitch Straight Surface Mount, 2x10Pin, Matte TIN, NY9T, Latch Type, Color-Black, Tape and Reel With CAP
SMA Straight Jack Bulkhead Rear Mount Times LMR-195 50 Ohm Black ...
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) 65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132262.
Amphenol Network Solutions > WaveTrax—A sturdy, rigid cable raceway ...
Two-inch WaveTrax Horizontal Trough comes in standard six-foot lengths. The trough can easily be cut to fit your network's specific application. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm ...
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Products Related To Your Application. BNC Right Angle Plug to BNC Straight Jack B4855R 75 Ohm 6 inches 12G 095-850-233-006.
Backshell - Amphenol In
MIL-C-38999 Shell Size. C Thread Class 2B UNEF. F max
Amphenol Network Solutions > Outdoor Fiber Demarcation Box (OFD)
slack storage box, ofd, (4) 1.25" rubber port seals: asbacc1022960 : accessory kit, splice module, mass fusion - 2/kit: asbacc1023915: accessory kit, splice module, single fusion, -2/kit for asb fiber box: asbacc1024757 : microtube manifold, kit for 24 microtubes, with hardware for 8.5 and 10 mm tubes: asbacc1024758
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.