Search Results for 1.27*1.27 box header
Dipole Arrays S.1H-127-4 - AMPHENOL PROCOM
19 x 1.6 mm dia. / 0.75 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) Boom Material: 48.4 x 4.5 mm dia. / 1.91 x 0.18 in. wall aluminium alloy grade 6082T6: ... Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter;
10124558-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10124558-101LF.
HM2P07PDJ2H1N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, Vertical Header, Type A with Peg 2.5mm, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant
BA1312-3 - Amphenol Antenna Solutions
Shipping Comment--- N275F mounting bracket packed in second box (0.7 kg / 1.5 lbs) 1-Port Omnidirectional Fiberglass Antenna 163-171 MHz 5.1 dBi N Female. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Charles Universal Broadband Enclosure CUBE-PM63912 and CUBE-PM63915 ...
Page 2 of 15 27 th Printing 2. PRODUCT DESCRIPTION The CUBE includes an equipment compartment with 39RU of rack spacing. The PM63912 has front and rear doors while the PM63915 has a front door and a removable rear panel. Figure 2 shows the dimensions for the CUBE. Figure 3 shows the dimensions with the door(s)
10114830-11108LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114830-11108LF. Toggle Nav. Search. Search ... from the product page or using the search box above. Manually add part number(s) here . Menu . Connectors. Connectors. Board to Board. High Speed Backplane. Industrial ...
7824450.indd - amphenol-antennas.com
1695-2700 MHz 7824450 Single Band | Microcell Panel | X-Pol | 80° / 70° | 11.0 / 12.6 dBi REV081015U www.amphenol-antennas.com 2 of 2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMP Straight Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 250 mm 095-725-108M025.
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack 0.81 mm Micro-cable Bulkhead 50 Ohm 901-10752.
MMCX Straight PCB Jack End Launch 50 Ohm | 262107 - Amphenol RF
0.062 Inches (1.57 mm) Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: You May also be Interested in. MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic 908-NM22100.
67954-002LF | Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of pv crimp. Contact us today for more details of mini-pv , part number 67954-002LF.
Specification - amphenol-antennas.com
1 / 2. Changzhou Amphenol Fuyang Communication Equipment Co. Ltd. Product Description . 7/16 Male Compression Connector for 7/8” Normal Cable . Date: 2020.07.20 : ... IEC60068-2-27 . Waterproofing Standard . IP68 . ROHS . Compliant(EU and China) Inner conductor Installed and outer conductor Compressed. Cable Supported . Cable Type Supported .
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.350 Inches (8.89 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm 132251.
Minitek127® - Amphenol CS
10166143-00020C1LF. Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 20Positions, 1.27mm (0.5inch) pitch, Low profile ...
HC1350-XX-X10 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
10132445-14LF | Minitek ® Pwr 3.0 HCC | Amphenol
10132449-1421GLF. Minitek® Pwr 3.0 HCC, Dual Row, Right Angle Through Hole Header, 80μin Min Matte Tin plating, Black Color, 14 Positions, GW Compatible PA9T, Tray packing.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.249 Post 0.060 ...
1 (Single Port) Post Length: 0.258 Inches (6.55 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 132194.
65846-015LF | Bergcon® | Amphenol
PV Shrouded Header, Wire to Board connector, 2 Wall Shrouded Header - Through Hole - Double row - 6 Positions 2.54mm - Right Angle. 67996-106HLF BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 6 Positions, 2.54 mm (0.100in) Pitch
54776-110-24LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 54776-110-24LF.
71609-310LF | DUBOX® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right angled Header, Through Hole, Double Row, 20 Positions, 2.54mm (0.100in) Pitch. 68021-120HLF BergStik®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch.