Search Results for 1.27*1.27 box header
67954-002LF | Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of pv crimp. Contact us today for more details of mini-pv , part number 67954-002LF.
Specification - amphenol-antennas.com
1 / 2. Changzhou Amphenol Fuyang Communication Equipment Co. Ltd. Product Description . 7/16 Male Compression Connector for 7/8” Normal Cable . Date: 2020.07.20 : ... IEC60068-2-27 . Waterproofing Standard . IP68 . ROHS . Compliant(EU and China) Inner conductor Installed and outer conductor Compressed. Cable Supported . Cable Type Supported .
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.350 Inches (8.89 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm 132251.
Minitek127® - Amphenol CS
10166143-00020C1LF. Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 20Positions, 1.27mm (0.5inch) pitch, Low profile ...
HC1350-XX-X10 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
10132445-14LF | Minitek ® Pwr 3.0 HCC | Amphenol
10132449-1421GLF. Minitek® Pwr 3.0 HCC, Dual Row, Right Angle Through Hole Header, 80μin Min Matte Tin plating, Black Color, 14 Positions, GW Compatible PA9T, Tray packing.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.249 Post 0.060 ...
1 (Single Port) Post Length: 0.258 Inches (6.55 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 132194.
65846-015LF | Bergcon® | Amphenol
PV Shrouded Header, Wire to Board connector, 2 Wall Shrouded Header - Through Hole - Double row - 6 Positions 2.54mm - Right Angle. 67996-106HLF BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 6 Positions, 2.54 mm (0.100in) Pitch
54776-110-24LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 54776-110-24LF.
71609-310LF | DUBOX® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right angled Header, Through Hole, Double Row, 20 Positions, 2.54mm (0.100in) Pitch. 68021-120HLF BergStik®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch.
RP-Triax Straight Jack Flat Tab Bulkhead Non-Constant Impedance ...
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab: Thread Direction: Standard: Products Related To Your Application. SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 1 meter 095-902-570M100.
UltraLine - amphenol-antennas.com
Intra Band Isolation dB > 27 Standard values based on NGMN-P-BASTA version 10.0 recommendation. REV010523I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com ... 1-Band, 2-Port, 65°, XPOL, Panel Antenna, Variable Tilt, UltraLine, 2500 mm 65° 2500 mm 6821310E
20021521-00030C4LF | Minitek127® | Amphenol
Minitek127®, Shrouded Board to Board Header, Surface Mount, 30 positions, 1.27mm (0.500in) pitch.
Model 691C45 | PCB Piezotronics
Model 691C45:Switch box with switched & continuous outputs, 20" x 16" x 10"NEMA 4X (IP66) fiberglass enclosure, 36 channels, terminal st. Model 691C45:Switch box with switched & continuous outputs, 20" x 16" x 10"NEMA 4X (IP66) fiberglass enclosure, 36 channels, terminal st ... +1 800-828-8840. Careers. PCB Careers: Connect with us: Why PCB ...
RT00122PNHEC03 4 (2+2) Position Square Flange Receptacle, M - Amphenol Sine
QXRT20 Contact Extraction Tool, #20 (Ø 1.0) Contact. Comparable to PN# RX20D44. REQUEST A QUOTE. RB00011912 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 12. REQUEST A QUOTE. RT012DCG Receptacle Dust Cap with Chain. Compatible to part # UT012DCG. REQUEST A QUOTE.
EXAMAX2® High-Speed Backplane Connector - Amphenol
The EXAMAX2 ® backplane connector system supports 112Gb/s PAM4 industry specifications. It maintains mating interface compatibility with previous EXAMAX products to allow cost/performance flexibility for designers.
BNC Tee Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC Tee Adapters designed for radio frequency applications. BNC Tee Adapters feature all industry standard connector interfaces in between-series and in-series designs.
HM2P07PK5110GFLF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type A with Peg 2.5mm, 110 Signal Pin, Press Fit Tail, 250 mating cycles-Rear Plug up and ROHS Compliant
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.300 Post 0.180 ...
1 (Single Port) Post Length: 0.300 Inches (7.62 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9531-3SF.
1RU Fiber Splice Shelf Gen 3 Installation Instructions
4. Route 1.5 service loops in the tray and trim fiber to length for splicing. 10.0 Loading Adapter Panels or Modules Adapter Panels 1. From the front of the shelf remove an adapter panel knock-out blank in the shelf drawer bulkhead. 2. Insert the adapters into the adapter panel bulkhead. 3. Ensure the adapter key is always facing in the same