Search Results for 1.27*1.27 box header
- Contact Size 12 Options - Amphenol Sine
1 1 A3 RTS014*2Pxx ECO-MATE, RECEPTACLE, FLANGE, SIZE 14, 2+2 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL ...
Ethernet Switch - Amphenol Socapex
Amphenol Socapex proposes rugged military Ethernet switches with the highest performance. Designed for military and harsh environments applications, Amphenol Socapex MIL-STD Switches support conducted and radiated Electromagnetic Interferences (EMI) per MIL-STD-461. They comply as well as to MIL-STD-704 and MIL-STD-1275 for surge and spikes protection.
SFW4R-2STAE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 4 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, Selective Gold plated Terminals with Tin-plate Solder-tail.
AMT Products - Amphenol Broadband Solutions
Versatile, User-Friendly and Cost-Effective. Amphenol Multiport Terminals are made for today’s modern networks. The robust plastic design arrives factory-sealed to ensure IP67 and 68 ingress protection and GR-771-Core requirement adherence.
20021221-00050T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021221-00050T4LF. ... from the product page or using the search box above. Manually add part number(s) here . Menu ... Minitek127 ®, Wire to Board connector, Shrouded vertical header, Surface Mount, Double ...
UHF Connectors - Amphenol RF
DC - 300 MHz (DC - 1 GHz on Extended Range Designs) Voltage Rating: 500 Volts RMS Max Continuous: Dielectric Withstanding Voltage: 1500 VRMS Max: Insulation Resistance : 5000 MΩ Min: Power Handling: 500 W @ 100 MHz @ 25ºC: Environmental. Items; Temperature Range : Mica-Filled Phenolic Insulators: −55°C to +149°C : PTFE Insulators:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.275 Inches (6.99 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm 132427.
MicroSpace™ 1.27mm - 10142344-214KLF - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 14 Ways
EBY Electro - TB9 Series - 0.500 " Spacing - BARRIER BLOCKS Terminal Block
Maximum number of positions: 15 Centerline Spacing: 0.500" (12.70mm) See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 600 VAC Current Rating: 45 Amps Wire Range Min / Max: 8-18AWG MECHANICAL:
20021121-00010D4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00010D4LF. ... from the product page or using the search box above. Manually add part number(s) here . Menu ... Minitek127 ®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double ...
Universal Broadband Enclosure (CUBE) - Amphenol Broadband Solutions
DS-60-1940 Rev. 1.0 Ordering Information Part Number Standard Mounting Overall Dimensions Thermal System Weight CUBE-BB48A2HX1 Pad Mount 86”H x 67”W x 37”D Fans/Vents 550 CUBE-BB48A2KX1 Pad Mount 86”H x 67”W x 37”D (2) 4K BTU DC HVAC 725 CUBE-BB48A2JX1 Pad Mount 86”H x 67”W x 37”D (2) 4K BTU AC HVAC 725 Dimensional Drawings
20021121-00040T1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00040T1LF. ... from the product page or using the search box above. Manually add part number(s) here . Menu ... Minitek127 ®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double ...
Cavity Combiners PRO-CAV130-3 - AMPHENOL PROCOM
Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
61083-101400LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-101400LF.
98414-G08-12ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 98414-G08-12ULF.
10129470-102LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed orthogonal connector. Contact us today for more details of examax , part number 10129470-102LF.
71991-302LF | DUBOX® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, SMT, Double Row, 4 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating Part Specification Detail The information below is for reference only.
Twinax Straight Jack Bulkhead Solder Cup 78 Ohm | 162109 - Amphenol RF
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. Twinax Straight Clamp Jack 100 Ohm 162102. Twinax Straight Crimp Plug 78 Ohm 162108-10.
91901-31315LF | Conan® | Amphenol
Amphenol is one of the leading manufacturers of conan Board to Board Connectors. Contact us today for more details of Conan ® part number 91901-31315LF.
C2U2VTSP1X06F wxys4 - Amphenol Antenna Solutions
C2U2VTSP1X06F wxys4 REV121223NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 16 (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz 22-Port Canister Antenna