Search Results for 1.27*1.27 box header
Amphenol Network Solutions > L-SHAPE, NO HOLES, CABLE MANAGER RACKS
Due to the current status of this part, please contact your Inside Sales Representative at 509-926-6000
10124752-11JLF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed backplane connector. Contact us today for more details of examax , part number 10124752-11JLF.
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 1 M
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 1 M (39.37 Inches) BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 1 M | 245101-04-M1.00 JavaScript seems to be disabled in your browser.
Clincher™ - 65801-007LF - Amphenol CS
BergStik®, Board to Board connector, Unshrouded vertical Header, Through Hole, Single Row, 07 Positions, 2.54 mm Pitch. 77315-418-07LF BergStik®, Board to Board connector, Unshrouded Header, Through Hole, Single Row, 7 Positions 2.54mm (0.100in) Pitch, Right Angle
EB557 Series - 5.00mm Spacing - EBY Electro
Maximum number of positions: 24 Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: 6-Finger Inverted Clip, Chassis Mount. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 10 Amps Wire Range Min / Max: 14-24AWG MECHANICAL:
10141226-101LF | ExaMAX+® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gbps high speed backplane connector, part number 10141226-101LF
EXAMAX2® Cable Assembly | High Speed Backplane | Amphenol
EXAMAX2 Cable Backplane Systems offer high density cable assemblies for both internal and external applications that are capable of delivering high speed performance of 112Gb/s per channel. EXAMAX2 cable applications include internal OverPass cables, exte
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-5911-RFX. BNC Cable Plug RG-59 Plenum 20 AWG 75 Ohm 112118-10.
20021121-00008T1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00008T1LF. ... from the product page or using the search box above. Manually add part number(s) here . Menu ... Minitek127 ®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double ...
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Jack Bulkhead Rear Mount 50 Ohm 122336. TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 122385.
BNC Straight Crimp Plug Belden 1855A 75 Ohm | 112955-11 - Amphenol RF
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC 45-Degree Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm 031-80404. BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112198.
BA1312-0 - Omnidirectional Fiberglass Antenna, 118-174, 5.1dBi, N Female
Gain dBi (dBd) 5.1 Vertical Beamwidth deg 35 Polarization Vertical VSWR < 1.5:1 Bandwidth for 1.5:1 VSWR MHz < 1.5:1 Impedance Ohms 50 Maximum Power Input W 100 Lightning Protection Direct Ground GENERAL SPECIFICATIONS Antenna Type Fiberglass Omni PRODUCT DATASHEET BA1312-0 Omnidirectional Fiberglass Antenna, 118-174, 5.1dBi, N Female
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Backshells, Strain Reliefs, Caps, Dummy Receptacles
1-800-678-0141 [email protected] Description: Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. ... Header Assemblies; Application tools; Technical Information Series I Series II Series III. Request Quote. Series I. Series II. Series III. First Name. Last Name ...
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 6 inches
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 6 inches (152 mm)
10128467-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of ExaMAX ® . Contact us today for more details of ExaMAX ® , part number 10128467-101LF
盒内线束 | Amphenol Socapex
我们的优惠 盒内光纤互连解决方案. Amphenol Socapex 是提供盒内光纤互连解决方案的最佳合作伙伴。我们完全了解光纤连接器和端子的设计和制造。 一旦指定了光缆组件的光学和机械要求,我们的应用工程师就可以开发 "端到端 "互连解决方案。 所有 Amphenol SOCAPEX 电缆组件均由专业技术人员在我们获得 ...
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. ... MHD,CAI.f 11/27/01 5:45 PM Page 196.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
>6.00 - 30mm = #0.2mm [>0.236 - 1.181 = #0.008] >30.00 - 120mm = #0.3mm [>1.181 - 4.725 = #0.012]-----angles = #1$ unless otherwise specified dimensions are metric [inches] and tolerances are: third angle proj. d.o.r 307376-51 notes: 1. materials and finishes: body, coupling nut & washer - brass, nickel plating ...
10164227-1004A1RLF | BergStak ® 0.40mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak ® 0.40mm, part number 10164227-1004A1RLF