Search Results for 1.27*1.27 box header
HD-BNC Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of HD-BNC Cable Assemblies designed for radio frequency applications. HD-BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
VN02 025 0037 1C Single turned crimp contact, socket, 2.5mm,
VN02 025 0037 1C Single turned crimp contact, socket, 2.5mm, silver plated. Comparable to PN# 9330006204
Amphenol Network Solutions > Retrofit legacy raceway systems with ...
1.3: Material: UL 94V-0 Plastic: Compliance: NEBS Certified . Applications • Vertical cable management • On-frame cable management • Lower-capacity installations. Downloads - Drawing - CommScope's FiberGuide® to WaveTrax® Cross Reference - Data Sheet - Installation Guide - Ordering Guide
WireLock® | FCI Basics | Wire to Board | Amphenol
WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double-row connector system offering four coding types with dif
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
CUSTOMER OUTLINE DRAWING - amphenolrf.com
reference ear# engr.1 date 3 2 1 c b a 5 4 d c b a d 5 4 3 2 1 engr.2 length 'l' (see table) typ(2) 25.40 1.27 [1.000 0.050] length table part number (imperial) part number (metric) length 'l' in inches [mm] 95-725-128-003 - 3.00 [76.00] - 95-725-128m010 3.94 [100.00] 95-725-128-004 - 4.00 [102.00] 95-725-128-005 - 5.00 [127.00] 95-725-128-006 ...
Minitek127® - Amphenol CS
10165448-00006C1LF. Minitek127®, Board to Board connector, Vertical receptacle, Surface Mount, Double Row, 6Positions, 1.27mm (0.5inch) pitch, Low profile version
LENGTH < 30.5cm = +2.54cm/ - 0 LENGTH < 1.5m = +5.1cm/ - 0 LENGTH < 30 ...
1 ADD CABLE FOR TRANSDUCER WITH WATER RESISTANT OPTION 2 3 3 2 1. Title: 1227.idw Author: jfriend Created Date: 3/1/2023 2:13:05 PM ...
Electronic Assemblies | Capabilities | Amphenol Borisch
Process Validation Capabilities: 3D Solder Paste Inspection (SPI) Pre and Post-Reflow Automated Optical Inspection (AOI) 3D X-ray; Aqueous and Non-aqueous (vapor) Cleaning Chemistries
Charles Universal Broadband Enclosure CUBE-PM64015IN1 and CUBE ...
1.2. Product Purpose The CUBE consists of a protective enclosure for an integrated system of electronic components and equipment that can serve fiber and copper interfaces. 1.3. Product Mounting and Location This enclosure is suitable for outside plant -type (OSP) locations and those that may require NEC compliance. The outdoor, weather -
INCH 1.27mm REDUNDANT CONTACT CAVITY SPECIFICATION CHANGE
1.27 0.050 1.27 a a b section a-a scale 8 : 1 notes: 1. us and foreign patents pending 2. cavity specification for part number: rc12-06. 3. load side is the side in which the wireform contacts are initially loaded using vacuum assembly fixture. rc12-06 top plat bottom plate 90° 80 typ. 90° 80 typ. 0.005-0.000 +0.001 typ. 0.040-0.001 +0.000 ...
Series II Commercial Socket Junction Modules - Amphenol PCD
tjg100100 tjg800100 bracket m81714/27-1 tjg116100 tjg116601 lc m81714/27-d16 tjg116101 tjg116701 wc tjg120100 tjg120601 lc m81714/27-d20 tjg120101 tjg120701 wc tjg122100 tjg122601 lc m81714/27-d22 tjg122101 tjg122701 wc tjg122200 tjg122210 lc m81714/27-d22hd tjg122201 tjg122211 wc tjf116100 tjf116150 lc m81714/28-d16 tjf116101 tjf116151 wc
PDS: Rev :N STATUS:Released Printed: Sep 27, 2021 - Amphenol CS
PDS: Rev :N STATUS:Released Printed: Sep 27, 2021. Title: Amphenol FCI 10114830.pdf Author: WangJa Created Date: 9/18/2021 11:12:16 AM
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.295 Inches (7.49 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10151.
UG-274/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-8 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
HM2P70PME124GFLF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, Vertical Header, Type B22, 110 Signal Pin, Press Fit Tail, 250 mating cycles-Rear Plug up and ROHS Compliant
SMA Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 132195.
PT/451 - 26482 Series I - Amphenol Socapex
The connectors for Cat 5 and Cat 6 cables are identical in shape, both using the RJ45 standard. However, the key difference lies in their performance capabilities. Cat 5 cables support speeds of 10-100 Mbps at a frequency of 100 MHz, while Cat 6 cables are designed to handle speeds up to 1 Gbps (1000 Mbps) at a frequency of 250 MHz.
Ratcheting Hand Crimp Frame with Die Set | 47-10250 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20247) Hex Cavity Dimensions are 0.105 0.128 0.151
67997-108HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 8 Positions, 2.54 mm (0.100in) Pitch