Search Results for 1.27*1.27 box header
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-71008-RFX
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-80905.
SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in. SMB PCB Through Hole Jack 50 Ohm 142202. SMB Right Angle Crimp Plug RG-178 RG-196 50 Ohm 903-NM291P-51A.
Amphenol Fiber Optic Connectors GoldRush Fiber Systems
MTFP1100 1=Single mode Blank=W/O Crimp MTFP1100C 1=Single mode C=With Crimp For fully warranted and qualified custom cable assemblies utilizing the GoldRush ® product line, please contact Amphenol Fiber Systems International at 800-472-4225 or email us at [email protected] GoldRush ® Plug to Plug Cable Assembly on Hannay Reel 1.
76383-307LF | Dubox®-254mm | Amphenol
Dubox®, Crimp to Wire connector, 2.54mm (0.100in), Shrouded Header, Right Angle, Through Hole, Double Row, 14 positions
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
AMC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of AMC Adapters designed for radio frequency applications. AMC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Configurator - Amphenol Aerospace
Military and Commercial Air Electrification: Part 1 — Harnessing Hybrid-Electric Power Overcoming Obstacles of Deep Space Travel Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
BDS202H - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
20021323-00010D1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Board to Board Connectors. ... from the product page or using the search box above. Manually add part number(s) here . Menu . Connectors. Connectors. Board to Board ... Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 10Positions, 1.27mm (0 ...
EB570 Series - 5.00mm Spacing - EBY Electro
Maximum number of positions: 24 Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 15 Amps Wire Range Min / Max: 12-28AWG MECHANICAL:
CUBE RL212 Ordering Guide_2016_RL20721 CUBE Ordering Guide.qxd
RL212 Series Remote Radio Head / Power Support Cabinets INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
Vertical True Flex™ Filtered Splitters Broadband Digital Splitter Seri
DS-65-0212 Rev. 1.0 Description: Filtered splitters have a built in high pass filter. Zinc die cast housing and fully soldered back ensure the best electrical performance in a variety of splitter types and outputs. Precisely engineered electrical components and materials guarantee peak performance in every condition, location and environment.
HD-BNC Tool | 227-T2000 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Amphenol Ardent Concepts - High Bandwidth Solderless Compression Mount ...
Created Date: 3/27/2007 2:42:51 PM
Minitek127® - Amphenol CS
Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 22Positions, 1.27mm (0.5inch) pitch, Low profile version
EB1765A Series - 7.62mm Spacing - EBY Electro
Maximum number of positions: 16 Centerline Spacing: 7.62mm Spacing (0.300") See DIMENSIONAL DRAWINGS. FEATURE: Hook on Entry Side. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 15 Amps Wire Range Min / Max: 12-24AWG MECHANICAL:
20021121-00016C4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00016C4LF. ... from the product page or using the search box above. Manually add part number(s) here . Menu ... Minitek127 ®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double ...
B REVISE CONTACT PIN, SLEEVE, STRIPPING DIMENSIONS 25-Mar-07 ----- GRS ...
D ADDED: SPACER - BRASS, NICKEL PLATED TO NOTE 1 30-Sep-14 2812 BCG D B REFERENCE B1121EA-009-NT3G-50 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are
SMA Straight Crimp Jack 0.081 mm Micro-cable Bulkhead Front Mount 50 ...
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm 336209-12-0250.
10153118-120KALF | WireLock® | Amphenol
WireLock ® 1.80mm (22,24,26 AWG) The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities. The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product.