Search Results for 1.27*1.27 box header
CUBE RL212 Ordering Guide_2016_RL20721 CUBE Ordering Guide.qxd
RL212 Series Remote Radio Head / Power Support Cabinets INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
Vertical True Flex™ Filtered Splitters Broadband Digital Splitter Seri
DS-65-0212 Rev. 1.0 Description: Filtered splitters have a built in high pass filter. Zinc die cast housing and fully soldered back ensure the best electrical performance in a variety of splitter types and outputs. Precisely engineered electrical components and materials guarantee peak performance in every condition, location and environment.
HD-BNC Tool | 227-T2000 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Amphenol Ardent Concepts - High Bandwidth Solderless Compression Mount ...
Created Date: 3/27/2007 2:42:51 PM
Minitek127® - Amphenol CS
Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 22Positions, 1.27mm (0.5inch) pitch, Low profile version
EB1765A Series - 7.62mm Spacing - EBY Electro
Maximum number of positions: 16 Centerline Spacing: 7.62mm Spacing (0.300") See DIMENSIONAL DRAWINGS. FEATURE: Hook on Entry Side. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 15 Amps Wire Range Min / Max: 12-24AWG MECHANICAL:
20021121-00016C4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00016C4LF. ... from the product page or using the search box above. Manually add part number(s) here . Menu ... Minitek127 ®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double ...
B REVISE CONTACT PIN, SLEEVE, STRIPPING DIMENSIONS 25-Mar-07 ----- GRS ...
D ADDED: SPACER - BRASS, NICKEL PLATED TO NOTE 1 30-Sep-14 2812 BCG D B REFERENCE B1121EA-009-NT3G-50 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are
SMA Straight Crimp Jack 0.081 mm Micro-cable Bulkhead Front Mount 50 ...
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm 336209-12-0250.
10153118-120KALF | WireLock® | Amphenol
WireLock ® 1.80mm (22,24,26 AWG) The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities. The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product.
Charles Walk-In Closure (WIC) - Charles Industries
PAGE 1 of 4 For additional product information, please visit www.charlesindustries.com OG-OSP070-F20 Charles Part # Description ERNSB10x10WIC-01 NSB 10’x10’ Walk-in-Cabinet (WIC) Fully Configured Ericsson RAN ... 3/8/2021 9:19:27 AM ...
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
MMCX Straight PCB Jack End Launch 50 Ohm | 262115 - Amphenol RF
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: You May also be Interested in. MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm 908-43600. MMCX Straight PCB Jack Surface Mount 50 Ohm 262109.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
1 CAD FILE APPROVED ENGINEER DRAWN THIRD ANGLE PROJ. DRAWING NO. Amphenol RF Danbury, CT, USA Tainan, Taiwan Shenzhen, China www.amphenolrf.com 74868 CODE ID TITLE DATE DATE DATE DWG SIZE DRAWING NO. B SCALE: REV SHEET OF REV DESCRIPTION DATE REVISIONS ECO APPR 31-71042 3.0:1 2 2 31-71042.305 .010 .349 .010 1.358 .012 1.386 .012.823 .010.200 ...
SurLok™ - Amphenol Industrial Operations
The SurLok™ non-environmental compression lug is a cost-effective, field-installable, and highly reliable alternative to traditional high-conductivity, cast copper one or two-hole compression lugs.
AirMax VS Connectors for CompactPCI Serial System | Amphenol
AirMax VS® high-speed signal connectors from Amphenol meet the dimensional and electrical requirements described in the Compact PCI®.
ACC Connector Matrix - Amphenol Broadband Solutions
1/4" Superflex foam dielectric, corrugated: Amphenol AFY-50-14S, Commscope FSJ1-50A; RFS SCF14-50, SCF14-50JFN; Eupen EC1- 50-HF; NK Draka RFF1/4"-50; Leoni Flexline 1/4"S: 7-16 DIN Male: AFB283-1: AFBXD05-32: AFBXD09-3: AFBXD07-1: Type A&1: HCG-FRAMESET-1/2: AF2040530: 4.3-10 Male, torque type: AFDF11-5: N/A: HCG-FRAMESET-1/4: AF2040678:
10137857-12JLF | ExaMAX® | Amphenol
10127896-12JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 4-Pair, 6 column, 84 position, Vertical Header, Left Guide Pin.
54122-119201300LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal connectors. Contact us today for more details of BergStik ® , part number 54122-119201300LF.
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm 0.028 172121-11.