Search Results for 1.27*1.27 box header
BNC to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Cable Assemblies designed for radio frequency applications. BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations
Amplified Middle Pressure Sensors
1.27 5.33 0.210 Port 0.179"/0.189" 0.550 13.97 0.480 12.19 3.18 0.125 0.344 8.74 A4AAF Rev B FILE NAME A SIZE TITLE: 5 4 3 2 1 All Sensors A-Package, 4 pin, No Port Cut, No Barb, Flat Leads The Amplified line of middle pressure sensors are based upon a proprietary package technology to reduce errors.
Two conductor, shielded low noise cable assembly - PCB
n Rugged 7/16-27 UNS-2B Plug Description ... +1 (866) ENDEVCO [+1 (866) 363-3826] Side view. Two conductor, shielded low noise cable assembly | Model 6917B The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz,
Dipole Antennas S.1H-165 - AMPHENOL PROCOM
48.4 x 4.5 mm dia. / 1.91 x 0.18 in. wall aluminium alloy grade 6082T6: Fasteners: Stainless steel grade A2-70: Length: Approx. 1500 mm / 59.06 in. Element Clamps: Machined aluminium alloy: ... Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter;
SMASH - High Performance PCB connectors - Amphenol Socapex
The SMASH PCB connector is a high-density modular connector designed to meet the demands of severe environments, such as commercial and military aerospace and C5ISR. With a range of 7 arrangements from 132 to 450 contacts, the SMASH connector exceeds MIL-DTL-55302 requirements and offers a robust technology that ensures high mechanical and electrical reliability.
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Oxygen 10K ± 20% –8.4 1 4 Nitrogen 31.5K Nominal –10.4 Dissipation constant is in still air (mW/K) Cryogenic Probes —Type RL These cryogenic thermistors are extremely useful for ... AWG #27 .014 in (0.35 mm) silver Figure 1. Title: Thermometrics NTC Cryogenics Thermistors Author: GE
Yagi Antennas 7042145 - amphenolprocom.com
Approx. 2750 mm / 108.27 in. Wind Load: 208 N (160 km/h) Weight: Approx. 4.6 kg / 10.14 lb. Mounting Bracket: 3202078/68 + 3201079/00 ... U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve : 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol ...
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
II - temposonics.com
10.3 J1 Connections for AOM 27 10.4 J1 Connection to AOM with MSConnectors 29 10.5 J1 Connections 29 11 TROUBLESHOOTING THE ANALOG OUTPUT MODULE 32 11.1 General 32 ... 1.2 Temposonics II LDT Specifications for Sensors <180 Inches Parameter Specifications Input Voltage: ± 12 to ± 15 Vdc Current Draw: ...
Amphenol JT/LJT Subminiature Cylindrical Connectors
Amphenol JT/LJT Subminiature Cylindrical Connectors 12-090-17 Amphenol ® Amphenol JT Connectors MIL-DTL-38999 Series II Crimp and MIL-C-27599 Series II Solder
TEMPOSONICS LP
27.94 mm (1.1 in.) 13.21 mm (0.520 in.) 7.62 mm (0.300 in.) Aluminum Plate (bonded to magnet, ... 1 = + 13.5 to 26.4 Vdc (± 0%): Strokes ≤1525 mm (60 in.) 2 = +24 Vdc (± 10%) for strokes > 60 inches PWMOUTPUT Complete the following only if Output style ‘P’ is selected, above
ABS Coaxial Cable Product Type: T10875JVI / GNGN (AA)
ABS Coaxial Cable Product Type: T10875JVI / GNGN (AA) Document: t10875jvi gngn aa_1.8ghz18.docx Revision: 12.05.2018 Page: 2 of 2 uncontrolled copy
Wire-to-Board Connectors | FCI Basics | Cable to Board - Amphenol CS
These modular and fine pitch wire to board solutions are available in 0.80mm, 1.00mm and 1.50mm pitch sizes with current ratings from 1A to 2A and wire sizes of 32AWG-24AWG. Minitek ® 1.50mm pitch connectors include terminals, crimp housings and PCB headers in right angle and vertical surface-mount configurations in single row design. The ...
Cable Assemblies | Products - Amphenol
Widely used across the mobile networks industry. Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.
CONTACT:PHOSPHOR BRONZE GOLD PLATING - Amphenol RF
%PDF-1.6 %âãÏÓ 26 0 obj >stream hÞ„’_KÃ0 ÅóQî£{Ysóo-ŒÁ ø$:tø Œ±‡€…ÑI›MýòêmÚÔ®d•6pKn~çäžjà€ 4 *z3À „ ´@Ö%‚B ˜Q ík0œú ˜TÂ|ž¬Ž§ÂAšÜæeåj ‡ÇänÿWo¾Þmòpr‡¼°ÕbAG–€Òo^ù”C½pÊ·-j Pª‡Ò¾^ïKK ÍÇ&w {óýÃžØ ³ô8 LN¼BCR ”öH™¯ïíç ì ì3Ë úÁªIkZè˜iO ò‚¤.I…çìع%î˜ F‰ª®S1B]—ö ...
- RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Marine Antennas CXL 2000-3 - AMPHENOL PROCOM
Approx. 700 mm / 27.56 in. Weight: Approx. 0.4 kg / 0.88 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately)
Braided Cables RG 174/U - AMPHENOL PROCOM
106.1 : 1800 MHz: 122.1 : 2200 MHz: 137.0 : 2500 MHz: 147.2 : 3000 MHz: 165.7 : Related products. Coaxial Cable Splitters. ... Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities.
Telaire T9501 | Humidity & Temperature Sensor
25°C step response in a 1 m/sec air flow. Minimum design range, documented testing 0°C to 50°C. Hardware & Environmental Specifications. Method: Capacitive polymer RH Sensor, PTAT (Proportional to Absolute) integrated temperature sensor: Operating Conditions-30°C to 70°C