Search Results for 1.27*1.27 box header
Dipole Antennas S.1-127 - AMPHENOL PROCOM
elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1330 x 1050 x 100 mm (L x H x D) Wind Load: 123 N (160 km/h) Weight: Approx. 3 kg / 6.61 lb. ... Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter;
20021121-00012c4lf | Amphenol Global Search | Amphenol
20021121-00012C4LF. Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 12Positions, 1.27mm (0.5inch) pitch.
SMPM Male Solder-In Hermetic Connector (.012"), SB - SV Microwave
The SMPM Male Solder-In Hermetic Connector (.012"), SB" 3211-60028 for high-end performance. Check out the product's environmental specs here!
AirMax POWER CONNECTOR MODULES - Amphenol CS
Header 25 2 1 83 166 2 14.6 22.9 Yes 10087939-001LF 10087937-001LF 24 2 1 83 166 2 7.3 15.6 No 10078768-001LF 10078770-001LF 24 3 1 75 225 3 7.3 22.9 No 10078902-001LF 10078904-001LF Note: For right angle headers with one first mate/last break contact, please use the -002LF dash number option. HCI® BACKPLANE/MIDPLANE HIGH POWER MODULES
Marine Antennas CXL 70-1 - AMPHENOL PROCOM
CXL 70-1/h: 110000136: 420 - 470 MHz: Add to quote: CXL 70-1/hs: 110000135: 460 - 510 MHz: Add to quote: Related products. Brackets and Mounts. ... Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter;
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: You May also be Interested in. BNC Crimp Plug 75 Ohm 112534. BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm Isolated 112624.
Die Set Hex Cavity Dimensions are 0.118 0.428 | 47-20027 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.118, 0.429 for use with hand crimp frame 47-10000
Minitek127® Board-to-Board Connector - Amphenol CS
board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family . comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25µm gold / 0.76µm gold). TARGET MARKETS. FEATURES. BENEFITS §
Whip Antennas MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
MH 1-CXP4R: 130000711: CXP4-mount with 4 m cable and FME-connector (circular) Add to quote: MH 1-MMR: 130000707: MM-mount with FME-system (magnetic) ... Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter;
SMA Jack to SMB Jack Adapter 50 Ohm Straight | 242147 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252143
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in. MCX Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 919-103P-51AX.
Die Set Hex Cavity Dimensions are 0.052 0.068 0.178 0.254
Die Set, Hex Cavity Dimensions are 0.052, 0.068, 0.178, 0.255 for use with hand crimp frame 47-10000
EBY Electro - EB1350 Series - 3.50mm Spacing - PLUGGABLE BLOCKS ...
Maximum number of positions: 24 Centerline Spacing: 3.50mm Spacing (0.138") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 10 Amps Wire Range Min / Max: 16-26AWG MECHANICAL:
Revision “A” - Amphenol Aerospace
694-4463-000 - 3 pair daughtercard rework tool 1.5" length . 694-4464-000 - 4 pair daughtercard rework tool 1.5" length . 694-4504-000 - 6 pair daughtercard rework tool 1.5" length . 2.2.2.9 xcede hd plus & xcede hd2 daughtercard rework tools 694-4920-000 - 3 pair daughtercard rework tool 1.5" length
MCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: You May also be Interested in. MCX Straight Crimp Jack RG-179 Belden 179DT 75 Ohm 252164-75. MCX Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 252113.
CONNECTING SYSTEMS OF THE FUTURE - Amphenol Canada
2 R27 Rectangular Connectors | Amphenol | Factory Direct: (416) 291-4401| Fax: (416) 292-0647| www.amphenolcanada.com R27 R27 Series MIL-DTL-83527 Filtered and Rectangular Products The Amphenol R27 Seriesis a robust rectangular connector designed to meet or surpass all the requirements of theMIL-DTL-83527specification and
Two conductor, shielded low noise cable assembly - PCB
n Rugged 7/16-27 UNS-2B Plug Description ... +1 (866) ENDEVCO [+1 (866) 363-3826] Side view. Two conductor, shielded low noise cable assembly | Model 6917B The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz,
Whip Antennas MU 7-X/... - amphenolprocom.com
≥ 45 MHz @ VSWR ≤ 1.5: Gain (EIA RS-329-1) 0 dB: Mechanical; Materials: Whip : Steel wire covered with silicone tubing, Black-chromed brass Mount : Black-chromed brass ... Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter;
10155447 | Amphenol Global Search | Amphenol
MicroSpaceXS™ 1.27mm Unsealed - 10155504 -A010LF - Amphenol CS 10155447-312LF. MicroSpaceXS 1.27mm Crimp-to-Wire Connector Platform, Wire to Board, CTW, Receptacle, Gold plating, AWG26-28 (For product qualification latest status, please submit Product Enquiry)
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;