Search Results for 10 177 2 12 ameqp
Model 176B02 | PCB Piezotronics
Model 176B02:Differential charge output pressure sensor with UHT-12™ element, 6.0 pC/psi, +1400 F, ATEX-CSA approved . Model 176B02:Differential charge output pressure sensor with UHT-12™ element, 6.0 pC/psi, +1400 F, ATEX-CSA approved ... 10 ft: 3 m: Weight (with cable) 4.6 oz: 130 gm [4] * All specifications are at room temperature unless ...
10033526-N3212LF | MINI USB | Amphenol
Amphenol is one of the leading manufacturers of MINI USB 2.0. Contact us today for more details of MINI USB 2.0, part number 10033526-N3212LF.
Istočna Azija | Amfenol Socapex
Otkrijte naš HDMI 2.0 AOC kabl: povezivanje na daljinu bez kompromisa. Pročitaj više Pre zaglavlja. Podršku Pitajte za citat; Karijere; Moj Amfenol; English English; Français; Primenite. Istočna Azija. 22.31769 114.1692 Stenfan MALARD ...
Avionika společnosti Comair | Amphenol Socapex
KOMERČNÍ AVIONIKA Kritický systém v letadle. Společnost Amphenol Socapex nabízí širokou škálu propojovacích řešení pro komerční aplikace v oblasti avioniky.
EU RoHS II CoC - amphenol-aerospace.com
Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 1/4/2023 1:35:29 PM ...
SS75 Medium Chirp, 600W, 12° Tilt, Humminbird 14-Pin, DT
Fixed 12° tilted version for 6 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth;
UG-59B/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-59B/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
DWG NO - amphenol-sine.com
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Handportable Antennas SB 3/118-137 MHz-BNC - AMPHENOL PROCOM
Rugged, flexible steel-band antenna whip. Curved sectional area to help keeping the antenna erect. Full-size ¼ λ whip. Delivered factory-tuned and -tested to ensure minimum VSWR and optimum performance.
HD-BNC Straight Bulkhead Jack IP67 to HD-BNC Straight Plug B4855R 75 ...
12: IP Rating: IP67: Impedance (Ohms) 75: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 75: Temp (Min Degrees Celsius)-30: Products Related To Your Application. BNC Straight Plug to HD-BNC Straight Plug B4505R 75 Ohm 1.5 M 12G 095-850-217M150.
4-20 MA VELOCITY TRANSMITTER - PCB
Excitation Voltage 12 to 30 VDC 12 to 30 VDC Load Resistance 50 (Vs-10) Ohms 50 (Vs-10) Ohms Settling Time 30 sec 30 sec [4] Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Hex x Height x Diameter) 15/16 in x 2.20 in x 1.0 in 15/16 in x 55.8 mm x 25.4 mm Weight 4.2 oz 120 gm Mounting Thread 1/4-28 UNF No Metric Equivalent
pc04e-10-6p | Amphenol Global Search | Amphenol
Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. 1203-15B - PC04E-10-6P Connector 1203-15C - PT02E-12-8P Connector 1203-15D - PC01E-12-8P Connector NOTES: [1]Nominal.
MMCX Straight PCB Jack End Launch 50 Ohm | 262107 - Amphenol RF
RF Connector MMCX Straight PCB Jack End Launch 50 Ohm
User Manual Profibus-DP-Gateway 716458 - lutze.com
User Manual Profibus-DP-Gateway 716458 Description of Profibus-DP-Gateway in connection with LOCC-Box-Net 716410 and 716411. Version 1.00 Automation Solutions
Quality - Connor Manufacturing
Phone +1-630-363-3300 Sales@ConnorMS.com Asia Administration Offices Connor Manufacturing (Asia) Pte. Ltd. 2 Venture Drive Vision Exchange #24-01 to #24-32 Suite 24050 Singapore 608526 Phone +65-6854-1661 Singaporesales@ConnorMS.com. Quick Links. Home About Us Markets Capabilities Locations Quality Media News & Events Contact.
rt001619pn03 | Amphenol Global Search | Amphenol
n02 080 6601 002 | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
SMA Straight Plug to SMA Straight Plug LMR-200 50 Ohm 250 mm ARC
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 12 inches ARC 095-909-173-012.
PRELIMINARY PERFORMANCE SPECIFICATION ACCELEROMETER (MODEL 7280AM4-XXX ...
Example: 1.7 µV/V/g is the same as 1.7 x 10 = 17.0 µV/g at 10 Vdc excitation. 2.3 ZERO MEASURAND OUTPUT, maximum mV/V ± 20 ... EXCITATION VOLTAGE WITHOUT DAMAGE Vdc 12.0 . For maximum accuracy, calibration data for sensitivity should be taken at the same excitation voltage as . is used in service, e.g. the sensitivity of the unit at 5.0 Vdc ...
696-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 2508 x 305 x 180 mm 98.7 x 12.0 x 7.1 in Weight without Mounting Brackets: MET 18.6 kg 41.0 lbs Weight without Mounting Brackets: RET 18.9 kg 41.7 lbs Survival Wind Speed 241 km/hr 150 mph ... REV030519NA www.amphenol-antennas.com 2 of 6 Electrical Downtilt Control Electrical downtilt for each band can be ...
Amphenol MP-52RJ11UNNE-100 Category-5e RJ11 Ethernet Cable (2-Pair ...
Buy 100ft Amphenol MP-52RJ11UNNE-100 Category-5e RJ11 (2-Pair) Ethernet Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.