Search Results for 10 177 2 12 ameqp
ORDERING OPTIONS - amphenol-antennas.com
Independent tilt on each band 2-10° / 2-10° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° Independent azimuth panning ±5° on each sector MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10).
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Bedienungsanleitung GB-Serie Analog - temposonics.com
2.4 Sicherheitshinweise für den Betrieb in explosionsgefährdeten Bereichen Die Sensoren sind nicht geeignet für den Betrieb in explosionsgefähr-deten Bereichen. 2/ Siehe auch aktuelle Temposonics Verkaufs- und Lieferbedingungen z.B. unter www.temposonics.com 2.5 Gewährleistung Temposonics gewährleistet für die Temposonics® Positionssensoren
Omni Antennas 422x.06-425-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
SOUNDEXPERT SOUND LEVEL METER - PCB
Auto file store 1, 2, 4, 6, 12, 24, 48, 96, 144 times per day Single Block Timer Start date and time to end date and time Daily Block Timer 3 unique start/stop times per day, multiple days AC/DC Output Connector 2.5 mm stereo AC Output Maximum Voltage ± 2.3 V peak AC Output Recommended Load ≥ 16 Ω DC Output Resolution 10 mV/dB (0 to 100 dB)
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 1.85mm Straight Male ( SF3311-60002 ) 1.85mm Straight Male ( SF3311-60002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Amphenol-Air LB
[10 x 2] shunted contacts SIM EZ 2B22 P Q 8 contacts size 16 [1 x 3] + [1 x 2] shunted contacts ... IL 0,10 dB typical 0,15 dB typical 0,20 dB typical IL deviation 0,07 dB 0,10 dB 0,12 dB RL > 20 dB > 50 dB > 60 dB VRT -65 to +125°c Module endurance 500 full mating/unmating cycles /
Gemeco
We would like to show you a description here but the site won’t allow us.
ow-noise replacement cable for model 2222C accelerometer Model ... - PCB
2. For longer lengths, add 1.54 grams for each additional 12 inches. 3. Mates with Endevco model 3000 series coaxial cable assemblies or equivalent. 4. STEP file available upon request. Ordering Information: 1. Specify as 3093M10-XXX where XXX length of cable assembly in inches 2. Standard lengths, in inches, are: 12 and 120 3.
162 | Amphenol Global Search | Amphenol
Cable Pull Out Force 162 pounds min. per EIA-455-6 Cable Sealing Flexing Per MIL-STD-1344, Method 2017 Impact Per MIL-STD-1344, Method 2015 Flammability Per MIL-STD-1344, Method 1012 Operating Temperature -54°C to +65°C Storage Temperature -62°C to +70°C Typical Insertion Loss 0.4 dB Nominal Multimode, 0.5 dB Nominal Single mode
EMI/RFI TERMINATION BANDS - amphenolpcd.com
configuration 1 & 5 configuration 2 & 6 • pre-cold figure-i tail indicator configuration 3 a 7 configuration 4 & 8 • pre-coiled
rt001619s | Amphenol Global Search | Amphenol
With 12 independent RF bands and over 400 points per receiver, the system can monitor over 5,000 points even within the same RF coverage area. Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX VSE, part number 10130563-101LF. Units in Stock Lead Times; 33: Lead Time for 1-10 is 3 Wks.
Diplexer - Amphenol Antenna Solutions
Single Unit 385 x 310 x 210 mm 15.2 x 12.2 x 8.3 in Twin Unit 385 x 310 x 270 mm 15.2 x 12.2 x 10.6 in Mounting Options Description Pole / Wall Bracket (included) Attach to pole diameter Ø40-Ø135 mm (Ø1.57-Ø5.3 in) Title: DPX-24x-JJ.indd Author: nramos Created Date:
Models 2680M1/2685M1 - pcb.com
-501 0.7 Hz 3 Hz ±2Hz 500 Hz 1 kHz 2 kHz-102 0.7 Hz 3 Hz ±2Hz 1 kHz 2 kHz 4 kHz-202 0.7 Hz 3 Hz ±2Hz 2 kHz 4 kHz 8 kHz-502 0.7 Hz 3 Hz ±2Hz 5 kHz 10 kHz 20 kHz-103 0.7 Hz 3 Hz ±2Hz 10 kHz 20 kHz 40 kHz-203 0.7 Hz 3 Hz ±2Hz 20 kHz* 40 kHz 80 kHz-150 0.7 Hz 3 Hz ±2Hz 15 Hz 30 Hz 60 Hz *Limit + 5%, -10% Table 2: Frequency response based on
Yagi Antennas 7041385-CM2 - AMPHENOL PROCOM
elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 750 x 600 x 480 mm / 29.5 x 23.6 x 18.9 in. Wind Load: 129 N (160 km/h) Weight: Approx. 4.4 kg / 9.7 lb. Mounting Bracket: Included for 32 - 50 mm mast: Balun Encapsulant: Polyurethane Resin U-600: Environmental; Operating temperature range
U10F274250T | SLIM-LINE-SAS | Amphenol
SlimSAS X8 Vertical Low profile, 30µin Gold plating, Latch pin length=3.0mm, 24G, T&R packing
c:userspublicdocumentspdf903-285p-51s - amphenolrf.com
Title: c:userspublicdocumentspdf903-285p-51s.ps Created Date: 1/12/2018 2:46:46 PM
Vault Mount Options for Fiber Pedestals - An Amphenol Company
On these models, a vault mount pedestal can be placed on the half of the split lid that features a cut-out and mounting brackets designed to accept Charles square base, vault mount pedestals. 6”, 8” and 10″ diameter pedestals may be placed on the TRUE 24”x36”x24” enclosure, while 8″, 10” and 12” diameter pedestals may be ...
AR30 Airducer® Ultrasonic Transducer - AIRMAR EMEA
Features. Beamwidth: 12° ±2° at -3 dB; IP68 rated; Options. 10 KΩ thermistor available for temperature compensation; Mounting cap available in BSP, NPT, or M32 threads
CFP2 - Amphenol CS
Front to Back Fin, Aluminum Alloy, 10.75mm High, (Black Anodized) with Clip: Plating 1: Nickel Style: 2 30 μ” (0.76 μm) Minimum Of Gold On Mating End With 100 μ” (2.54 μm) Minimum Of Matte Tin : On Solder Termination, 50 To 75 Micro Inches Of Nickel Under Plate All Over 3: ... 1/12/2020 12:36:14 PM ...