Search Results for 10 50p nema 10-50r plug
SFW20R-5STE1LF | 1.00mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of 1.00mm Flex Connectors, part number SFW20R-5STE1LF.
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No.
460-8010-062 | VHDM-HSD | Amphenol
VHDM-HSD™, Backplane connectors, Vertical Orientation, Press Fit Termination, 5 Row HSD, 10 positions, open, adv mate, 6.25mm (0.246in), Header. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; TB-2026 Process for Installation of P/F VHDM Backplane ...
CONTACT FORCE~ 40 GRAMS PER CONTACT - ardentconcepts.com
0.10 0.25 top side travel rev. date revisions www.ardentconcepts.com weight: dwg. no. rev c title: approved proprietary and confidential.1 x.xx = scale: 1:1 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a----finish 3 material tolerances: ardent concepts, inc. is prohibited. metric.05 change no description x.x =
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
CO2 0-10 V / 0 - 2000 ppm Temperature 0-10 V/ 0 - 50 °C Up, High Up, High CO2 0-5V/ 0 - 2000 ppm Temperature 0-5 V/ 0 - 50°C Down, Low Down, Low CO2 4-20 mA/ 0 - 2000 ppm Temperature 4-20 mA/ 0 - 50°C Up, High Up, High RESERVED 4. Mount the Controller on the base by aligning the top clips and then securing to the bottom clips.
Amphenol Invotec Limited
SM Administered by PRI David L. Schutt, PhD President Performance Review Institute (PRI) | 161 Thorn Hill Road I Warrendale, PA 15086-7527 Jay Solomond
DANFOSS BD 35 F / 50 F / 80 F Direct current Compressor R 134 a 12 - 24 V
LED connection:A 10 mA light emitting diode (LED) can be connected between the terminals + and D to observe the compressor operation. Conexión del diodo luminoso:Es posible conectar un diodo luminoso de 10 mA entre los bornes + y D para vigilar el funcionamien-to del compresor. In case the electronic unit records an opera-
10119239-2005LF | QSFP+ | Amphenol
Amphenol is one of the leading manufacturers of qsfp+ cables/connectors. Contact us today for more details of qsfp+ , part number 10119239-2005LF.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1221-4006 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max
VITA 66.1 και 66.4 - Σύνδεσμοι VITA | Amphenol Socapex
Τα VITA 66.1 και 66.4 της Amphenol Socapex αποτελούν μέρος της οικογένειας προϊόντων της εταιρείας για συστήματα οπτικών συνδέσμων ΜΤ Module/Backplane με τυφλό ζευγάρωμα. Αυτοί οι σύνδεσμοι έχουν σχεδιαστεί για να πληρούν τις ...
30805 before connection! AWG 26/1 - 22/1, AWG 27/7 - 22/7 - tpcwire.com
30805 Disassembly Note AWG 26/1 - 22/1, AWG 27/7 - 22/7 Avoid connection errors! Read installation instructions carefully before connection! 35 mm 35 mm 5 mm 5 mm 1.378 in. 1.378 in. 0.197 in.
CD O CD o CD o O O o - Holland Electronics
Created Date: 11/4/2020 10:34:26 AM
SS175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Humminbird #9, DT
SS175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Humminbird #9, DT
MRDAP05M15000 | Circular Harsh MRD Series | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Rugged MRD Series Circular Locking Connectors, part number MRDAP05M15000
TV - Vähennetty laippaliitos - 38999-sarja | Amphenol Socapex
TV Reduced Flange Receptacle on pieni ja kevyt liitin, joka on suunniteltu käytettäväksi sotilas-, ilmailu- ja kehittyneissä teollisuussovelluksissa, joissa koko ja paino ovat kriittisiä. Tämä pistorasia on johdettu MIL-DTL-38999-sarjan III versiosta, ja se on saatavana hillomutterikokoonpanoissa (TV07/TVS07). Sen paneelin jalanjälki on 41 % pienempi ja se on keskimäärin 20 % ...
Coach Multimedia Solutions - el-cab.com.pl
10 11 Coach Infotainment series Zentraleinheit zur Steuerung von Kameras 4 x Video-in für analoge Kameras ETH RJ45 für IP-Kamera HDMI-in für externe Videoquelle USB für externe Audio-/Video-Quelle Kaskadierung (integrierter OABR-Schalter) Umschalten von CAM-Bildern
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Barley: 10.9 to 29.3 Corn: 10.4 to 26.2 Peas: 12.0 to 30.9 0-100 relative Note: Not all calibrations are for ground samples. Accessories M&T Probe: List crop calibrations and measurement ranges, probe dimensions and probe weight. FR Temp Probe: Temp measurement range,
98401-101-08LF | BergStik® | Amphenol
71609-304LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 8 Positions, 2.54mm (0.100in) Pitch
AB-CD09BL-CDBR-QD005: X-Lok Connector | Amphenol LTW
AB-CD09BL-CDBR-QD005, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable ...