Search Results for 10 am ct
AMC Right Angle Plug to MMCX Straight Plug 1.13 mm 50 Ohm 50 mm
AMC Right Angle Plug to MMCX Straight Plug 1.13 mm 50 Ohm 50 mm (1.96 Inches)
SMA PCB End Launch Straight Jack 50 Ohm 0.047-inch Conformable
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132200-10 SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 901-2GB100000AE SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 132300
N-Type PCB Through Hole Right Angle Jack 50 Ohm | 172234-10
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 172135-10 N-Type Panel Mount 4-Hole Flange Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 082-5372 N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm 082-5988-1000
Model J352C04 General purpose, ceramic shear ICP® accel., 10 mV ... - PCB
General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 top conn. ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. Keywords: Amphenol Advanced Sensors; Thermometrics; TST-10; turbidity sensor; washing machine sensor; turbidity measurement Created Date: 10/9/2019 1:43:29 PM
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
Model HT378C13 | PCB Piezotronics
Model HT378C13:377C13 pressure microphone and HT426E01 high temp preamplifier system calibrated and TEDS programmed
Model RHM240A03 Industrial dynamic strain sensor, ICP® quartz, 10 mV ...
Industrial dynamic strain sensor, ICP® quartz, 10 mV/microstrain, +/300 microstrain range, M6 x 1 thd, RoHS compliant Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www ...
ME6G08410102011 | MINI COOLEDGE 0.6MM GEN6 | Amphenol
Amphenol is one of the leading manufacturers of Cool Edge Connectors. Contact us today for more detail of MINI COOLEDGE 0.6MM GEN6 Connector, Part Number ME6G08410102011
Model 623C10 High Frequency Industrial ICP® Accelerometer ... - PCB
A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model ...
TNC Straight PCB Jack Through Hole 50 Ohm | 122440-10 - Amphenol RF
TNC Jack 4-Hole Flange 50 Ohm 122443-10 TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm IP67 031-6212 TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 031-5061
HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC Jack Bulkhead Rear Mount 112505-10 BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-342-RFX BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-6576
www.pctel.com
We would like to show you a description here but the site won’t allow us.
TNC Right Angle Crimp Plug Times LMR-400 Optimized 50 Ohm
TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67 122358-10 TNC Straight Crimp Jack RG-58 Plenum RG-122 Bulkhead Rear Mount 50 Ohm 122130 TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-6157
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
• Spot Size of Normalized Output (above 10%) 100 mm 200 mm ZTP-115M 3 0 m Φ50 Φ90 Φ130 Specifications Supply Voltage Single Supply (+5V) Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 second Range of Measuring Temperature-40°C ~ 145°C ... 3/21/2014 8:40:01 AM ...