Search Results for 10 am ct
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
CO2 0-10 V / 0 - 2000 ppm Temperature 0-10 V/ 0 - 50 °C Up, High Up, High CO2 0-5V/ 0 - 2000 ppm Temperature 0-5 V/ 0 - 50°C Down, Low Down, Low CO2 4-20 mA/ 0 - 2000 ppm Temperature 4-20 mA/ 0 - 50°C Up, High Up, High RESERVED 4. Mount the Controller on the base by aligning the top clips and then securing to the bottom clips.
CTOS-CTOL-debords.qxd (Page 1) - Amphenol-Air LB
Vibrations 10 to 2000Hz, 10g, 1.5 mm p/p, 3 directions MIL-STD-810E Bump resistance 4000 Bumps, 40g, 6ms, 6 directions Mechanical shock 50g, 1/2 sinus, 3 shocks by direction, 3 axes MIL-STD-810E Mud resistance Compliant MIL-C-83526 13 Free drops 26 drops 1.2m on concrete (plugs) MIL-STD-810D Water immersion > 5m depth Salt frog 500 hours MIL ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
t.z 10-12-10 2:1 3.5mm stereo see table phone plug customer drawing a4 55010722-000-1 see parts list 1 2 m.h p.m 12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1 item part number description qty part ...
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
Hazardous Area Approved Accelerometers - PCB
Hazardous Area Approved Accelerometers. Accelerometers approved for use in hazardous areas are certified by several different international programs (ATEX, CSA/ETL and IECEx) as well as several country-specific certifications.
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
3658–02 2-Wire Foreign Exchange Office (2W FXO) Channel Units
Built-in jack for mounting an optional 3690–00/10 Compromise Network Subassembly or an optional 3690–01/11, –02/12, or –03/13 Precision Balance Network Subassembly Front-panel-accessible NORM/BUSY switch Front-panel BUSY LED indicator Automatic trunk processing and lead conditioning via optionable RING GROUND and LOOP
All Products - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
Model P357B03 High temp., ceramic shear, charge output accel., 10 pC/g ...
High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95 to +500 F), positive polarity Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
L17H2170135 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Dual Port Right Angle PCB Thru Hole, F=19.05mm (0.750in), 9/15HD (Pin/Socket), Flash Gold, Bright Tin Shell, M3 Removable Front Screwlock, 4*Arrowhead Boardlock
Digital Fluid TracTM (DFT 110) Multi-Unit Drum Gauge Product Overview
second when the liquid level is <= 10% the maximum volume. Note: This warning light does not operate once the unit has powered down in battery saver mode. Electrical Interface The Digital Fluid-Trac™ DFT-110 drum gauge is powered by two 9 volt batteries (not included). The unit can run on alkaline or lithium batteries.
20021121-00006C1LF | Minitek127® | Amphenol
20021321-00006C1LF. PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 6 Positions, 1.27mm (0.05inch) pitch
10112684-G03-04ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of MINITEK ® 2.00MM. Contact us today for more details of Minitek ® , part number 10112684-G03-04ULF.
Model 054103-01252 PCB L&T Fastener Force Washer, English, #10, 2.5 ...
PCB L&T Fastener Force Washer, English, #10, 2.5 klbf (11.1 kN), 5-ft Integral Cable w/pigtails Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
L777HDE15P | D-Sub | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight Soldercup, 15 Pin, 0.38m (15 in) Gold, 3.05mm (0.120in) Clear Hole, Without Bracket, Without Boardlock
| 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
Global Leader in the RF/Microwave Industry | SV Microwave
Explore high-quality RF/Microwave components at SV Microwave. Discover our range of connectors, adapters, and cable assemblies. Elevate your RF designs today.
106735-04 | aldenproducts.com - Amphenol Alden
Receptacle Housing. Quantity. 1